• Our team of experts knows your industry and your requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum advice and support.
Contact us now
Your benefits

Integrated automation
A complete engineering solution in one software package: Startup, control, diagnostics, communication, and visualization

Seamless operation
Ready-to-use application modules for various applications to help you configure and get your system up and running with minimum effort

Free selection of units
Thanks to the compatibility of most of our inverters, which allow you to configure, program, and diagnose any unit of your choice

Transparent management
The project management function allows you to organize and monitor all units based on their function within the system.

Visualization solutions for controllers MultiMotion motion control platform

Flawless planning and automation with MOVITOOLS® MotionStudio

In order to stay competitive, system manufacturers and operators need to focus on increasing automation. Manufacturing processes are characterized by increasing throughputs, higher product quality, and lower operating costs. The only way to achieve this is by using suitable modern systems and machines. Our all-in-one, integrated drive technology will help ensure the reliability, efficiency, and increased productivity of your manufacturing processes in the years to come, thereby helping you to consolidate your market position.

Our MOVITOOLS® MotionStudio engineering software is an important key to your success. It provides you with all the tools you need for optimal support right from the start, and ensures the seamless operation of your system. Whether used individually or in combination, these tools are essential for quick and effective automation.

You will also benefit from the fact that MOVITOOLS® MotionStudio is unit-independent. The software scans the units and then automatically detects all stations connected to the configured interfaces and displays them as nodes in a unit tree. You can use the context menu for each node to easily select and start the tools you need. Using just one modular software system, you can configure, program, and diagnose the majority of our inverters.

Communication channels can also be selected freely. Thanks to our communication server, MOVITOOLS® MotionStudio allows you to configure different communication media and up to four simultaneous communication channels. The server also allows the centralized maintenance of data and use of modern remote maintenance technology.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

A complete, user-friendly solution that is unit-independent – features at a glance

  • Development of application programs in standard C language, using the Assembler software, or based on IEC 61131-3
  • Fieldbus communication diagnostics via bus monitor
  • Smooth startup and configuration
  • Drive diagnostics using the built-in oscilloscope function
  • One modular software system providing a complete engineering solution: Startup, control, diagnostics, communication, and visualization
  • Ability to view the status of all connected units
  • For configuring, programming, and diagnosing most SEW-EURODRIVE inverter series – unit-independent
  • Control of technology functions
  • Ready-to-use modules for various applications
  • Use of SEW‑EURODRIVE's electronic gearmotor nameplates for automatic adjustment to motor
  • Ethernet TCP/IP, PROFINET IO, EtherNet/IP, MODBUS TCP
  • EtherCAT®
  • PROFIBUS DPV1, CAN, DeviceNet
  • Manufacturer-independent Tool Calling Interface (TCI)

Startup

  • Configuration and startup: For adapting the inverter to the connected motor and optimizing current, speed, and position controllers.
  • Manual mode: Units can be controlled manually, directly from the PC

Configuration

  • Parameter tree: Standardized editor for configuring parameters for various unit types.
  • PDO editor: A process data object editor for graphic configuration of process data for the MOVIAXIS® multi-axis servo amplifier
  • Gateway configurator: Standardized tool for diagnostics and configuration of the UFx41B and DFx fieldbus gateways, with MOVIFIT® Classic and Technology function levels

Diagnostics and visualization

  • Status: Support for unit diagnostics, communicates general unit status information, manual unit reset possible
  • Application Builder: Editor for designing application-specific visualization and application-specific diagnostics. Visualization linked to IPOS inverter program and parameter settings via data download
  • Fieldbus monitor: Communication diagnostics performed on exchanges between the fieldbus and the unit (monitor mode), with setpoint selection on the unit, independently of the controller (control mode)
  • Scope: Diagnostics via an oscilloscope program for all our inverters

Programming

  • PLC Editor: For programming the MOVI‑PLC® controller using custom application programs, unit-independent
  • IPOS® assembler and compiler