• Our team of experts understands your industry and your requirements.
  • With our global network, we’re always there for you on-site.
  • We have the knowledge and tools to provide you with the best possible advice.
Contact us now
Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Modular solutions for every type of palletizing and depalletizing

Four types of palletizing robots are most commonly used: articulated-arm robots, layer palletizers, linear robots, and gantry palletizers. Package size, weight, and packaging characteristics are crucial factors in determining machine functions and movements. Just as today’s new facilities and fully automated palletizing systems are designed to be modular, the software used must also be modular.

Our MOVI-C® modular automation system incorporates this modularity and offers programmers the highest level of flexibility and simplicity. The intelligent control of the axes, with a connection to our diverse software solutions, guarantees not only speed and reliability but also gentle handling of the packaging units and high stacking quality.

No matter which robotic solution or kinematic model is used, our MOVIKIT® Robotics software module always ensures a perfectly tailored solution. Simply parameterized instead of laboriously programmed.

Function blocks / applications

Always the right product and the right solution

Flexible palletizing concepts require flexible automation and drive concepts. Thanks to SEW-EURODRIVE’s extensive product range, the right and appropriate drive technologies are always available and can be easily and flexibly integrated into the overall solution. True to the motto “Everything from a single source,” this provides significant added value for the user. In connection with the integrated and pre-designed MOVIKIT® software modules, our system solution simplifies the integration and combination of various technologies. All components can be easily integrated with one another and reliably set in motion as a complete system.


Pallet feeding

There are many different ways to feed pallets into a palletizer. Whether the pallet comes from a magazine or a dispenser, our flexible, modular MOVI-C® modular automation system offers suitable centralized or decentralized solutions – or, as is often the case in this application, an appropriate mix of both.

Thanks to the MOVIMOT® decentralized inverters – which are directly connected to the gearmotors and fully integrated into the system – as well as the MOVIKIT® software modules, the conveyor lines can be easily and modularly integrated into the overall concept and controlled centrally. With our comprehensive product range, all types of pallet feeders and pallet discharge stations can be perfectly implemented – all from a single source.


Aligning / pre-grouping packages

The products and packages to be palletized are grouped on the pallet according to a specified layer pattern. This pre-grouping requires a wide range of processing steps and high grouping performance. However, very little space is usually available for this complex section of the system. Consequently, it must be designed to be compact.

For this purpose, SEW-EURODRIVE offers optimally tailored solution packages with the parallel-arm kinematic model kit and the associated MOVIKIT® Robotics software modules. These integrate perfectly with the powerful tripod or delta robot technology commonly used in this context.

Thanks to our innovative robotics solutions, packages and products can be aligned with a positive fit, precisely and in a way that is particularly gentle on the material. Delta robots equipped with a parallel-arm kinematic model kit can be quickly adapted to new layouts and changing package sizes. Simple parameterization enables quick, customized, and flexible reconfiguration, allowing for prompt product changeovers in the system.


Forming and simulating layers

Layer formation is both an important and critical process in palletizing. Here, perfect shape and design are essential. With our MOVI-C® modular automation system and the MOVIKIT® software modules integrated into the motion system, we offer you the flexibility you need.

For process optimization and layer control, additional simulation options are available as an option in the MOVIKIT® AutomationFramework and the MOVIKIT® Visualization. This allows you to thoroughly test all functions – and even the grouping performance – as early as the planning phase, ensuring that the layers are later optimized and precisely positioned in the actual machine, ready for acceptance.


Stacking and palletizing

Just as with layer formation, various technologies are used for stacking or palletizing – regardless of whether the layers are palletized using a gantry, articulated-arm, or parallel-arm robot. Here, our MOVIKIT® Robotics software modules offer the right solution for every conceivable kinematic model. In addition, our parallel-arm kinematics kit even provides a modular mechanical solution for the rapid in-house development of a delta robot. It includes a robot operator and programming interface for user-programming your robot using an optional handheld terminal.

With the functional extension in the MOVIKIT® Robotics addon Touchprobe module, your products in particular can be picked up and set down with exceptional precision and flexibility via remaining travel positioning, tailored to each product. And with the MOVIKIT® Robotics add-on CollisionDetection extension, obstacles on the motion path can be reliably detected without additional sensor technology, and customer-specific response movements can be executed.

The fully integrated functional safety system supports all your essential motion functions, such as “Safely Reduced Speed” (SLS), “Safe Direction” (SDI), “Safe Operating Stop” (SOS), as well as position-dependent functions such as “Safely Limited Increment” (SLI) and “Safely Limited Position” (SLP).

Intermediate layer

Our MOVI-C® modular automation system also offers the right hardware and software solutions for additional intermediate layer handling systems. The MOVIKIT® Robotics software modules for 2, 3, 4, or more axes can be easily adapted on a modular basis.

Our parallel-arm kinematic model kit is also available for the rapid in-house development of a delta robot, including a robot operator and programming interface, as well as for simple robot user programming via an optional handheld terminal.

Furthermore, with the help of the MOVIKIT® Robotics Touchprobe function extension, the robot arm can detect the positions of intermediate layers even when the stack height is unknown and then position them in perfect alignment. And this can be done with optional end-to-end functional safety that covers all essential axis-related motion functions. Last but not least, our MOVISUITE® RobotMonitor engineering software supports you with integrated and automatically generated 3D simulations of the robot and its paths. This gives you significant time savings during startup.


Transport

The extensive product range of SEW-EURODRIVE offers you the right drive train – fully integrated into the control system – for the transition from the palletizing system to logistics. This drive train is available in both centralized and decentralized designs, as well as for light to heavy loads. And, optionally, with functional safety for personal protection.

Anything is possible when it comes to a customized transport solution. This is because various technologies and corresponding modules can be used and perfectly combined with one another. Whether “positioning,” “synchronization,” or “running in step” is required, there is always a suitable MOVIKIT® software module available to meet your requirements.

Get your machine up and running faster

A palletizer is a process automation system designed to automatically group packages onto load carriers. Its main functions include moving, sorting, and stacking materials or objects within a defined work envelope.

There are various types of palletizers. Package size, package weight, and – in particular – the work envelope are decisive factors for the machine’s functions and movements. Our machine packages for palletizers offer the right solution here.

Machine packages 564, 664, and 674 are available for palletizers and offer the ideal start to automation.

All packages include functions for process optimization and layer control. This allows you to comprehensively test all functions and grouping performance as early as the planning phase.

MOVIKIT® End-of-Line (EoL) bundle

Our license bundle for palletizers includes the MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, cams, 2D robot kinematics, and machine-specific functions (gantry and wrapping).

For process optimization and layer control, the MOVIKIT® AutomationFramework, with a connection to MOVIKIT® Visualization, offers optional simulation capabilities. This allows you to comprehensively test all functions and grouping performance as early as the planning phase, ensuring that layers are later optimally grouped, precisely positioned, and ready for acceptance in the actual machine.

  • Gripping products
  • Grouping products
  • Transporting products

This package is the basic configuration, which can be individually expanded to meet the machine’s basic requirements; it is flexible, modular, and independent.

Package   564
Type   End-of-Line
Power rating   Advanced, recommended for 6 interpolating axes
Open-loop control
MOVI-C® CONTROLLER
1 × Type UHX45A with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
Visualization
HMI WOP
1 × 15.6-inch HMI web operator panel, capacitive touchscreen, web-based visualization
Software
MOVIKIT® Bundle
1 × EndOfLine – license bundle for palletizers and XY gantry robots (EoL) for the application-specific implementation of typical palletizers and gantries with 2D kinematic models. Programming template MOVIKIT® AutomationFramework, web visualization, OPC UA data server, cams, 2D robot kinematics, machine-specific functions (gantry and winding)
MOVITRAC® advanced
contol cabinet inverter
2 × MOVITRAC® advanced with 7 A nominal current, 3 kW motor power, 47 ohm braking resistance, 0.1 kW power rating
Servomotor
CM3C63M
2 × 4.9 Nm standstill torque, single-cable technology, and DDI encoder
PxG® planetary servo gear unit 2 × Single-stage with i = 10, incl. adapter and mounting bracket
Motor cable
MOVI-C® DDI
2 × 10 m, highly flexible hybrid cable, single-cable technology
Bus coupler
MOVI-PLC® I/O
1 × EtherCAT® coupler incl. end terminal, preconfigured with:
  • DC 24 V power supply module
  • 24 × digital inputs / 16 × digital outputs, DC 24 V
  • 8 × analog inputs, DC ±10 V, Pt1000
  • Includes terminal modules with terminal blocks

This package is the basic configuration, which can be individually expanded to meet the machine’s basic requirements; it is flexible, modular, and independent.

Package   664
Type   End-of-Line
Power rating   Advanced, recommended for 6 interpolating axes
Open-loop control
MOVI-C® CONTROLLER
1 × Type UHX45A with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
Visualization
HMI WOP
1 × 10-inch HMI web operator panel, capacitive touchscreen, web-based visualization
Software
MOVIKIT® Bundle
1 × EndOfLine – license bundle for palletizers and XY gantry robots (EoL) for the application-specific implementation of typical palletizers and gantries with 2D kinematic models. Programming template MOVIKIT® AutomationFramework, web visualization, OPC UA data server, cams, 2D robot kinematics, machine-specific functions (gantry and winding)
Power supply module
MOVIDRIVE® MDP
1 × MOVIDRIVE® modular, 25 kW with braking resistance and line filter
SMPS
MOVIDRIVE® MDS
1 × DC 24 V with AC and DC supply, 0.54 kW rated power
Double-axis module
MOVIDRIVE® MDD
1 × MOVIDRIVE® modular, double-axis module, closed-loop controller for 2 servo axes, each with 4 A nominal current
Servomotor
CMP50M
2 × 4.9 Nm standstill torque, single-cable technology, brake, and DDI encoder
PxG® planetary servo gear unit 2 × Single-stage with i = 10, incl. adapter and mounting bracket
Motor cable
MOVI-C® DDI
2 × 10 m, highly flexible hybrid cable, single-cable technology
Bus coupler
MOVI-PLC® I/O
1 × EtherCAT® coupler incl. end terminal, preconfigured with:
  • DC 24 V power supply module
  • 24 × digital inputs / 16 × digital outputs, DC 24 V
  • Includes terminal modules with terminal blocks

MOVIKIT® End-of-Line Robotics bundle

The license bundle for the application-specific implementation of palletizers with multi-axis kinematics, MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, cams, robot kinematics, and machine-specific functions (product tracking, orientation detection, collision detection).

The high flexibility and modularity of SEW-EURODRIVE’s machine packages enable you to quickly implement any automation task in palletizing and depalletizing. The comprehensive, coordinated functionalities guarantee not only speed and reliability but also a versatile software solution and perfect open-loop control of the robot axes for optimal container handling and stacking quality.

  • Feeding pallets
  • Stacking/palletizing
  • Pre-grouping packages
  • Interlayer
  • Forming/simulating layers
  • Transport

The package is the basic configuration, which can be customized to meet the machine’s specific requirements; it is flexible, modular, and independent.

Package   676
Type   End-of-Line Robotics
Power rating   Progressive, recommended for 16 interpolating axes
Open-loop control
MOVI-C® CONTROLLER
1 × Type UHX65A (4-core CPU) with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
Visualization
HMI WOP
1 × 15-inch HMI web operator panel, capacitive touchscreen, web-based visualization
Visualization
HMI Handheld DOP
1 × 7-inch mobile keypad for robot control
Software
MOVIKIT® Bundle
1 × EndOfLine Robotics – license bundle for palletizing robots (EoL ROB) for the application-specific implementation of typical palletizing robots with four-axis kinematics. Programming template MOVIKIT® AutomationFramework, web visualization, OPC UA data server, cams, robot kinematics, machine-specific functions (product tracking, orientation detection, collision detection)
Power supply module
MOVIDRIVE® MDP
1 × MOVIDRIVE® modular, 25 kW with braking resistance and line filter
SMPS
MOVIDRIVE® MDS
1 × DC 24 V with AC and DC supply, 0.54 kW rated power
Double-axis module
MOVIDRIVE® MDD
1 × MOVIDRIVE® modular, double-axis module, closed-loop controller for 2 servo axes, each with 4 A nominal current
Servomotor
CMP50M
2 × 4.9 Nm standstill torque, single-cable technology, brake, and DDI encoder
PxG® planetary servo gear unit 2 × Single-stage with i = 10, incl. adapter and mounting
Motor cable
MOVI-C® DDI
2 × 10 m, highly flexible hybrid cable, single-cable technology
Bus coupler
MOVI-PLC® I/O
1 × EtherCAT® coupler incl. end terminal, preconfigured with:
  • DC 24 V power supply module
  • 24 × digital inputs / 16 × digital outputs, DC 24 V
  • Includes terminal modules with terminal blocks

Packages for machine automation

Faster, more customized, and more flexible: True to this philosophy and following the concept of a modular system, our packages for machine automation offer you a complete and perfectly coordinated basic package of software and hardware.

Learn more

Need more information?

We’d be happy to advise you personally and without obligation regarding your specific requirements.

Contact us now
View reference

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

With SEW-EURODRIVE, we have succeeded in establishing a strong and lasting partnership that generates many innovative ideas. For us, these solutions guarantee absolute safety and reliability as well as high power rating.
Renzo Brizzi
Owner of ProSystem Packaging (Verona, Italy)