Depending on the goods, correct volumes of various types of secondary packaging must be supplied to the process. Our flexible and reliable drive technology enables you to have perfect control over the relevant challenging systems.
Your benefits
-
Reduced complexity
The compact drive technology from our modular system enables you to build lean systems. -
Fast installation
Thanks to modular drive and automation technology and their easy-to-combine components. -
Reduced maintenance
Thanks to our highly reliable, robust, and long-lasting drive technology. -
Precise automation
With our integrated and perfectly coordinated drive and control technology.
Our solutions for the fast and reliable supply of secondary packaging
Conveyor line
Safely move container and pallets across several conveyor lines
In the logistics centers, different conveyor lines safely transport and accurately supply the necessary secondary packaging. Our high-torque, efficient drive solutions reliably implement all of your tasks for you.
What we can offer you
Asynchronous AC motors in the DR.. series
Our AC motors in the DR.. series comply with all international efficiency standards and already fulfill the new parts of the IEC motor standard, thus enabling us to offer you great potential for energy savings and give you long-term certainty in terms of complying with future standards.
Standard gearmotors
Our modular system has a comprehensive range of standard gearmotors that are suitable for any application and requirement. The AC motors used here are available in the efficiency classes IE2 and IE3.
Decentralized MOVIFIT® FC standard inverter
Depending on the function level, the decentralized MOVIFIT® FC standard inverter can be used for both simple and challenging tasks.
Decentralized MOVIMOT® drive
The gearmotor with an integrated frequency inverter is designed for slim, decentralized installations.
Application solution: MAXOLUTION® package for conveyor lines
The various predefined solutions in the application package for conveyor lines make planning considerably easier for you because we have done the groundwork by combining compatible drive components and offering a functional warranty.
Palletizers
Efficiently handle secondary packaging with high throughput rates
In the logistics sector, palletizers may have very complex requirements. Therefore, a high material throughput, reduced energy consumption, and longer maintenance intervals are key criteria here. Palletizers equipped with our drive technology certainly meet these requirements.
What we can offer you
Standard gearmotors
Our modular system has a comprehensive range of standard gearmotors that are suitable for any application and requirement.
MOVIDRIVE® B application inverter
Our MOVIDRIVE® B control cabinet inverter is the best solution for technically complex applications with synchronized movement sequences.
Servo gearmotors
Maximum dynamics, compact design, low moment of inertia, and overload capacity are the most important attributes of our servo gearmotors because they enable them to easily perform challenging movement sequences in a cost-efficient manner.
MOVIAXIS® multi-axis servo amplifier
The MOVIAXIS® multi-axis servo inverter with a master module is the most powerful and reliable solution for automating highly dynamic multi-axis movements.
MOVI-PLC® motion and logic controller
The MOVI-PLC® control software provides ready-to-use, efficient program modules for many applications. This also includes the palletizer program module.
MOVITOOLS® engineering software
You can use our modular software kit for integrated engineering to parameterize, program, and run diagnostics on the majority of our inverters.
Winder/unwinder
Unwind exact portions of film or paper and cut to size
Secondary packaging (paper or film) is available in large rolls. Automatic winder/unwinders remove precisely the right amount of packaging web. Due to the high requirements in relation to accuracy and processing speed, the drive technology must be highly dynamic and flexible. Our portfolio contains the right solutions for you.
What we can offer you
Dynamic CMP servomotors
Maximum dynamics, compact design, low moment of inertia, and overload capacity are the most important attributes of our servomotors because they enable them to easily perform challenging movement sequences in a cost-efficient manner.
MOVIDRIVE® B application inverter
Our MOVIDRIVE® B control cabinet inverter is the best solution for high-tech applications with synchronized movement sequences.
MOVI-PLC® motion and logic controller
The MOVI-PLC® control software provides ready-to-use, efficient program modules for many applications. This also includes the MultiMotion module.
Related services
Contact
Feel free to contact us!
Do you need advice on a specific application? Just send us a message with your questions.
Contact us now