Baggage sorters are true high-performance systems. They gently and accurately convey baggage at high speed to the right destination and are perfectly supported by our highly dynamic, intelligent, and efficient linear drives.
Your benefits
-
Regulated speed
Thanks to accurate control as well as highly dynamic, powerful linear drive technology with a high level of control quality -
High energy efficiency
Thanks to synchronous linear motors with above-average efficiency and economical mechatronic drives -
Exact positioning
Thanks to precise control technology and software modules that are perfectly tailored to your application -
High sustainability
Thanks to drastically reduced CO2 emissions from our highly efficient drive technology and dispensing with rare earths -
Reduced maintenance
Thanks to virtually wear-free linear motors that can exist without mechanical transmission components
Our solutions for your particular sorting process
Tilt-tray sorters or cross-belt sorters
Sort, distribute, and accurately feed baggage into subsequent transportation routes until they reach the right aircraft: The task undertaken by baggage sorters places high demands on electric drive technology and automation. On the one hand, it is a question of high speed, fast acceleration, and smooth braking. On the other hand, however, precise positioning is required. All the above is perfectly integrated into the overall system control technology.
Irrespective of whether you want to deploy a tilt-tray sorter or a cross-belt sorter, we have the drive you need. If you use our SL2 synchronous linear servomotor as the main drive, your existing sorter systems, which are fitted with traditional asynchronous linear motors, achieve a high degree of efficiency. Furthermore, if you use our exceptionally energy-efficient mechatronic drives on the auxiliary axis, you will make considerable savings.
What we can offer you
MOVIGEAR® mechatronic drive unit
Gear units, motor, and electronics in a single, compact device with energy savings of up to 50%
DRC.. electronic motor
Do you want flexibility in terms of freedom to choose your own gear units and mount them directly? If so, the permanently excited synchronous motor in efficiency class IE4 with integrated drive electronics is the best choice for you.
Standard gear units
Our modular system has a comprehensive range of standard gear units for you, all of which are suitable for direct mounting onto the DRC.. electronic motor.
SL2 synchronous linear servomotor
The virtually wear-free and maintenance-free drive solution for highly dynamic handling tasks has a high level of control quality and precision.
MOVIDRIVE® B application inverter
Our MOVIDRIVE® B control cabinet inverter is the best solution for high-tech applications with synchronized movement sequences.
Related services
Contact
Feel free to contact us!
Do you need advice on a specific application? Just send us a message with your questions.
Inquire now