• Our experts understand your industry and requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum support and advice.
Contact us now
Your benefits

Powerful dynamics
High travel speeds and optimum positioning allow the achievement of powerful dynamics.

Simplified project planning
No need to check the ratio between the motor’s moment and the external moment of inertia.

Reduced maintenance
Wear parts such as spindles, ball bearings, and toothed belts are no longer required.

Reduced noise levels
Less noise produced, even with high supply voltages.

Electric cylinder of the CMS.. series / CMSM..

The ideal drive solution for optimum machine integration

The already high demands placed on machine cycles, acceleration, and linear traveling velocities in many areas such as handling, transportation, and production are continuing to increase steadily. At the same time, users of these demanding systems attach particular importance to the use of virtually wear-free and maintenance-free drive technology. The convection-cooled direct drive covers all requirements to ensure rigorously high control quality with powerful dynamics and consistently high precision levels.

Specially designed for process reliability. Because linear motion and force is generated directly, the linear motors do not require mechanical transmission elements or wear parts, such as spindles, ball bearings, or toothed belts. In addition, the latest winding technology and laminated iron core required for this ensure an optimum force-density ratio.

There are 3 motor versions available: SL2-Basic, SL2 Advance System, and SL2 Power System. All motors are available in several widths and lengths, and in speed classes 1, 3, and 6 m/s. Your flexibility is also important to us: The secondaries for the linear motors are available in different lengths and can be lined up easily, if required.

The SL2-Advance/Power System can be integrated easily as a gearmotor. Our motor cooling unit already offers all of the key elements needed for machine construction. It covers cooling surfaces, strength, weight, bearing installation, load assembly, and thermal expansion. The SL2 Power System has a higher rated force thanks to the integrated forced cooling fan.

The SL2-Basic allows you to overcome the limitations of conventional machine construction. Reduce drive components to the bare essentials. Design your own optimum machine using modular components.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

  • No mechanical transmission components or wear parts are required as linear motion and force are generated directly
  • Optimized force-density ratio thanks to the latest winding technology and laminated iron core
  • Virtually maintenance-free
  • High control quality, dynamics, and accuracy
  • Available in three designs: SL2 Basic, SL2 Advance System, SL2 Power System
  • Secondaries available in three different lengths; can be lined up easily

SL2 Basic: Primary and secondaries

  • Width: 25, 50, 100, 150, 200, and 250 mm
  • Rated speeds: 1, 3, and 6 m/s
  • 4 motor lengths: VS, S, M, and ML
  • 4 secondary lengths: 64, 128, 256, 512 mm
  • Rated thrusts of 125 N to 6,000 N
  • Peak feed thrusts of 330 N to 12,600 N
  • IP65

Basic components integrated into cooling units

  • Width: 50 mm to 150 mm
  • Rated speeds: 1, 3, and 6 m/s
  • 4 motor lengths VS, S, M, and ML
  • 4 secondary lengths: 64, 128, 256, 512 mm
  • Rated thrusts of 280 N to 3,600 N
  • Peak feed thrusts of 650 N to 7,700 N
  • IP65

SL2 Advance with additional fan

  • Width: 50 mm to 150 mm
  • Rated speeds: 1, 3, and 6 m/s
  • 4 motor lengths VS, S, M, and ML
  • 4 secondary lengths: 64, 128, 256, 512 mm
  • Rated thrusts of 400 N to 5,500 N
  • Peak feed thrusts of 650 N to 7,700 N
  • IP54

Options for SL2 Advance System and SL2 Power System

  • Design on the motor end with appropriate plug connectors
  • EMC-compliant connector housing design
  • Strain relief ensured by connectors with lamellar seal (cable end) in accordance with EN 61884
  • Comprehensive range of accessories for inverter-specific assembly
  • Highly dynamic, flexible processing machines
  • Material handling environments
  • Pick-and-place applications