Stacker crane with regenerative supply unit

The stacker crane with regenerative supply unit application solution for maximum energy efficiency: specially developed for minimum energy consumption in pallet warehouses.

Minimize the energy consumption in your systems

Energy-efficient stacker crane with regenerative supply unit variant
Energy-saving solutions for maximum energy efficiency

The MOVI-PLC® multi-motion controller in the Configurable Control Unit (CCU) variant is integrated into the MOVIAXIS® multi-axis servo inverter. It coordinates the energy-optimized control of all the drives while complying with the maximum number of double cycles.

The innovative "Energy-efficient SRS" software module optimizes the travel cycles of the lifting and travel drives. In addition, the regenerative power supply module returns the released energy back to the system during braking and downward movements. This allows you to reduce your energy consumption by up to 50%.

Get in touch with us.

  • Our experts understand your industry and requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum advice and support.

Your benefits

  • High-performance drive technology

    with many options.
  • Simple to start up

    via predefined application software
  • Optimize systems

    with our synchronous motors
  • Improve processes

    since our sophisticated application solutions provide you with many options and solutions
  • Optimize travel cycles

    with the innovative energy-efficient SRS software module

Components

IE1 to IE4 motors: efficient, powerful and usable worldwide

DR.. series AC motors for the MAXOLUTION® stacker crane with regenerative supply unit
  • Compact design saves space and cuts costs
  • Extensive gear unit portfolio for all needs
  • Large selection of a variety of brake sizes
  • Up to three brake sizes for each motor size available
  • Motor has fully integrated built-in encoder
  • Modular IEC system

Optional extension

Learn more
Experience in motion: How we optimize your processes with our concepts.
Intelligent logistics processes

The video is loading...

Experience in motion: How we optimize your processes with our concepts.

Intelligent logistics processes

Experience in motion: How we optimize your processes with our MAXOLUTION® concepts.

Downloads