MAXOLUTION® stacker crane package

This predefined application solution meets all of the requirements for drive technology used in modern warehouses. This package’s unique features help you to plan systems faster and more cost-effectively.

Use the multi-faceted functions of our MAXOLUTION® stacker crane package

MAXOLUTION® stacker crane package
Optimize system planning with the application solution for stacker cranes
Optimize system planning with the application solution for stacker cranes

Stacker cranes are used in small-parts or pallet warehouses. These kinds of warehouses not only vary based on the kind of load carrier used, but also based on the weight to be transported. The desired number of double cycles per hour and the dimensions of the warehouse are also decisive. With our application solution for stacker cranes, you can meet all of these requirements systematically.

With the application solution for stacker cranes, we provide you with special energy-efficient algorithms for coordinating lifting and travel axes. The software contained in the solution enables you to save up to 25% of your energy. And you support optimized processes and the simple assignment of components during project development. Predefined application modules and regenerative power supply modules enable you to reduce your energy consumption by up to 50%. Even more: they make startup a standardized procedure and greatly simplify installation and maintenance.

The PLC function with an interface to the higher-level controller allows you to achieve a high level of availability. Predefined variants make it easier to choose the right components to fulfill your needs.

Your benefits

  • High-performance drive technology

    with many options.
  • Simple project planning

    because you only require one software package for consistent engineering with our predefined software module.
  • Lower costs

    by reducing the startup time for your systems.
  • Improve processes

    because our software allows you to optimize the travel cycles of the lifting and travel drive. This means you achieve an energy saving of up to 25%.
  • Minimize maintenance

    since you achieve uniform startup and significantly reduce installation and maintenance work.

Predefined variants for the perfectly tailored solution

Stacker crane for high-bay warehouses

Variant for pallet warehouses with mid-range dynamic requirements

The MAXOLUTION® package for the stacker crane for high-bay warehouses variant: designed for pallet warehouses with mid-range dynamic requirements. The drive for load suspension is already integrated into this variant.

Stacker crane for high-bay warehouse without load handling

Stacker crane for automated small-parts warehouses

Dynamic stacker crane

Stacker crane with regenerative supply unit

Distinguishing features stacker crane

Stacker cranes perform similar functions in essentially all industries and applications. In practice, the differences are defined by the performance, dynamic properties, as well as the dimensions of the warehouse. The predefined variants in our application solution for stacker cranes make it easier to choose the right components for your needs.

Distinguishing features of the MAXOLUTION® stacker crane

Close table
Distinguishing features Stacker crane for high-bay warehouses Stacker crane for automated small-parts warehouses Stacker crane with a regenerative supply unit for energy efficiency
Load weight Up to approx. 2000 kg Up to approx. 300 kg Up to approx. 2000 kg
Dynamics Medium Very high Precise
Performance Up to 200 kW Up to 75 kW Up to 75 kW
Energy-efficiency standard Optimized travel diagram Optimized travel diagram + DC link coupling Optimized travel diagram + DC link coupling
Drive technology Asynchronous technology Synchronous technology Synchronous or asynchronous technology
SEW‑EURODRIVE product series MOVIDRIVE®, MOVI-PLC®, DRL.. and DR.. geared brakemotors MOVIAXIS®, MOVI-PLC®, CMP motors MOVIAXIS®, MOVI-PLC®, DR.. geared brakemotors
Accuracy/controllability Medium Very high High
Overload capacity ≥ 150 % ≥ 250% ≥ 250%
External bus systems (optional) PROFIBUS, DeviceNet, ProfiNet/Ethernet IP, Modbus TCP PROFIBUS, DeviceNet, ProfiNet/Ethernet IP, Modbus TCP PROFIBUS, DeviceNet, ProfiNet/Ethernet IP, Modbus TCP
Internal bus system CAN CAN CAN
We have stored a table for you here.
Learn more
Experience in motion: How we optimize your processes with our concepts.
Intelligent logistics processes

The video is loading...

Experience in motion: How we optimize your processes with our concepts.

Intelligent logistics processes

Experience in motion: How we optimize your processes with our MAXOLUTION® concepts.

Downloads

Last visited