• Наша команда экспертов хорошо знает вашу отрасль и ваши требования
  • Благодаря нашей глобальной сети мы всегда готовы оказать вам поддержку на месте
  • У нас есть знания и инструменты, чтобы предоставить вам оптимальные рекомендации
Свяжитесь с нами
The benefits for you

Flexible usage
This is possible thanks to the innovative MOVITRANS® spot technology, which also allows for use in public spaces.

Optimized performance
Systems can simply be charged when the load is transferred and, depending on the application, a variety of charging strategies and capacities are possible.

High ground clearance
MOVITRANS® spot transfers energy through an air gap between the loading plate and the pick-up.

Easy customization
MOVITRANS® spot can be easily adapted to suit changing system tasks and modifications thanks to its system modules.

Lower operating costs and higher energy efficiency
MOVITRANS® spot is easy to use, sustainably minimizes maintenance costs and, thanks to its state-of-the-art component technologies, is highly efficient.

MOVITRANS® line — бесконтактная передача энергии MOVI-DPS® power supply

Secure high ground clearance and increase performance and flexibility

Our MOVITRANS®technology works on the principle of inductive energy transfer. This is where energy is transferredwirelessly and without contact through an air gap. As a result, the electromagnetic coupling is completely wear-free, low-noise and low-maintenance.

Contactless energy transfer is particularly useful in production facilities where machines and systems are flexibly connected over lengthy distances. In the past, high-maintenance conveyor belts or vehicles requiring a human driver were used for this task. Nowadays, mobile transport systems are used to easily bridge such distances. Our MOVITRANS®is the perfect power supply system for this very scenario. This is especially true in dusty and dirty areas.

Thanks to MOVITRANS®spot, the vehicles are not dependent on fixed tracks or line cables and can move autonomously and freely around the available space. All it takes is a stationary hold point above a field charging plate to inductively charge their energy storage units. Space-saving, quick and efficient. Thanks to this wear-free, low-maintenance form of energy transfer, MOVITRANS® spot ensures aparticularly high ground clearance and flexibility, specially designed for mobile systems.

Форма обратной связи Филиалы Контактная информация

При активации поиска по почтовому индексу данные передаются Google в США. Для получения дополнительной информации см. нашу политику конфиденциальности.

Industrial and urban mobility designed safely

Активируя это видео, Youtube будет передавать данные в США. Подробнее в нашей политике конфиденциальности.

Интеллектуальная защитная функция SAFS в сочетании с бесконтактной системой передачи энергии MOVITRANS® обеспечивает снижение нагрузки на инфраструктуру — не только в промышленности, но и в городских условиях.


В нашем видео показано, как это работает.

Point-based, wear-free, low-maintenance and safe

MOVITRANS® spot is made up of both stationary and mobile system components. They can be quickly and easily integrated into existing automation systems. The nominal air gap between the point-based charging plate and the pick-up is 20 mm. This makes it possible to achieve high transmission power even with a high ground clearance.

Характеристики

  • Проектирование систем передачи энергии без ограничений
  • надежная точечная передача энергии
  • гибкое использование, в том числе в общественных местах
  • компактная конструкция с высокой удельной мощностью
  • все соединительные кабели с разъемными соединениями
  • очень высокий КПД
  • возможность комбинирования с гибридными концепциями накопления энергии
  • простая установка и автоматический ввод в эксплуатацию
  • не подвержен износу и простой в обслуживании

Безопасное отключение

SAFS:
Безопасное отключение питания при неактивных полевых пластинах

Чтобы предотвратить попадание людей в зону воздействия невидимых электромагнитных полей, наша технология MOVITRANS®оснащена уникальной защитной функцией «SAFS». Аббревиатура означает Safe AC Field Stop (AC = переменный ток). С помощью функции SAFS можно, например, безопасно отключить зарядную точку, если над ней не находится транспортное устройство. Таким образом, зарядная точка становится безопасной и свободной от поля.

Функция SAFS соответствует уровню безопасности SIL2:

  • Когда функция активирована, переменный ток не поступает в полевую пластину, и электромагнитное переменное поле отсутствует.
  • Для этого безопасный двухканальный отключаемый сигнал 24 В на одном из входов блокирует выход, генерирующий сигнал с высокой частотой.
  • Функция SAFS соответствует стандарту ISO 13849 на уровне производительности d (сокр. PL d) или стандарту для приводных систем IEC 61800-5-2.

Области применения

Идеально подходит для гибкой транспортировки материалов и людей:

  • системы People-Mover
  • автономные мобильные системы
  • тележка поперечного перемещения

Стационарные компоненты

Частота системы: 50 кГц

Децентрализованное питание TES30

  • не требуется электрошкаф
  • Мощность: 8 кВт
  • Напряжение электросети U: 380 В – 500 В ± 10 %
  • Степень защиты: IP54
  • Все входы и выводы устройства выполнены в виде штекерных разъемов.

Полевая панель TFS10A

  • Индуктивная точечная зарядка
  • высокая мощность зарядки до 11 кВт
  • подходит для движения вилочных погрузчиков
  • Установка в пол

Компенсатор TCS50

  • компенсирует сопротивление питающего кабеля и индуктивность полевой пластины
  • Степень защиты: IP65

Полевая пластина TFS50A

  • Индуктивная точечная зарядка
  • Мощность зарядки до 7,5 кВт
  • Установка на полу с помощью конструкционных плит TIS30A

Конструкционная плита TIS30A

  • Установка MOVITRANS® MOVITRANS® spot с TFS50A возможна без вскрытия пола
  • Благодаря соединению конструкционных плит с помощью шпунта и паза по принципу «пазла» обеспечивается быстрый монтаж и демонтаж поверхностей. Это повышает гибкость и адаптируемость завода.

Плиты TFS10A (см. рисунок) и TFS50A

  • индуктивная точечная зарядка
  • высокая мощность зарядки до 11 кВт
  • подходит для движения вилочных погрузчиков
  • могут устанавливаться в пол (TFS10A) или с помощью конструкционных плит (TFS50A)

Мобильные компоненты

Энергоприемник TDM80E

  • Номинальная мощность: до 11 кВт в течение 4 минут
  • Различные типы для разных выходных напряжений
  • Проектирование через EtherCAT®®/SBusplus
  • Номинальное напряжение: до 60 В постоянного тока
    • Подходит для использования на открытом воздухе при температуре от +5 °C до +40 °C
  • Номинальное напряжение: до 360 В постоянного тока
    • Подходит для использования на открытом воздухе при температуре от -25 °C до +55 °C

Аккумуляторная система EKV от MOVI-DPS® (Drive Power Solution) / Аккумуляторная система EKV

  • конфигурируемая система накопления энергии, адаптируемая к потребностям в энергии
  • Акумулирование энергии или компенсация пиковых нагрузок с помощью двухслойных конденсаторов
  • быстрое и прямое поглощение и отдача энергии
  • Возможно большое количество циклов заряда
  • Возможно подключение модулей накопления с элементами емкостью 100 Ф или 350 Ф
  • возможность подключения дополнительного сигнального кабеля для контроля напряжения и температуры накопителя

Сертификаты, соответствие

Для всех перечисленных компонентов MOVITRANS® spot:

  • CE (Европа)
  • EAC (Армения, Беларусь, Казахстан, Кыргызская Республика, Россия)
  • UKCA (Великобритания)

Cut costs – for investments, startup and operation

In short, the MOVITRANS® spot contactless power supply system is the ideal choice if you are looking tokeep costs lowand boost productivity.

One key consideration is that our engineering software makes the startup and use of contactless MOVITRANS® technology extremely straightforward.

Dr. Jochen Mahlein, head of the Charging Technology for Mobile Systems business area:

"The MOVITRANS®spot point-based energy transfer system represents the next stage in the systematic development of our long-standing and successful portfolio of contactless energy transfer products. It is ideal for those looking for a wear-free, position-tolerant charging solution for mobile applications/vehicles with energy storage units in process workflows. MOVITRANS®spot offers accessible, underfloor systems for new buildings and flexible floor-mounted installations that can be retrofitted at any time to help build the adaptable factory of the future."

Interview

Contactless energy transfer simply explained
by Dr. Hans Krattenmacher, Geschäftsführer Innovation Mechatronik

Take a look now