• Наша команда экспертов хорошо знает вашу отрасль и ваши требования
  • Благодаря нашей глобальной сети мы всегда готовы оказать вам поддержку на месте
  • У нас есть знания и инструменты, чтобы предоставить вам оптимальные рекомендации
Свяжитесь с нами
The benefits for you

Flexible routing
This is possible thanks to an innovative system with a wedge-shaped cable design that is easy to adapt without much effort, whenever required.

Easy adaptation
With its modular system, MOVITRANS® line can be easily adapted to modifications and changing system tasks.

Increased productivity
MOVITRANS® line combines maximum system reliability with wear-free and low-maintenance operation.

Reduced investment costs
Existing components can be put to versatile use and adapt to the system layout.

Lower operating costs and higher energy efficiency
MOVITRANS® line is easy to use, minimizes maintenance outlay in the long term and is highly efficient thanks to the latest component technologies.

MOVITRANS® spot — бесконтактная передача энергии MOVI-DPS® power supply

Flexible energy transfer planning and project management

MOVITRANS® line ensures perfect energy transfer, even over long distances. It is a contactless, quiet, wear-free and low-maintenance system. No room for a control cabinet? With MOVITRANS® line, you also save time and space.

How do we achieve this? It's simple! With MOVITRANS® line, the power socket rides along, as it were. Energy is transferred contactlessly through an air gap, which enables a completely wear-free, low-maintenance electromagnetic connection. This contactless energy supply also makes it possible to achieve high speeds of over 10 m/s.

MOVITRANS® technology from SEW‑EURODRIVE works on the principle of inductive power supply. Electrical energy is transferred continuously along the route via a line cable that benefits from incredibly simple, flexible installation and is easy to reposition if you subsequently want to modify or add to it. This makes complex, cumbersome and high-maintenance systems consisting of cable carriers, conductor rails and fixed floor installations a thing of the past.

Форма обратной связи Филиалы Контактная информация

При активации поиска по почтовому индексу данные передаются Google в США. Для получения дополнительной информации см. нашу политику конфиденциальности.

Industrial and urban mobility designed safely

Активируя это видео, Youtube будет передавать данные в США. Подробнее в нашей политике конфиденциальности.

Интеллектуальная защитная функция SAFS в сочетании с бесконтактной системой передачи энергии MOVITRANS® обеспечивает разгрузку инфраструктуры — не только в промышленности, но и в городских условиях.


В нашем видео показано, как это работает.

MOVITRANS® line gets you moving

MOVITRANS® line is made up of both stationary and mobile system components. These can be integrated into existing automation systems quickly and easily. The nominal air gap between line cable and pick-up is 20 mm. This enables high transmission power even in situations where the pick-up is not always at a constant distance above the line cable.

Характеристики

Универсальность и независимость от оборудования

  • Эта технология основана на принципе индуктивной передачи энергии.
  • Передача электрической энергии осуществляется непрерывно через тяговую линию, которую можно прокладывать в произвольном направлении вдоль трассы.
  • При использовании новой системы клиновых проводников отпадает необходимость в трудоемких работах по резке бетона и заливке пазов
  • Электромагнитная связь осуществляется через зазор, проста в обслуживании и не подвержена износу.
  • Бесконтактная передача энергии сама по себе не вызывает загрязнения и нечувствительна к посторонним загрязнениям.
  • Простой принцип работы обеспечивает чрезвычайно высокую практическую пользу при эксплуатации установки.
  • Сложные и мешающие работе цепные коробы, системы контактных рельсов и жесткие напольные установки остались в прошлом.

Безопасное отключение

SAFS:
Безопасное отключение источника питания

Чтобы предотвратить попадание людей в зону воздействия невидимых электромагнитных полей, наша технология MOVITRANS®оснащена уникальной защитной функцией «SAFS». Аббревиатура означает Safe AC Field Stop (AC = переменный ток). Это может быть полезно, например, при неиспользовании участка линии или для проведения технического обслуживания транспортных устройств.

SAFS обеспечивает безопасное отключение магнитного поля, если на линии нет подвижного транспортного устройства, заряжающегося на линии, или если оно в данный момент не используется. Функция SAFS соответствует стандарту ISO 13849 на уровне производительности d (сокр. PL d) или стандарту для приводных систем IEC 61800-5-2.

Области применения

Идеально подходит для гибкой транспортировки материалов — в различных отраслях:

  • Наземные транспортные системы
  • Электрические подвесные дороги (EHB)
  • Подъемники или вспомогательные транспортные устройства
  • Мобильные системы
  • тележка поперечного перемещения
  • Передвижные подъемники для многоярусных складов
  • Движущиеся платформы с подъемным столом
  • Транспортные системы в логистических центрах

Стационарные компоненты

Частота системы: 25 кГц или 50 кГц

Децентрализованное питание TES31A

  • Не требуется электрошкаф
  • Частота системы: 25 кГц:
    Мощность: 8 кВт – 16 кВт (до 45 кВт при параллельном включении)
  • Частота системы: 50 кГц:
    Мощность: 8 кВт – 14 кВт (до 28 кВт при параллельном включении)
  • Напряжение электросети U: 380 В – 500 В ± 10 %
  • Степень защиты: IP54
  • Все разъёмы устройства для ввода/вывода выполнены в виде штекерных разъемов.

Компенсатор TCS31A

  • Точная настройка индуктивности линии с помощью интуитивно понятного программного обеспечения
  • Степень защиты: IP65

Блок компенсации линии TCS10A / TCS11A

  • Компенсация по длине линии с помощью встроенной емкости
  • Степень защиты IP65
  • TCS11A: линейная компенсация для системы TIS90C

Провод круглого сечения TLS

  • Среднечастотный кабель с двойной кабельной оболочкой для прокладки в грунте
  • сечение:
    • 2 × 8 мм2 до 60 А
    • 25 мм2 до 60 А или до 85 А
    • 41 мм2 для 85 А
  • Провод круглого сечения вставляется в пазы и герметизируется заливочной смесью.

Клиновые проводники TLS

  • Возможна установка в пол или на поверхности пола
  • Тяговая линия специальной клиновидной формы подходит для токов до 60 А.
  • Сечение: 3 × 3 мм2 до 60 А
  • Клиновидный проводник запрессовывается в пропиленные выемки вдоль трассы.

Распределительный блок TVS10 / TVS11A

  • Распределительная коробка для соединения тяговой линии и кабеля нагрузки
  • Степень защиты IP65
  • TVS11A: соединительный распределитель для системы TIS90C

Конструкционная плита TIS30A

  • Конструкционные плиты для укладки клинового кабеля на полу
  • Благодаря соединению конструкционных плит с помощью шпунта и паза по принципу «пазла» обеспечивается быстрый монтаж и демонтаж поверхностей. Это повышает гибкость и адаптируемость фабрики

Монтажные материалы TIS20A / TIS90C

  • Пластиковые держатели для монтажа тяговой линии в системах с рельсовой направляющей и U-образными энергоприемниками
  • TIS90C: для использования энергоприемника TDM90C

Плоский энергоприемник THM20E

  • Эксплуатация TPM32A basic
  • Частота системы 25 кГц
  • Мощность: 2 кВт (непрерывная), 4 кВт S3-40 % (пиковая мощность)
  • Степень защиты IP65

У-образный энергоприемник THM21C010/THM21C017

  • Эксплуатация TPM32A basic
  • Степень защиты: IP65

THM21C010:

  • Частота системы 25 кГц
  • Номинальная мощность 1 кВт
  • Пиковая мощность 2 кВт

THM21C017:

  • Частота системы 50 кГц
  • Номинальная мощность 1,7 кВт
  • Пиковая мощность 4 кВт

Выпрямительный модуль TPM32A basic

  • Мощность:
    • При подключении 2x THM20E: 4 кВт в режиме непрерывной работы, 8 кВт пиковая мощность
    • При подключении 4x THM21C010: 4 кВт (постоянная мощность), 8 кВт (пиковая мощность)
    • При подключении 2x THM21C017: 3,4 кВт (постоянная мощность), 8 кВт (пиковая мощность)
  • Выходное напряжение: 500 / 550 / 600 В постоянного тока
  • Степень защиты IP65
  • Также подходит для использования на открытом воздухе при температуре до -25 °C
  • Возможен монтаж внешнего вентилятора для эксплуатации при температуре окружающей среды до 50 °C

Плоский энергоприемник THM10E

  • Мощность: 1,5 кВт
  • Степень защиты: IP65
  • Также подходит для использования на открытом воздухе при температуре до -25 °C
  • Эксплуатация с TPM12B

У-образный энергоприемник THM11C008

  • Эксплуатация TPM12B
  • Замена для THM10C
  • Частота системы 25 кГц
  • Номинальная мощность 0,8 кВт
  • Пиковая мощность: 0,9 кВт
  • Степень защиты: IP65

Выпрямительный модуль TPM12B

  • Номинальная выходная мощность:
    • при подключении 4x THM10C: макс. 3,6 кВт
    • при подключении 2x THM10E: макс. 3,0 кВт
  • Выходное напряжение: 500 Впостоянного тока
  • Напряжение дополнительного выхода: 24 В, макс. 2 А
  • Степень защиты: IP65
  • Также подходит для использования на открытом воздухе при температуре до -25 °C

Мобильные компоненты

Энергоприемник TDM90E

  • с прямым выходным напряжением и накопителем энергии
  • 1,4 кВт / 350 В постоянного тока
  • Возможно последовательное и параллельное включение
  • Степень защиты: IP65
  • также подходит для использования на открытом воздухе при температуре до -25 °C

U-образный энергоприемник TDM90C

  • С прямым выходным напряжением и накопителем энергии
  • Частота системы 50 кГц
  • 500 Вт
  • 48 В / 55 В / 352 В постоянного тока
  • Также подходит для использования на открытом воздухе при температуре до -25 °C
  • Степень защиты: IP65

Аккумуляторный блок EKV системы MOVI-DPS® (Drive Power Solution)

  • Аккумуляторный блок
  • Акумулирование энергии или компенсация пиковых нагрузок с помощью двухслойных конденсаторов
  • Быстрое и прямое поглощение и отдача энергии
  • Возможно большое количество циклов заряда
  • Возможно подключение модулей накопления с элементами 100 Ф или 350 Ф
  • Возможно подключение дополнительного сигнального кабеля для контроля напряжения и температуры накопителя

Сертификаты, соответствие

Для всех указанных компонентов MOVITRANS®line:

  • CE (Европа)
  • EAC (Армения, Беларусь, Казахстан, Кыргызская Республика, Россия)
  • Сертификат UL (США и Канада)
  • UKCA (Великобритания)

Cut costs – for investments, startup and operation

All in all, the MOVITRANS® line contactless power supply system is the ideal choice if you are looking to keep costs down and boost productivity. One key consideration is that our engineering software makes the startup and use of contactless MOVITRANS® technology extremely straightforward.

Udo Marmann, Market Manager Drive Electronics, Decentralized Technology and Mechatronics:

"Our decentralized energy storage system for MOVITRANS® line makes it possible to adapt and retrofit intralogistics tasks in line with the requirements at any time. The new Safe AC Field Stop functional safety function, or SAFS, can be combined with safety-oriented controllers and sensors and is therefore ideal for optimum operation in industrial systems. SEW‑EURODRIVE offers its customers further components for end-to-end drive system solutions all the way to turnkey factory automation."

Interview

Contactless energy transfer simply explained
by Dr. Hans Krattenmacher, Geschäftsführer Innovation Mechatronik

Take a look now