• Detailed information about your customized product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Contact us now
The benefits for you

Consistent
Addition of safe I/O modules and further non-safe function modules to the portfolio, which are operated via the same coupler.

Service-friendly
Easy to install and service thanks to simple and fast assembly by means of a safe sliding mechanism.

Space-saving
Space-saving, staircase-shaped wiring level with spring-loaded clamping technology.

Scalable
With additional supply modules - up to 64 modules possible on the backplane bus.

Control technology Control cabinet technology

The right tool for the perfect solution

In conjunction with the new MOVI‑C® CONTROLLER portfolio, interaction between the product portfolio of SEW‑EURODRIVE and external field units is optimized. Take advantage of the wide range of function modules and their combination options. Simply integrate them into the EtherCAT® bus of the controller via the bus coupler and use the full functionality in daily practice: For example, read in binary as well as analog signals or SSI encoder signals, or obtain data from counter or measuring modules, e.g. energy consumption.

Suitable I/O modules are also available for Safety over EtherCAT® for the special requirements in functionally safe areas.

Digital 16-way I/O modules round off the MOVI-PLC® portfolio

Digital modules with 16 input and output channels enable a compact and space-saving design of your system. The modules have an easy-to-install wiring level with spring-loaded terminal technology.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Properties and technical data

A module unit is made up of a terminal module and an electronics module. These are connected using a secure sliding and locking mechanism. The terminal module combines clamps, a fixture for the electronics module and the backplane bus connector. This means only the electronics module is replaced during servicing, by simply pulling it out of the terminal module. The wiring and mounting on the 35 mm DIN profile rail remain as they are. The electronics modules can be supplied with voltage and/or divided into separate potential groups by using additional supply modules.

The stepped arrangement of terminals on the terminal module using proven spring-clamp technology with highly reliable contacting enables fast, clear and safe wiring. The integrated status LEDs and the labeling strip on the front of the electronics modules ensure unique, channel-specific assignment and clear display of the channel status. The backplane bus concept with a speed of 48 Mbit/s also makes for very short response times.

In addition, a high system density can be achieved through digital input and output modules with up to 16 channels.

Areas of application of the I/O modules

Our I/O modules can be used whenever you are looking to integrate actuators, sensors or other field units into your automation network.

Assignment to above image Examples of applications Designation Possible field bus units / technologies
1 Presence monitoring / reference initiators
(binary signals)
ODI..C
ODO..C
Optoelectronic sensors, ultrasound sensors, inductive/capacitive sensors, laser light sensors, print mark sensors, light columns and fluid sensors
2 Height monitoring / distance measuring
(analog signals)
OAI..C
OAO..C
Optoelectronic distance measuring devices, ultrasound sensors and inertial sensors
3 Evaluating encoder signals
(counter modules / SSI module)
OSM12C
OSM13C
OSM14C
Rotary encoders and encoders
4 Load cell / strain gauge OSM11C Strain gauge
5 Serial interfaces ORS11C Laser light sensors, optoelectronic distance measuring devices, optical identification sensors and RFID
6 Temperature measurement OAI45C Pt100, Pt1000, Ni100 and Ni1000 temperature sensors
7 Energy measurement OEM12C Three-phase grids
8 Hazardous point protection with hand and presence detection / functional safety OFI41C
OFO41C
Safety light grid, safety scanner, safety switch, safety locking device and emergency stop

Communication

EtherCAT® and CANopen interface modules are available for data exchange when using this solution. The I/O modules are equipped with a power supply module and support up to 64 electronics modules on the backplane bus.

Certifications/conformity

  • CE (European Economic Area)
  • RoHS (China)
  • cULus (USA, Canada)
  • UKCA (United Kingdom)
  • WEEE (European Economic Area)

Bus coupler

Module Description Properties Data sheet
OCE12C Bus coupler
  • EtherCat® (SBusPLUS) bus coupler
To data sheet
OCC11C Bus coupler
  • CAN (SBus) bus coupler
To data sheet

Digital input and output modules

Module Description Properties Data sheet
NEW: ODI161C Digital input module
  • 16 ×DI
  • DC 20.4 –28.8 V
  • 2.3 mA
To data sheet
NEW: ODO161C Digital output module
  • 16 ×DO
  • DC 20.4 –28.8 V
  • 0.5 A
To data sheet
ODI24C Digital input module
  • 2 × DI
  • DC 24 V
  • Input filter time delay parameterizable (2 μs – 3 ms)
  • ETS function with µs time stamp
To data sheet
ODI42C Digital input module
  • 4 × DI (fast)
  • DC 24 V
  • Input filter time delay parameterizable (2 μs – 4 ms)
To data sheet
ODI43C Digital input module
  • 4 × DI
  • DC 24 V
  • 2/3-wire connection
To data sheet
ODI81C Digital input module
  • 8 × DI
  • DC 24 V
To data sheet
ODO21C Digital output module
  • 2 × DO
  • DC 30 V
  • AC 230 V
  • 3 A
  • Electrically isolated for each channel
  • Relay
To data sheet
ODO41C Digital output module
  • 4 × DO
  • DC 24 V
  • 2 A
To data sheet
ODO81C Digital output module
  • 8 × DO
  • DC 24 V
  • 0.5 A
To data sheet
ODO82C Digital output module
  • 8 × DO
  • DC 24 V
  • 0.5 A
  • NPN
To data sheet

Analog input and output modules

Module Description Properties Data sheet
OAI42C Analog input module
  • 4 × AI
  • 16 bit
  • Current 0(4) – 20 mA
To data sheet
OAI41C Analog input module
  • 4 × AI
  • 16 bit
  • Voltage -10 V – +10 V
To data sheet
OAI44C Analog input module
  • 2 × AI
  • 16 bit
  • Voltage -80 mV – +80 mV
  • TC type J, K, N, R, S, T, B, C, E, L
  • Reduced parameter bytes
To data sheet
OAI45C Analog input module
  • 4 × AI
  • 16 bit
  • Resistance 0 – 3000 ohms
  • 2-, 3- and 4-wire resistance measurement
  • Pt100, Pt1000, NI100 and NI1000 resistance temperature transmitters
To data sheet
OAO42C Analog output module
  • 4 × AO
  • 12 bit
  • Current 0(4) – 20 mA
To data sheet
OAO41C Analog output module
  • 4 × AO
  • 16 bit
  • Voltage -10 V – +10 V
To data sheet

Safety modules

  • Safety over EtherCAT® I/O modules with 4 safe inputs and outputs each
  • for evaluation and logical linkingconnect the modules to a safety controller via the bus coupler
Module Description Properties Data sheet
OFI41C Safe digital input
  • 4 × SDI
  • DC 24 V
  • 0.5 A
  • Safety
To data sheet
OFO41C Safe digital output
  • 4 × SDO
  • DC 24 V
  • 0.5 A
  • Safety
To data sheet

Function modules

Module Description Properties Data sheet
NEW: OSS21C Stepper motor terminal
  • Encoder interface 5V/TTL
  • DC 48 V, 5 A
  • 3 digital inputs, 1 digital output
  • Communication via OCE12C bus coupler
To data sheet
OSM11C Strain gauge analog input
  • Direct connection of a full resistance bridge (strain gauge) or load cell
  • 4- or 6-wire connection
  • 16 (24)-bit resolution
  • Absolute accuracy basic error ± 0.1% (± 0.01%)
  • 2V5, 5 V, 7V5, 10 V and 12 V onboard power supply
To data sheet
OSM12C SSI module
  • SSI encoder, master or slave operation
  • Encoder frequency 125 kHz – 2 MHz
  • µs time stamp function
  • Alarm function
  • Diagnostic function
To data sheet
OSM13C Counter module
  • 1 × counter 32 bit (AB), DC 24 V
  • Up to 400 kHz
  • 1 × DO, DC 24 V for comparison function
  • 0.5 A
To data sheet
OSM14C Counter module
  • 1 × counter 32 bit (AB), DC 5 V
  • Up to 2 MHz (differential signal)
  • Comparison function
To data sheet
OEM12C Energy measurement module
  • AI 1 × 3 Ph, 230 / 400 V
  • 3-phase and N conductor
  • Current range 1 A (can be extended using current transformer)
  • Remanent storage of energy values; diagnostic function
  • 24-bit resolution for measured value
  • Available measured variables: Voltage, current, electrical power, electrical work, harmonics, phase shift cos φ and frequency
To data sheet
ORS11C RS422/485 interface
  • RS422/485 interface
  • ASCII, STX/ETX, 3964(R) and Modbus RTU (master, slave) protocols
To data sheet

Modules for power supply, distribution and accessories

Module Description Properties Data sheet
OPV81C Potential distributor
  • 8 × DC 24 V terminals
To data sheet
OPV82C Potential distributor
  • 8 × DC 0 V terminals
To data sheet
OPV41C Potential distributor
  • 4 × DC 24 V terminals
    4 × DC 0 V terminals
To data sheet
OPM11C Power supply module
  • Input voltage DC 24 V
  • 10 A
  • Polarity reversal protection
  • Overvoltage protection
To data sheet
OZB11C Bus cover
  • 1 piece
To data sheet
OZS11C Shield bus carrier
  • 10 pieces
To data sheet