• Our team of experts knows your industry and your requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum advice and support.
Contact us now
The benefits for you

Flexible
Flexible browser-based access through the use of web visualization and web panel.

Intuitive
Consistent engineering tool for visualization and motion applications with direct access to the variables of the controller.

User-friendly
Time saving in creation thanks to the integration of ready-made user interface templates.

Extensive
The possibilities of the software construction kit range from the creation of user interfaces to the creation of complex machine visualizations.

Control technology Control cabinet technology Decentralized drive technology Drive technology

Hardware and software from a single source

Especially in applications involving a large number of axes and many different degrees of freedom, it's important to keep track of everything and ensure clarity. As the range of functions offered by systems and drive technology grows, the operating, visualization and diagnostic requirements are becoming ever more demanding, too.

Our modular visualization system consists of three components:

  • Hardware – monitors and panels
  • Software – the MOVIKIT® Visualization software module
  • Visualization frameworks, predefined templates

Based on the UHX25A, UHX45A and UHX65 MOVI‑C® CONTROLLERs, users first select an industrial display unit (e.g. a web operator panel, an operator terminal or a handheld terminal) to suit the application at hand. The MOVIKIT® Visualization software module (Web Visualization, Visualization basic, Visualization flexible or Visualization multi) then offers the possibility to create a graphical interface. This interface can be freely designed or users can take advantage of simple (free-of-charge) and complex (subject-to-charge) ready-made templates (frameworks). One example is the ParameterMonitor add-on for the MOVIKIT® Visualization software module.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Target visualization

  • Connection to an external monitor e.g. via the display port of the UHX65A

Web visualization

  • Web-based visualization using open standards such as HTML5
  • Distributed visualization on multiple end devices
  • CODESYS web server positioned locally on controller
  • Remote access using a standard browser
  • Based on HTML5 – also runs on all current smartphones and tablets
  • Scalable and adaptable – any device with a web browser can be used as the HMI client without the need for additional software.

Portfolio properties

  • End-to-end hardware portfolio, ranging from mobile display units and operating panels to monitors and web panels
  • Visualization editor added to the engineering tool used (IEC Editor) to create specific graphical interfaces (HMI)
  • MOVIKIT® Visualization makes it possible to create any number of complex user interfaces based on available visualization elements and can be mapped as a target or web visualization.
  • In addition, the solution enables direct access to the controller variables. This eliminates the need to configure the data exchange.
  • Option to create straightforward diagnostics pages (e.g. mapping of application's parameter or status information)
  • Visualization displayed more than once on the system or via remote access

Visualization hardware

  • Can be used regardless of sector or application – for startup and in each phase of your production processes.
  • Static installation of display units, e.g. fixed onto the machine as an operator panel
  • Mobile operation, e.g. for robot applications

Visualization software (MOVIKIT® Visualization and MOVIKIT® Visualization add-on ParameterMonitor)

  • Can be used regardless of sector or application – for startup and in each phase of your production processes.
  • Creation of operating and display interfaces
  • Creation of diagnostics and service pages
  • Frameworks (templates) that offer users a simple way of monitoring SEW motors as part of a visualization (without actively saving data)
  • ParameterMonitor add-on for MOVIKIT® Visualization:
    • is intended as an additional feature in the customer UI
    • can also be used as a SEW product-specific graphical interface to develop a comprehensive human-machine interface (HMI)

Software

The software modules of the MOVIKIT® Visualization make it possible to create any number of complex user interfaces based on available and extendable visualization elements using the visualization editor integrated in the IEC Editor. In this way, MOVIKIT® Visualization significantly reduces development times. Once generated, the visualization concept runs on the entire MOVI‑C® CONTROLLER portfolio and on systems based on Windows 10. Frameworks (templates) serve to enhance MOVIKIT® Visualization.

Find out more

Technical data for MOVI-C® Web operator panels

Industrial displays with web browsers optimized in terms of functionality and performance featuring capacitive multitouch technology

Device type Display Operation Processor/memory
WOP11D-70-0
  • 7" monitor with WSVGA resolution (1024 x 600)
  • Luminance​of 450 cd/m2
Capacitive touchscreen (PCAP)
  • Chromium-based HTML5 web browser
  • i.MX8 quad-core CPU
WOP11D-100-0
  • 10.1" monitor with WXGA resolution (1280 x 800)
  • Luminance​of 450 cd/m2
Capacitive touchscreen (PCAP)
  • Chromium-based HTML5 web browser
  • i.MX8 quad-core CPU
WOP11D-150-0
  • 15.6" monitor with FHD resolution (1920 x 1080)
  • Anti-reflective glass cover
  • Luminance​of 450 cd/m2
  • LED backlight with 50 000 hrs of service life
Capacitive touchscreen (PCAP)
  • Chromium-based HTML5 web browser
  • Baytrail J1900

Technical data for MOVI-C® operator terminals

Industrial monitor with capacitive touchscreen

Device type Display Operation Interfaces Processor/memory
OPT11D-150-0
  • 15.6" monitor with FHD resolution (1920 x 1080)
  • Anti-reflective glass cover
  • Luminance​of 450 cd/m2
  • LED backlight with 50 000 hrs of service life
Capacitive touchscreen (PCAP) 1x DVI, 1x DP, 1 USB 2.0
  • Baytrail J1900

Technical data MOVI-C® Handheld terminals

Lightweight, ergonomic mobile keypad (7") in a robust housing for demanding visualization and operation applications in robotics, optional emergency stop button available.

Device type Display Operation Interfaces Processor/memory
DOP21C-T70-0 mobile handheld device
  • 7" TFT WSVGA display, WSVGA 600 x 1024 pixels
  • Three-stage enabling button
  • Available with optional 2-channel emergency stop button
  • KEBA Robotic with 21 buttons and 4 status LEDs
  • Key switch
not available
  • 32GB SSD flash, 4GB DDR3 RAM
  • Intel Celeron N2807 2 x 1.58 GHz
  • Windows 10 IoT Enterprise operating system
  • Communication: 1 x Ethernet

Certifications/conformity

  • CE (European Economic Area)
  • RoHS (China)
  • cULus (USA, Canada)
  • UKCA (United Kingdom)
  • WEEE (European Economic Area)