• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Configure product now
Your benefits

Power range without gaps
with 7 sizes from 0.75 kW to 250 kW.

Easy handling
with the integrated keypad with full text display.

Global use
as various designs are available for the common supply systems: 1-phase / 220 V to 3-phase / 600 V.

An economic investment
EMC filter fitted as standard in the 230 V and 400 V units.

Flexible use of the motor
thanks to modern control modes for asynchronous and synchronous motors, without encoder or with HTL/TTL encoder.

Connect, power up, and you’re off!

Do you need a frequency inverter for your drive solutions that can be installed outside the control cabinet? One that is also easy to operate and can handle open-loop speed control of synchronous and asynchronous motors in power ranges up to 250 kW, even without an encoder? Then you should check out the functionality of our all-rounder in the field: the MOVITRAC® LTP-B in IP55/NEMA 12k. It also offers a guaranteed overload capacity of 175%.

Thanks to the STO (Safe Torque Off) safety function and the integrated EMC filter, you can design your application to be not only compact and safe, but economic and efficient, too. Save time during startup and service with the clearly legible full text display.

The large MOVITRAC® LTP-B frequency inverter family is also available in degree of protection IP20 up to a power rating of 15 kW for control cabinet installation.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

  • Operation of asynchronous and synchronous motors
  • Keypad for easy startup
  • Integrated EMC filter for 230 V and 400 V
  • "Safe Torque Off" safety function (STO) according to EN ISO 13849-1 PL d
  • Integrated PID controller
  • energy-saving function
  • Extensive accessories: cable sets, OLED full text display, etc.
  • Overload capacity up to 175%
  • Motor control modes: V/f, VFC, VFC-torque
  • Power range:
    • MC LTP-B in IP66 (NEMA 4X): 0.75 – 11 kW
    • MC LTP-B in IP20 (NEMA 1): 0.75 – 15 kW
    • MC LTP-B in IP55 (NEMA 12k*): 11 – 250 kW
  • Line voltages:
    • 1 × 230 V, 3 × 230 V
    • 3 × 400 V
    • 3 x 575 V
  • Interfaces (I/O):
    • Digital I/Os: max. 5 DI + 2 DO
    • Analog I/Os: max. 2 AI + 2 AO
    • Relay contacts: 2
  • Fieldbus connection
    • Direct connection: SBus, CANopen, Modbus RTU
    • Option card: PROFINET, PROFIBUS DP, EtherCAT, EtherNet/IPTM, Modbus TCP, DeviceNetTM, BACnet
    • Gateway: SEW DFx (up to 8 inverters)

* Observe permissible ambient conditions, condensation not permitted

MOVITRAC® LTP-B, size xx Options
LT BG-C Integrated control plate for simple operation
LT BP-C Parameter module for data transmission/backup
USM21A Interface adapter
DFx../UOH.. Can be connected to all common fieldbus types using the SEW Gateway
LT FE .. Fieldbus connection via option card
BW Braking resistors
ND.. Line choke
HD.. Output choke
MOVITRAC® LTP-B type Power range kW Output
nominal current A
Size Dimensions
W x H x D
0008-2B1-4-10 0.75 4.3 2

188 x 257 x 239

0015-2B1-4-10 1.5 7
0022-2B1-4-10 2.2 10.5
MOVITRAC® LTP-B type Power range kW Output
nominal current A
Size Dimensions
W x H x D
0008-2A3-4-10 0.75 4.3 2 188 x 257 x 239
0015-2A3-4-10 1.5 7
0022-2A3-4-10 2.2 10.5
0030-2A3-4-10 3 14 3 210.5 x 310 x 251
0040-2A3-4-10 4 18
0055-2A3-4-10 5.5 24 4 171 x 440 x 235
0075-2A3-4-10 7.5 39
0011-2A3-4-10 11 46
0015-2A3-4-10 15 61 5 235 x 540 x 268
0185-2A3-4-10 18.5 72
0220-2A3-4-10 22 90 6 330 x 865 x 335
0300-2A3-4-10 30 110
0370-2A3-4-10 37 150
0450-2A3-4-10 45 180
0550-2A3-4-10 55 202 7 330 x 1280 x 365
0750-2A3-4-10 75 248
MOVITRAC® LTP-B type Power range kW Output
nominal current A
Size Dimensions
W x H x D
0008-5A3-1-10 0.75 2.2 2


188 x 257 x 239


0015-5A3-4-10 1.5 4.1
0022-5A3-4-10 2.2 5.8
0040-5A3-4-10 4 9.5
0055-5A3-4-10 5.5 14 3
210.5 x 310 x 251
0075-5A3-4-10 7.5 18
0110-5A3-4-10 11 24 4
171 x 440 x 235


0150-5A3-4-10 15 30
0185-5A3-4-10 18.5 39
0220-5A3-4-10 22 46
0300-5A3-4-10 30 61 5
235 x 540 x 268
0370-5A3-4-10 37 72
0450-5A3-4-10 45 90 6


330 x 865 x 335


0550-5A3-4-10 55 110
0750-5A3-4-10 75 150
0900-5A3-4-10 90 180
1100-5A3-4-10 110 202 7

330 x 1280 x 365

1320-5A3-4-10 132 240
1600-5A3-4-10 160 302
2000-5A3-4- 10 200 370 8 444 x 1325 x 415
2500-5A3-4- 10 250 480
MOVITRAC® LTP-B type Power range kW Output
nominal current A
Size Dimensions
W x H x D
0008-603-4-10 0.75 2.1 2


188 x 257 x 239


0015-603-4-10 1.5 3.1
0022-603-4-10 2.2 4.1
0040-603-4-10 4.0 6.5
0055-603-4-10 5.5 9.0
0075-603-4-10 7.5 12.0 3 210.5 x 310 x 251
0110-603-4-10 11 17.0
0150-603-4-10 15 22 4 171 x 440 x 235
0185-603-4-10 18.5 28
0220-603-4-10 22 34
0300-603-4-10 30 43
0370-603-4-10 37 54 5 235 x 540 x 268
0450-603-4-10 45 65
0550-603-4-10 55 78 6 330 x 865 x 335
0750-603-4-10 75 105
0900-603-4-10 90 130
1100-603-4-10 110 150
MOVITRAC® LTP-B type Power range kW Output
nominal current A
Size Dimensions
W x H x D
0008-603-4-10 0.75 2.1 2


188 x 257 x 239


0015-603-4-10 1.5 3.1
0022-603-4-10 2.2 4.1
0040-603-4-10 4.0 6.5
0055-603-4-10 5.5 9.0
0075-603-4-10 7.5 12.0 3 210.5 x 310 x 251
0110-603-4-10 11 17.0
0150-603-4-10 15 22 4 171 x 440 x 235
0185-603-4-10 18.5 28
0220-603-4-10 22 34
0300-603-4-10 30 43
0370-603-4-10 37 54 5 235 x 540 x 268
0450-603-4-10 45 65
0550-603-4-10 55 78 6 330 x 865 x 335
0750-603-4-10 75 105
0900-603-4-10 90 130
1100-603-4-10 110 150

The MOVITRAC® LTP-B standard inverters in IP55 come with the “Safe Torque Off” (STO) safety function in accordance with EN ISO 13849-1 PL d and EN 61508 (1-7) SIL 2.

safetyDRIVE is our contribution to the safety of your machinery and systems. We offer not only functionally safe drive technology, but also various safety services. safetyDRIVE not only helps you to prevent accidents, but also reduces costs in safety zones and increases productivity.

  • Applications in dirty or damp environments, e.g.
    • Conveyor applications
    • Cranes and hoists
    • Blowers/fans (HVAC)
    • Pumps (HVAC)
    • High-powered saws