• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Configure product now
Your benefits

Quick startup
thanks to the user-friendly inverter handling: simple task – fast solution.

Increased efficiency
through the operation of synchronous motors with LSPM technology

The right degree of protection
for field operation. MOVITRAC® LTE-B in IP66 for installation outside of the control cabinet.

Simple handling for simple applications

The MOVITRAC® LTE-B field housing with IP66/NEMA 4x protection is ideal for use in harsh environments. The frequency inverters from this series enable simple operation and user-friendly functions for open-loop speed control of asynchronous motors. Matches your requirements: The 3 sizes of the MOVITRAC® LTE-B for power ranges from 0.37 kW to 11 kW and line voltages of 115 V, 230 V and 400 V.

MOVITRAC® LTE-B in IP66 quickly and economically solves simple conveyor applications. For instance, in small, modular conveyor lines and in fans and pumps. With an extra-quiet pulsed voltage supply up to 16 kHz, it is ideal for use at manual workstations. Parameterization is even simpler thanks to the integrated control plate. Of course, a control cabinet version of the MOVITRAC® LTE-B basic inverter is also available. The MOVITRAC® LTE-B can also be expanded with an optional external control plate.

These frequency inverters communicate with the DFx gateways via all commercially available fieldbuses.

Simple handling for simple applications

The MOVITRAC® LTE-B field housing with IP66/NEMA 4x protection is ideal for use in harsh environments. The frequency inverters from this series enable simple operation and user-friendly functions for open-loop speed control of asynchronous motors. Matches your requirements: The 3 sizes of the MOVITRAC® LTE-B for power ranges from 0.37 kW to 11 kW and line voltages of 115 V, 230 V and 400 V.

MOVITRAC® LTE-B in IP66 quickly and economically solves simple conveyor applications. For instance, in small, modular conveyor lines and in fans and pumps. With an extra-quiet pulsed voltage supply up to 16 kHz, it is ideal for use at manual workstations. Parameterization is even simpler thanks to the integrated control plate. Of course, a control cabinet version of the MOVITRAC® LTE-B basic inverter is also available. The MOVITRAC® LTE-B can also be expanded with an optional external control plate.

These frequency inverters communicate with the DFx gateways via all commercially available fieldbuses.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Industrial communication Control technology
  • Integrated control plate for easier handling
  • Pre-configured to match the respective motor
  • Integrated EMC filter and integrated help card
  • Energy saving function
  • Extra-quiet pulsed voltage supply up to 16 kHz
  • 40 configurable parameters
  • Connection to fieldbuses via DFx gateways
  • Approved in accordance with UL508, C22.2 no. 14
  • Parameter module for data backup
  • also vailable with IP20 degree of protection

Connection voltage VAC: 1x 115 ± 10%

Line frequency Hz: 50 – 60 ± 5%

MOVITRAC® LTE-B+ type Power range
kW
Output Nominal current
A
Size Dimensions
W x H x D in mm
0004-101-1-40 0.37 2.3 1 161 x 232 x 179
0008-101-1-40 0.75 4.3
0011-101-4-40 1.1 5.8 2 188 x 257 x 186.5

Connection voltage VAC: 1x 200 – 240 ± 10%

Line frequency Hz: 50 – 60 ± 5%

MOVITRAC® LTE-B+ type Power range
kW
Output Nominal current
A
Size Dimensions
W x H x D in mm
0004-2B1-1-40 0.37 2.3 1 161 x 232 x 179
0008-2B1-1-40 0.75 4.3
0015-2B1-1-40 1.5 7
0015-2B1-4-40 1.5 7 2 188 x 257 x 186.5
0022-2B1-4-40 2.2 10.5
0040-2B1-4-40 4 15 3S 210.5 x 310 x 228.7

Connection voltage VAC: 3x 200 – 240 ± 10 %

Line frequency Hz: 50 – 60 ± 5%

MOVITRAC® LTE-B+ type Power range
kW
Output Nominal current
A
Size Dimensions
W x H x D in mm
0015-2A3-4-40 1.5 7 2 188 x 257 x 186.5
0022-2A3-4-40 2.2 10.5
0040-2A3-4-40 4 18 3S 210.5 x 230 x 228.7
0055-2A3-4-40 5.5 24

Connection voltage VAC: 3x 380 – 480 ± 10 %

Line frequency Hz: 50 – 60 ± 5%

MOVITRAC® LTE-B+ type Power range
kW
Output Nominal current
A
Size Dimensions
W x H x D in mm
0008-5A3-1-40 0.75 2.2 1 161 x 232 x 179
0015-5A3-1-40 1.5 4.1
0015-5A3-4-40 1.5 4.1 2 188 x 257 x 186.5
0022-5A3-4-40 2.2 5.8
0040-5A3-4-40 4 9.5
0055-5A3-4-40 5.5 14 3 210.5 x 310 x 228.7
0075-5A3-4-40 7.5 18
0110-5A3-4-40 11 24

The adapted range of functions of the MOVITRAC ® LTE-B + ensures optimum energy efficiency even in simple applications.

Energy efficiency functions

Process adaptation for infinitely variable speed and torque control for adaptation to actual requirements
Energy-saving function for operation in the partial load range and dynamic adjustment of the motor efficiency
  • Field installation for conveyor applications, e.g.
    • in small, modular conveyor lines
    • in fans and pumps