• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Direct order request or ordering
Contact us now
Your benefits

Implement power
as the planetary servo gearmotors offer dynamic power delivery in torque classes up to 320 Nm.

Work with precision
as the accurate scalability and short response times of the planetary servo gearmotors permit exact and complex processes.

Operate reliably
with proven technology that ensures optimum process sequences and safe implementation.

Dynamic servo gearmotors for real precision applications

Rely on high power density, dynamics and precision right from the start when designing your systems. As the low backlash planetary servo gearmotors of the PS.F..CMP.. and PS.C.CMP.. series are characterized by tremendous efficiency and flexibility.

The basis is formed by the compact combination of powerful planetary gear units and dynamic synchronous servomotors from the CMP.. series. Planetary servo gear units account for constantly low rotational clearances, high torsional rigidity and torque. The synchronous servomotors of the CMP.. series ensure precise control and high dynamics. This enables you, even with the highest cycle rate requirements, to optimally match different precision sequences to each other and achieve powerful performance.

Thanks to their high degree of efficiency, their reliability and their durability, our planetary servo gearmotors offer you an economically sound solution from the modular system. With endless options and individual implementation possibilities: Always tailor-made, always perfectly and individually configured.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

TorqLOC® hollow shaft mounting system Surface and corrosion protection Drive selection Product configurator Select replacement product

Or get an overview first

Online Support

Low backlash planetary servo gear units

PS.F series

  • Low-backlash planetary servo gear units
  • Designed for nominal torques from 25 Nm to 3000 Nm
  • Available in three output variants:
    • PSF: B5 output, flange, smooth solid shaft (without key)
    • PSKF: B5 output, flange, solid shaft with key
    • PSBF: B5 output, flange block shaft according to EN ISO 94
  • Easy mounting of (third-party) motors using the EPH motor adapter
  • Life-long lubrication
  • Surface protection: OS1 to OS4
  • High permitted overhung loads

PS.C series

  • Planetary servo gear units
  • Designed for nominal torques between 30 Nm and 320 Nm
  • Provide the basis for diverse, dynamic, and above all, cost-optimized drive solutions
  • Compact, lightweight design
  • Any mounting position
  • Life-long lubrication
  • Surface protection: OS1 to OS4
  • Available in four output variants:
    • PSC: B5 output, flange, solid shaft
    • PSKC: B5 output, flange, solid shaft with key
    • PSCZ: B14 output, flange, solid shaft
    • PSKCZ: B14 output, flange, solid shaft with key
  • Easy mounting of (third-party) motors using the ECH motor adapter
More on PS.F and PS.C series planetary servo gear units

Synchronous servomotor

  • Highest dynamic characteristics throughout the entire CMP.. series thanks to the low-inertia rotor design and high overload capacity of the motors
  • Performance-optimized and extremely compact design thanks to the latest winding and magnet technology
  • Standstill torques from 0.5 Nm to 95 Nm
  • High quality of concentric running characteristics
  • Direct mounting of the motor on a gear unit from our modular gear unit system
More on CMP.. series synchronous servomotors

Planetary servo gearmotors

PS.F series with CMP.. motor

Gear unit Motor
Gear unit type Gear unit size Size Torque range MaDyn
Nm
    From To From To
PS.F 121 40M 50L 15 Nm 38 Nm
122 40M 50L 26 Nm
38 Nm
221 50S 63M 15 Nm
85 Nm
222 40M 50L 60 Nm
85 Nm
321 50S 71M
21 Nm
168 Nm
322 50S 63M 82 Nm
169 Nm
521 50M 80L 51 Nm
385 Nm
522 50S 71M 82 Nm
385 Nm
621 63M 100L 150 Nm
705 Nm
622 50M 80L 250 Nm
745 Nm
721 80S 100L 290 Nm
1230 Nm
722
50M 80L 250 Nm
1540 Nm
822 63L 100L 735 Nm
2740 Nm
922 80S 100L 1150 Nm 4200 Nm

PS.C series with CMP.. motor

Gear unit Motor
Gear unit type Gear unit size Size Torque range MaDyn
Nm
    From
To
From To
PS.C 221
40M
63L
11 Nm
42 Nm
222
40M
63M
37 Nm
42 Nm
321
50S
71M
15 Nm
91 Nm
322
50S
71M
76 Nm
91 Nm
521
50M
80M
31 Nm
220 Nm
522
50M
80M
102 Nm
220 Nm
621
63L
100L
150 Nm
425 Nm
622 63L 100L 380 Nm 425 Nm
  • Packaging machines
  • Machine tools
  • Filling and metering units
  • Labeling machines
  • FFS machines
  • Incremental launches
  • Pick & place robots
  • Robot travel axes
  • Flying saw
  • Processing machines
  • Handling gantries
  • Conveyor belts
  • Feed, pivoting and auxiliary axes
  • Travel axes, additional axes
  • Wood processing centers