• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Direct order request or ordering
Contact us now
Your benefits

Exploit high speeds
The SPIROPLAN® right-angle servo gearmotors achieve top speeds at extremely small gear ratios.

Integrate running smoothness
The remarkably smooth, attenuated operation ensures safety in potentially explosive environments and guarantees precise dynamics.

Compact design for top speeds in potentially explosive areas

The explosion-protected SPIROPLAN® right-angle servo gearmotors from the W..CMP.. series offer dynamics and notable servo precision in the lower torque range.

They operate with exceptionally high efficiency. In their ATEX versions II2GD and II3GD, the explosion-protected Servo-SPIROPLAN® right-angle gearmotors ensure safe performance in gas zones 1 and 2, as well as in dust zones 21 and 22. The W..CMP.. Servo-SPIROPLAN® right-angle gearmotors with direct mounting are available in equipment group II and equipment categories 3D and 3GD.

The explosion-protected CMP.. motor range includes 6 different sizes in accordance with Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX). This enables you to achieve high flexibility and variability in your potentially explosive areas. With their accurate scalability, short response times, and precise dynamics, the SPIROPLAN® right-angle servo gearmotors from the W..CMP.. series guarantee strong performance – particularly for demanding automation tasks.

Due to their compact lightweight construction and angular design, these gearmotors also enable complex processes to be performed in confined spaces. The explosion-protected SPIROPLAN® right-angle servo gearmotors are available in both a foot-mounted and flange-mounted design – with either a solid or hollow shaft.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

TorqLOC® hollow shaft mounting system Adapters Extended Warranty Surface and corrosion protection Lubricants Encoder systems /DUE diagnostic unit option Premium Sine Seal oil seal Other additional features

Explosion-protected right-angle gear units

W series: single-stage and two-stage

  • Gear units comply with Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX), equipment group II, equipment category 2, II2GD design
    • For use on the European market
    • Accepted in China
    • Accepted in Russia in conjunction with EAC certificates (successor to GOST-R)
  • Certified protection types:
    • Protection type “c”: Protected by safe construction (design safety), EN13463-1 and -5
    • Protection type “k”: Protected by liquid immersion, EN13463-1 and -8
  • Standardized robust covers as shrink disk covers on the gear unit
  • All screws are secured against automatic loosening
  • Gear unit has a separate nameplate
  • High-quality oil seals
  • Lubricant can withstand high temperatures
  • Robust right-angle gear unit:
  • Small gear ratios enable high motor power and top speeds
  • Lightweight aluminum housing
  • Mounting
    • Identical hole spacing and shaft heights in the foot and face offer many different mounting options
  • Installation for Wx10, W20, W30:
    • For these sizes, the oil filling process is independent of the mounting position. This allows gearmotors to be installed in any mounting position without having to alter the oil quantity.
  • Available versions:
    • Foot-mounted or flange-mounted
    • B5 or B14 flange-mounted
    • Solid or hollow shaft
    • Adapter mounting
More on explosion-protected W series right-angle gear units

Explosion-protected synchronous servomotors

CMP.. series

  • Compliant with Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX), equipment group II, equipment category 3
    • Category II 3GD, for use in zones 2 / 22
    • Category II 3D, for use in zone 22
    • Also available with brake and Hiperface® encoder (with electronic nameplate) in category 3D
More on explosion-protected CMP.. series synchronous servomotors

W..CMP.. gearmotors

W.. gear units CMP.. motors
Gear unit size Size Torque range MaDyn
Nm
10 40M 12 – 25
20 50S – 63M 20 – 40
30 50S – 63M 32 – 70
37 40M – 71M 11 – 126
47 50S – 80S 16 – 215

Applications in potentially explosive areas with air/gas or air/dust mixtures according to Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX).

Product Design Zone
Gearmotor (directly mounted gearmotor) II3GD
II3D
2/22
Stand-alone gear units (gear units with adapter AQ) II2GD 1/21
2/22
Stand-alone CMP.. motor II3GD
II3D
2/22
22

Example:

  • Packaging machines
  • Sorting and stacking systems
  • Conveyor belts
  • Cycle feeds