• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Direct order request or ordering
Contact us now
Your benefits

Safe planning
Our helical servo gearmotors are designed for equipment group II and category 3GD.

Customized configuration
This ensures that the perfect drive is always available in your system.

Exploit dynamics
Perform even the most complex tasks and processes with power and precision.

Power, dynamics, and precision with our explosion-protected gearmotors

Save time and benefit from the modular options for explosion-protected helical servo gearmotors from the R..CMP.. series. This means you will always have an explosion-protected drive that is optimally suited to your individual requirements.

At SEW‑EURODRIVE, we also offer a number of practical configuration tools. You will soon discover that our explosion-protected helical servo gearmotors are the perfect fit for your applications. This is particularly true for compact solutions requiring a high level of precision. The R..CMP.. helical servo gearmotors enable particularly complex processes to be optimally implemented in potentially explosive system environments. This means a high level of performance, efficiency, and safety for all of your systems. You can also benefit from our wide range of accessories. This enables us to offer you even more flexibility and freedom in terms of planning and implementation.

Our explosion-protected R..CMP.. helical servo gearmotors are always the right choice – particularly for lightweight system constructions. You save valuable installation space and get the most out of your installation options. Powerful peak torques of up to 6000Nm also give you real power and precise dynamics.

Certification according to ATEX includes equipment group II and equipment category 3. The combinations are available in II3GD and II3D design.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Adapters Extended Warranty Surface and corrosion protection Lubricants Brakes and brake control Encoder systems /DUE diagnostic unit option Premium Sine Seal oil seal Other additional features

Explosion-protected helical gear unit

RX series (single-stage)

  • Highly efficient helical gear units in six sizes
  • High output speeds
  • Gear unit ratios up to i = 8.65
    • Available in foot-mounted or flange-mounted design

R series

  • Twelve sizes allow for an optimum ratio between performance and space requirements
  • Finely stepped gear unit ratios
  • Available in foot-mounted or flange-mounted design
  • Also available with reduced backlash

RM series

  • Explosion-protected helical gear units with extended output bearing hub
  • Specifically designed for agitating applications
  • Ten frame sizes
    • Offer gear unit ratios up to i = 289.74
    • Allow high overhung and axial loads as well as bending moments
More on explosion-protected R series helical gear units

Explosion-protected synchronous servomotors

CMP.. series

  • Compliant with Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX), equipment group II, equipment category 3
    • Category II 3GD, for use in zones 2 / 22
    • Category II 3D, for use in zone 22
    • also available with brake and Hiperface® encoder (with electronic nameplate) in category 3D
More on explosion-protected CMP.. series synchronous servomotors

RX..CMP.. gearmotors

RX.. gear units CMP.. motors
Gear unit size Size Torque range MaDyn
Nm
57 50S – 100S 6.6 – 90
67 50S – 100S 8.3 – 162
77 63S – 100L 15 – 305
87 71S – 100L 41 – 540
97 80S – 100L 93 – 800
107 100S – 100L 114 – 910

R..CMP.. gearmotors

R.. gear units CMP.. motors
Gear unit size Size Torque range MaDyn
Nm
07 40M 12 – 51
17 50S 19 – 86
27 40M – 80S 12 – 136
37 40M – 80S 13 – 205
47 50S – 100S 19 – 305
57 50S – 100L 25 – 455
67 50S – 100L 25 – 665
77 63S – 100L 57 – 900
87 71S – 100L 133 – 1550
97 80S – 100L 290 – 3090
107 80L – 100L 385 – 4360
127 80L – 100L 406 - 6920

Applications in potentially explosive areas with air/gas or air/dust mixtures according to Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX).

Product Design Zone
Gearmotor(directly mounted gearmotor) II3GD
II3D
2/22
Stand-alone gear units(gear units with adapter AQ) II2GD 1/21
2/22
Stand-alone CMP motor II3GD
II3D
2/22
22

Example:

  • Food industry
  • Packaging machines
  • Packers/unpackers
  • Palletizers and packaging machines
  • Sorting and stacking systems
  • Conveyor belts
  • Cycle feeds
  • Tire, rubber and plastic processing machines
  • Travel axes, lifting axes, additional axes
  • Positioning drives