• Our experts understand your industry and your requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and tools to provide you with the best possible advice and support.
Contact us now
Your benefits

Availability
In the event of power failures, shut down your system in a controlled manner. Avoid high follow-on costs for manual interventions or repairs.

Reduction of power peaks
and thus the connection costs: drastically reducing the supply infrastructure such as transformers and cables.

Reduction of energy costs
Intermediate local storage of your regenerative energy lets you use it again for your next movement.

Control technology Control cabinet technology Decentralized drive technology Drive technology

Identifying and using opportunities to reduce costs

Increasing market and customer requirements are changing expectations for machines and systems: more efficiency, higher dynamics and higher output with maximum availability.

As a result, the demands placed on automation technology are also growing. What's required is maximum performance with maximum efficiency, measurable in economic terms and sustainable implementation. Rethink drive technology and integrate an energy storage unit into your drive system: Discover previously unused cost-cutting potential. With Power and Energy Solutions, we focus on robust energy storage solutions to lower costs in the long term.

With power and energy management tailored to your application, we offer you entirely new possibilities. Use energy more intelligently, maximize your availability and meet the increasing requirements of your customers.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Drive selection Product configurator Select replacement product

Or get an overview first

Online Support

Power supply for multi-axis systems with a storage unit

Factories will have to be more flexible in the future than they are now. Digitalization, batch size 1, ever-changing customer requirements, and highly flexible production are just some of the requirements that have to be met. Another factor that affects production and the technical design of machines is the development of energy costs, which are ultimately reflected in the return on investment. That is why you should take advantage of peak shaving and the benefits of supplying energy through multi-axis systems featuring storage technology.

Our Power and Energy Solutions offer the following advantages:

  • Reduction of power peaks from the grid
    Using storage capacitors in the DC link means most of the required peak power is provided from the storage capacitors.
    This leads to considerable cost savings both in the complete connection cabling and the control cabinet. Here is an example: Instead of 75 mm2, a 75-kW system needs just 6 mm2 in the supply system cable. As a result, line connection components are smaller and braking resistors are no longer required.
  • Uninterrupted system operation in the event of a power failure
    The rotational energy, combined with the energy in the storage capacitor, serves as an uninterruptible power supply (UPS) for the system. The drives, motor brakes, and the 24 V level of the controller are powered in this way, allowing a safe initial position to be reached at any time.
  • Reduced harmonic load in the grid
    The system achieves a power factor of 0.95. From as low as 20% of the nominal power, the power factor is 0.90. Even under difficult connection conditions, the system does not put the grid under further strain.
  • Performance and energy measurement data for ISO 50001 energy management systems
    The power supply module measures performance data and provides energy meter readings. These can be integrated into ISO 50001 energy management systems.
  • Reduction of energy costs due to storage capacitors in the DC link
    The energy of regenerative operating states is stored in the storage capacitor and is used again during motor operation.
  • Connection to external DC supply systems
    The connection between the DC link and external DC supply systems is bidirectional using a DC-DC converter.

Application example

The goods are lifted or lowered automatically between two transportation levels at a lifting station.

Implementation:

Power and Energy Solutions, MOVIDRIVE® modular is used in power mode.

Result:

  • The peak power output during upward acceleration has been reduced by a factor of 15.
  • Energy costs have been reduced to 60% of those incurred while operating with a braking resistor.
  • In the event of a power failure, the downward movement is completed using the energy in the storage capacitor. The upward movement is brought to a halt in a controlled manner, at which point the brake is applied.
  • The power and energy modules provide the ISO 50001 energy management system with measured values that both visualize system consumption and use comparisons and reference cycles to identify deviations indicative of wear or stiffness.

Modular energy-saving system

  • Nominal line voltage: 3 × AC 200 – 500 V
  • Controlled DC link voltage: DC 0 to 800 V
  • Nominal power: 10 – 25 kW
  • Overload capacity: up to 160% for 60 s
  • Option for parallel connection
  • Nominal voltage: DC 0 to 800 V
  • Controlled DC link voltage: DC 0 to 800 V
  • Nominal current: 20 – 75 A
  • Overload capacity: up to 160% for 60 s
  • Option for parallel connection
  • Nominal line voltage: 3x AC 200 – 500 V or DC 150 V – 800 V
  • Nominal output voltage: DC 24 V
  • Nominal output current: 22.5 A
  • Option for parallel connection
  • Energy storage unit for installation in the axis system
  • DC link nominal voltage: DC 560 V
  • Operating voltage range: DC 0 to 800 V
  • Nominal capacity: 7.5 – 12.5 mF
  • Energy content: 2 – 4 kWs
  • Option for parallel connection
  • Energy storage unit for stationary and mobile applications
  • Modular system
  • IP54 degree of protection
  • DC link nominal voltage: DC 560 V
  • Operating voltage range: DC 0 to 720 V
  • Energy content: 10 – 1000 kWs
  • Option for parallel connection
  • Energy storage system
  • Turnkey solution
  • DC link nominal voltage: DC 560 V
  • Operating voltage range: DC 0 to 800 V
  • Energy content: 1200 – 3300 kWs
  • Option for parallel connection

Typical applications

  • Dynamic machine modules: Handling modules
  • Amusement rides: Big wheel
  • Logistics applications: Storage/retrieval system / automated small-parts warehouse

Topologies

Our MOVIDRIVE®modular application inverter supports four different topologies to optimize your system's energy and performance management. Each topology can be implemented in alternating current or direct current operation.

Find out more: Topologies for Power and Energy Solutions

Certifications/conformity

  • CE (European Economic Area)
  • EAC (Customs Union of Russia, Kazakhstan, and Belarus)
  • RCM (Australia and New Zealand)
  • RoHS (China)
  • cULus (USA and Canada)
  • KC (South Korea)
  • UKCA (United Kingdom)
  • CMIM (Morocco)
  • WEEE (European Economic Area)

Power and Energy Solutions in use at NewCold

Requirement

NewCold, a leader in the design and operation of cold storage facilities, was equipped with Power and Energy Solutions.

Solution


Curious? Video and details about the reference project!

Knowledge

Online learning portfolio – obtain basic technical know-how. Available free around the clock.

Go to the online learning opportunities