• Detailed information about your individual product
  • CAD data and documentation for your configuration
Contact us now
Your benefits

Sophisticated visualization
Using high-resolution touch screens with a high color depth, fast processes and a large amount of RAM

Easily enter text
With the optimized on-screen keyboard, even on smaller panels

Communicate flexibly
Thanks to the extensive interfaces and protocol drivers

Store large projects
Using the large amount of RAM that offers the freedom to implement extensive visualization projects

Controller hardware for decentralized installations Controller for control cabinet installations MultiMotion motion control platform Application Configurator for CCUs

Standardized visualization and diagnostics

The more complex the system or machine and the more sophisticated the automation, the more system operators want sophisticated machine visualization. The ability to store the extensive data packages and parameter sets is also at the top of their wish lists.

Particularly for applications with large numbers of axes and many different degrees of freedom, it’s important to keep track of the whole system and provide a clear overview. The more and more extensive functionality of systems and drive technology means that the requirements for operation, visualization and diagnostics are also increasing.

Our standardized, modern operator panels of the DOP11C (drive operator panel) series are tailored for just these complex requirements with a high-resolution color display, fast processors and a large amount of RAM.

With these features, you can always reliably run a realistic visualization in real time and from any location, and implement simple operation and diagnostics of your system. The range of touch screens extends from 4.3" to 15.4" with resolutions up to 1280 x 800 pixels.

For highly demanding visualization tasks, we have a robust monitor in FHD resolution in combination with the Windows-based MOVI-PLC® power and MOVI-PLC® progressive control platforms.

HMI-Builder.PRO operating software for perfect system integration

The HMI-Builder.PRO software is available for programming the DOP11C operator panels. Even in highly complex systems, this software provides a perfect interface between humans and machines (human-machine interface) and works according to the “What you see is what you get” concept.

It allows you to configure and test your programming and visualization tasks in advance. Thanks to the integrated simulation mode, you can do this without any additional hardware. And the software’s efficient program design minimizes your configuration work.

You can use numerous integrated HMI (human-machine interface) functions such as recipe management, alarm management, an integrated Web server and much more. All in all, this operating software will increase your operational reliability and reduce your development costs.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

  • Standardized, modern panel series with a touch screen, high resolution color display and wide viewing angle
  • Universal product range with screen sizes from 4.3" to 15.4"
  • Optimized on-screen keyboard makes it easier to enter text, even for smaller panels
  • Fast, powerful processors
  • Large amount of RAM for the freedom to implement extensive visualization projects
  • Option to expand memory by means of an SD card or USB stick, e.g. for logging visualization data
  • Flexible communication connections due to sophisticated interfaces and protocol drivers
  • a robust monitor in full HD in connection with the Windows-based platform MOVI-PLC® power and the MOVI-PLC® progressive. This requires the activation of the runtime visualization within the HMI-Builder.PRO via USB dongle.
  • Consistent appearance in both Windows-based and panel-based systems
Device type Display Operation Interfaces Processor/memory
DOP11C-51
Minimized costs thanks to the optimized housing design
  • 5" TFT-LCD
  • 800 x 480 (16:9) pixels
  • 64k colors
Touch screen panel
(resistive) with LED backlight
2x RS232, RS422/RS485
Interface, Ethernet, SD card slot, USB
ARM9 (400 MHz)
  • Central memory: 128 MB (DDR2)
  • Application memory: 200 MB
DOP11C-71
Minimized costs thanks to the optimized housing design
  • 7" TFT-LCD
  • 800 x 480 (16:9) pixels
  • 65k colors
Touch screen panel
(resistive) with LED backlight
2xRS232, RS422/RS485
Interface, Ethernet
SD card slot, USB
ARM9 (400 MHz)
  • Central memory: 128 MB (DDR2)
  • Application memory: 200 MB
DOP11C-101 Minimized costs thanks to the optimized housing design
  • 10.4" TFT-LCD
  • 640 x 480 (4:3) pixels
  • 65k colors
Touch screen panel
(resistive) with LED backlight
2xRS232, RS422/RS485
Interface, Ethernet
SD card slot, USB
ARM9 (400 MHz)
  • Central memory: 128 MB (DDR2)
  • Application memory: 200 MB
Aluminum housing: high-quality housing made of powder-coated aluminum, protection class IP65
DOP11C-42
  • 480 x 272 pixels
Touch display (64k colors, TFT, 4.3'') with LED backlighting
  • 1 serial interface 9-pin (1 x RS-232/RS-422/ 2 x RS-485)
  • 1x Ethernet 10/100Mbit
  • Memory expansion and device exchange via SD card
  • Project transfer also via USB
  • 24V power supply, typ. 12W
  • i.MX6Solo, Single Cortex-A9 1.0 GHz
  • Cache memory: 512 kB L2 cache memory, Main memory: 512 MB (DDR3)
  • Application memory: 1.5 GB
DOP11C-72
  • 800 x 480 pixels
Touch display (64k colors, TFT, 7'') with LED backlighting
  • 1 serial interfaces 9-pin (1 x RS-232/RS-422/ 2 x RS-485)
  • 1x Ethernet 10/100Mbit
  • Memory expansion and device exchange via SD card
  • Project transfer also via USB
  • 24V power supply, typ. 14.4W
  • i.MX6Solo, Single Cortex-A9 1.0 GHz
  • Cache memory: 512 kB L2 cache memory, Main memory: 512 MB (DDR3)
  • Application memory: 1.5 GB
DOP11C-102
  • 1024 x 600 pixels
Touch display (262k colors, TFT, 10.1'') with LED backlighting
  • 1 serial interfaces 9-pin (1 x RS-232/RS-422/ 2 x RS-485)
  • 1x Ethernet 10/100Mbit
  • Memory expansion and device exchange via SD card
  • Project transfer also via USB
  • 24V power supply, typ. 21.6W
  • i.MX6Solo, Single Cortex-A9 1.0 GHz
  • Cache memory: 512 kB L2 cache memory, Main memory: 1 GB (DDR3)
  • Application memory: 1.5 GB
DOP11C-122
  • 1280 x 800 pixels
Touch display (262k colors, TFT, 10.1'') with LED backlighting
  • 1 serial interfaces 9-pin (1 x RS-232/RS-422/ 2 x RS-485)
  • 2x Ethernet 10/100Mbit
  • Memory expansion and device exchange via SD card
  • Project transfer also via USB
  • 24V power supply, typ. 21.6W
  • i.MX6Solo, Single Cortex-A9 1.0 GHz
  • Cache memory: 512 kB L2 cache memory, Main memory: 1 GB (DDR3)
  • Application memory: 1.5 GB
DOP11C-152
  • 1280 x 800 pixels
Touch display (262k colors, TFT, 15.4'') with LED backlighting
  • 1 serial interfaces 9-pin (1 x RS-232/RS-422/ 2 x RS-485)
  • 2x Ethernet 10/100Mbit
  • Memory expansion and device exchange via SD card
  • Project transfer also via USB
  • 24V power supply, typ. 31.2W
  • i.MX6Solo, Single Cortex-A9 1.0 GHz
  • Cache memory: 512 kB L2 cache memory, Main memory: 1 GB (DDR3)
  • Application memory: 1.5 GB
OPT11D-150-0
  • 1920 x 1080 pixels
Touch display (16.7 million colors, TFT-LCD, capacitive touch (PCAP), 15.6'') with LED backlighting
  • 1x DVI, 1x DP, 1x USB 2.0
  • 12V - 30V power supply
 
License device type
(MOVI-PLC® power)
       
ORV72C-250 USB license dongle for unlimited execution of the visualization runtime integrated in the HMI-Builder.PRO, for the use of a maximum of 250 variables (tags)
ORV72C-500 USB license dongle for unlimited execution of the visualization runtime integrated in the HMI-Builder.PRO, for the use of a maximum of 500 variables (tags)
ORV72C-4000 USB license dongle for unlimited execution of the visualization runtime integrated in the HMI-Builder.PRO, for the use of a maximum of 4.000 variables (tags)

The DOP21C-T70 mobile operator terminals can also be programmed using the HMI-Builder.PRO (Runtime) software.

  • Optimum interaction between visualization and our control technology
  • Perfect system integration as an integral part of MOVITOOLS® MotionStudio
  • Uniform development environment for the complete C unit series (from small 4.3'' panels to high-end MOVI-PLC® power or MOVI-PLC® progressive-supported 15.6'' visualization)
  • Minimal project planning effort due to modern, efficient program design
  • Numerous integrated HMI functions such as recipe management, alarm management, integrated web server and much more, which increase operational reliability and reduce development costs
  • open scripting functionality in C#, offering the full flexibility of the .Net framework architecture for complex visualization tasks
  • allows projecting and testing of visualization tasks in advance - even without hardware using the integrated simulation mode