• Our team of experts knows your industry and your requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum advice and support.
Contact us now
The benefits for you

Low-effort
Simple operation thanks to the software platform and pre-tested MOVIKIT® single and multi-axis modules. Simplification of the installation process with hybrid cables and industrial plug connectors.

Time-saving
Quick replacement of the lower-level drive components by means of integrated data management and an auto-reload function.

Consistently decentralized
The housing’s high degree of protection enables automation solutions to be realized without the need for an additional control cabinet.

Relieving
Reduction of the capacity utilization of higher-level fieldbus networks. Reduction of system complexity thanks to the modular design of the entire system.

Foresighted
Systematic detection of the drive and automation technology’s condition thanks to condition monitoring.

Control technology Control cabinet technology Decentralized drive technology Drive technology

Our orchestrator – keeping an eye on your system's rhythm

The MOVI‑C® FIELD CONTROLLER consists of a decentralized controller and a connection box with field distributor function.

It can be operated on virtually all standard industrial fieldbus systems (PROFINET, EtherNet/IPTM, Modbus TCP). As an EtherCAT®/SBusPLUS master, the MOVI‑C® FIELD CONTROLLER controls drive axes in the DSI communication variant and other EtherCAT® stations.

The housing's high degree of protection ensures the controller can be flexibly used in the field – without needing an additional control cabinet. When using hybrid cables, the cabling outlay for the lower-level drive axes can also be minimized and costs thereby reduced. Up to 16 drive axes can be controlled and, thanks to optimized startup and diagnostics, the level of engineering work involved is reduced.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

MOVI‑C® FIELD CONTROLLER type FHX25

  • Motion controller for simple motion tasks, such as positioning or speed mode
  • Can be connected to all standard control systems
  • Simple and centralized data storage
  • PROFIsafe routing to the axis modules
  • Simple axis replacement function
  • Safety over EtherCAT® routing
  • Web visualization

MOVI‑C® FIELD CONTROLLER type FHX45

  • Motion controller for challenging motion tasks, such as synchronous axes with electronic gear unit or electronic cam
  • Can be connected to all standard control systems
  • Simple and centralized data storage
  • PROFIsafe routing to the axis modules
  • Simple axis replacement function
  • Safety over EtherCAT® routing
  • Web visualization

MOVI‑C® FIELD CONTROLLER type FHX25

  • Number of axes:
    • Interpolated: 2
    • Not interpolated: 8
  • CPU technology: DualCore ARM Cortex-A7, 1 GHz
  • Ethernet interface: 1
  • System bus: EtherCAT®/SBusPLUS master with integrated star distributor
  • PROFINET Device, EtherNet/IPTM adapter, Modbus TCP
  • OPC UA: Server/client
  • Memory: 512 MB SD card

MOVI‑C® FIELD CONTROLLER type FHX45

  • Number of axes:
    • Interpolated: 8
    • Not interpolated: 8
  • CPU technology: DualCore ARM Cortex-A7, 1 GHz
  • Ethernet interfaces: 1
  • System bus: EtherCAT®/SBusPLUS master with integrated star distributor
  • PROFINET device, EtherNet/IPTM adapter, Modbus TCP
  • OPC UA: Server/client
  • Memory: 512 MB SD card

Properties

  • From simple to intelligent conveyor lines or for other multi-axis applications (in combination with drive technology in the DSI communication variant)
  • A large number of applications with pretested software modules are possible

Communication

  • FHX25A-N / FHX45A-N: PROFINET Device
  • FHX25A-E / FHX45A-E: EtherNet/IPTM adapter, Modbus TCP

Topologies

Example installation of the MOVI-C® FIELD CONTROLLER with a PAC hybrid cable.

Find out more
Find out more Find out more Find out more

Optional plug connector

  • DC 24 V with M12 plug connector (5-pin, L-coded) as an option
  • Fieldbus connection (M12 plug connector, 4-pin, D-coded)
  • EtherCAT®/SBusPLUS connection (depending on configuration: mini I/O plug connector, M12 plug connector or M23 hybrid plug connector)
  • AC 400 V connection for transferring to the lower-level drive axes
  • Optional: PA M23 hybrid plug connector (AC 400 V and DC 24 V)
  • Optional: PAC M23 hybrid plug connector (AC 400 V, DC 24 V and communication)

Additional options:

  • Switch disconnector with feedback contact

Ambient conditions

  • Degree of protection IP65 to EN 60529
  • Ambient temperature -30 °C to +60 °C (depending on the execution)
  • Proof of mechanical strength 3M7/5M2 to DIN EN 60721-3-3/5

Certifications/conformity

  • CE (European Economic Area)
  • CMIM (Morocco)
  • RCM (Australia and New Zealand)
  • UA.TR (Ukraine)
  • UKCA (United Kingdom)
  • UL (USA and Canada)