Pallet transfer shuttles with traversable tracks and performance optimization

Our variant for pallet transfer shuttles with traversable tracks and performance optimization has an even broader range of potential applications. All that with maximum safety and functionality.

Powerful and energy-efficient: high-tech for your pallet transfer shuttle

Variant pallet transfer shuttles with traversable tracks and performance optimization
Pallet transfer shuttles with traversable tracks & performance optimization
Pallet transfer shuttles with traversable tracks & performance optimization

Our pallet transfer shuttle with traversable track and performance optimization package is designed for systems that need to save energy even before it is supplied. It offers an even more compact MOVITRANS® installation with a highly efficient energy buffer. This way, you can optimize the entire system for all travel requirements and reduce the input power required to a minimum.

These special features give the pallet transfer shuttle with traversable track and performance optimization exactly the future-proof qualities you need for your modern intralogistics systems. The entire version is designed for maximum functional safety and low-maintenance reliability.

Get in touch with us.

  • Our experts understand your industry and your requirements
  • Our global network ensures we are there wherever and whenever you need us
  • We have the expertise and tools to provide optimum advice and support

Your benefits

  • Boost your performance

    with an energy buffer that makes this package variant even more powerful
  • Reduce your workload

    because our MOVITRANS® technology for a contactless energy supply eliminates the need for additional cabling
  • Easy expansion

    because the overall concept allows a great deal of flexibility and variability
  • Plan flexibly

    because MOVITRANS® allows you to make variable, application-specific adjustments to the track route
  • Use all-in-one solutions

    because the package solution comes from a single source

Optional expansion

Learn more
Experience in motion: How we optimize your processes with our concepts.
Intelligent logistics processes

The video is loading...

Experience in motion: How we optimize your processes with our concepts.

Intelligent logistics processes

Discover how we can optimize your processes with our packages.

Downloads

Last visited