With the intuitive operator panels of the DOP11B series, you can always reliably run an optimum visualization from any location, and implement operation and diagnostics of your system.
Operate, monitor and visualize with a single unit

As systems and machines become more and more automated, modern drive electronics and controllers are taking on an increasing number of control functions. In particular, high-performance inverters are handling drive tasks such as positioning, synchronous operation and coordinated movement of several drives in relation to one another with high levels of accuracy. As more and more functions are integrated, the requirements for operation, visualization and diagnostics are also increasing.
The operator panels of the DOP (drive operator panel) series fulfill these requirements and provide numerous functions such as recipe management, a dual driver function, pass-through mode and an integrated Web server. With these features, you can always reliably run an optimum visualization from any location, and implement operation and diagnostics of your system.
DOP operator panel displays range from a 2 x 20 character text display to a 1024 x 768 pixel touch screen.
They allow you to view process values, easily change parameters or visualize complex operating modes and statuses for your application. The flexible design of the menu system means that you can optimally adjust the visualization to the structure of the application. You can log fault statuses and process values continuously over longer periods of time. The operator terminals can also store entire parameter sets for the drive inverters connected.
In addition, this series includes a hand-held unit which has additional safety functions such as the “Emergency stop” and “Confirm” pushbuttons. These features allow for safe and convenient operation, even on the machine itself.
Enjoy the advantages of our universal drive and automation portfolio now! Continuously optimize your production processes. Immediately adjust individual parameters such as speed, target positions, stop marks and ramps as needed. Lay the optimal groundwork for a cost-effective, reliable system.
Get in touch with us.
- Our experts know your industry and requirements.
- Our global network ensures we are there wherever and whenever you need us.
- We have the expertise and the tools to provide optimum advice and support.
Your benefits
-
Control your system from anywhere
Using the touch screens or membrane keypads that allow reliable operation and diagnostics from any location -
Intuitive operation
Thanks to the visual user interface that works according to the “What you see is what you get” concept. -
Modify production
Using the recipe management function that allows you to change the system’s production at the touch of a button
Features
- Our operator panels are easy to operate and reliable, and can be used anywhere
- They enable and support operation, visualization and diagnostics of machines and systems, for example during positioning, synchronous operation and coordinated movements of several drives
- Other functions include recipe management, the dual driver function, pass-through mode and an integrated Web server
- Production processes can always be optimized
- Individual parameters such as speed, target positions, stop marks and ramps can be immediately adjusted as needed
- Our operator panels improve cost-effectiveness and reliability within the machine and the system
Technical data
Device type | Display and LEDs | Operation | Interfaces | Memory |
---|---|---|---|---|
DOP11B-10 |
• 160 x 32 pixels or 4 x 20 / 2 x 20 characters of text • Monochrome • 6 LEDs |
IP66 membrane keypad with: • Navigation keys • Numerical keypad • 6 function keys |
RS232, RS422/RS485 Optional Ethernet |
500 kB |
DOP11B-20 |
• 240 x 64 pixels or 8 x 40 / 4 x 20 characters of text • Monochrome • 6 LEDs |
IP66 membrane keypad with: • Navigation keys • Numerical keypad • 8 function keys |
RS232, RS422/RS485 Ethernet 10/100 Mbit, USB |
12 MB |
DOP11B-25 |
• 5.7" • 320 x 240 pixels (16 gray scales) |
• Touch screen • In IP66 |
RS232, RS422/RS485 Ethernet 10/100 Mbit, USB |
12 MB |
DOP11B-30 |
• 5.7" • 320 x 240 pixels (64k colors) |
• Touch screen • In IP66 |
RS232, RS422/RS485 Ethernet 10/100 Mbit, USB |
12 MB |
DOP11B-40 |
• 5.7" • 320 x 240 pixels (64k colors) • 16 LEDs |
IP66 membrane keypad with: • Navigation keys • Numerical keypad • 16 function keys |
RS232, RS422/RS485 Ethernet 10/100 Mbit, USB |
12 MB |
DOP11B-50 |
• 10.4" • 800 x 600 pixels (64k colors) |
• Touch screen • In IP66 |
RS232, RS422/RS485 Ethernet 10/100 Mbit, USB |
12 MB |
DOP11B-60 |
• 15" • 1024 x 768 pixels (64k colors) |
• Touch screen • In IP66 |
RS232, RS422/RS485 Ethernet 10/100 Mbit, USB |
12 MB |
DOP M70 | • 6.5" • 640 x 480 pixels (64k colors) |
• Touch screen and membrane keypad • IP65 • 8 function keys |
RS232, Ethernet 10/100 Mbit, USB | 12 MB |
HMI-Builder operating software

The operator panels are programmed using the HMI-Builder software. This software provides an interface between humans and machines (human-machine interface) and works according to the “What you see is what you get” concept. This way, you can already see during programming how the visualization will look for your system operator later.
HMI-Builder provides an object library with a large selection of static and dynamic objects. These objects are represented by simple, clear icons. Just select the objects and edit them. The result is your custom screen view.
HMI-Builder operating software for intuitive human-machine interaction:
- Programming the operator panels
- “What you see is what you get” software concept
- Display of the operator visualization even during programming
- Extensive object library with a large selection of static and dynamic objects
- Objects are displayed using simple, clear icons for the custom screen view