Conveyor line with single axis package variant

The conveyor line with single axis variant is our answer to customers who are looking for an ideal solution for decentralized roll, belt or chain conveyor segments for transporting unit loads. Your advantage: By using individual segments, you can create complete conveyor lines flexibly.

Create conveyor lines flexibly, with modular construction

Conveyor line with single axis variant
Conveyor line with single axis variant
Conveyor line with single axis variant

The components are perfectly matched to work together and their decentralized structure makes maintenance extremely user-friendly. You also benefit from the system's high availability.

This application solution is also suitable for creating conveyor lines with modular construction. With both changing and static loads. Simply mount the individual segments next to each other to create flexible system concepts. The decentralized concept means that you can significantly lower your installation, maintenance and storage costs.

Get in touch with us.

  • Our experts understand your industry and requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum advice and support.

Your benefits

  • Accurate regulation

    since each controller has its own DR.. motor.
  • Decentralized evaluation

    with the on-site initiators in MOVIFIT®.
  • Lower costs

    since you can significantly lower your installation, maintenance and storage costs with the decentralized concept.

Component selection

Optional extension

Optional extension

Learn more
Experience in motion: How we optimize your processes with our concepts.
Intelligent logistics processes

The video is loading...

Experience in motion: How we optimize your processes with our concepts.

Intelligent logistics processes

Experience in motion: How we optimize your processes with our packages.

Downloads

Last visited