Although all FFS machines have similar functions, their mounting position and design still differ. Our predefined variants make it easier for you to select a suitable solution for your application.
Optimized for mid-range to high-level dynamics - the horizontal variant
The horizontal variant of the FFS machine package is designed for medium-range to high-level dynamics. For plant engineering, it helps you to conceptualize and implement the core functions of your FFS machine. The variant uses the proven MOVIDRIVE® servo controller to control the dynamic servo drives. At the same time, the frequency inverter provides flexible and powerful options for controlling the drives. The MOVI-PLC® motion and logic controller takes control of coordinating the whole range of functions.
The axes for product carriers, lengthwise sealers and transverse sealers come predefined as standard. Our modular MultiMotion packaging machine software concept allows you to add to your options easily with additional functions and auxiliary drives. Interface problems are all minimized thanks to our solution from a single source, which provides significant operational reliability.
Get in touch with us.
- Our experts understand your industry and requirements.
- Our global network ensures we are there wherever and whenever you need us.
- We have the expertise and the tools to provide optimum advice and support.
Your benefits
-
Operational reliability
and reduced interface problems thanks to our solution from a single source. -
Error sources minimized
thanks to coordinated cabling. -
Logical operations
and processes are controlled in MOVI-PLC®. -
MOVI-PLC® control
as a motion controller and fieldbus interface. -
Optimum diagnosis
consistently available.
Component selection
- MultiMotion control platform MOVI-PLC®
- MOVIDRIVE® B application inverter
- CMP.. series synchronous servomotors
- MultiMotion packaging machine software concept