• Detailed information about your customized product
  • CAD data and documentation for your configuration
  • Direct option to request a quote or place an order
Configure product now
Your Benefits

Dynamic and flexible
High end speeds and complex motion profiles for short cycle times—even under heavy loads

Digital
Easy startup and reduced installation effort between hardware components with MOVILINK® DDI

Combinable
With synchronous servomotors in two sizes and multiple belt transmissions. Maximum flexibility and adaptability in terms of dynamics, braking torques, or holding forces

Modular electric cylinders for every application and various travel profiles

Applications involving linear motion often place high demands on the motion profile. Our new LM3S.. series electric cylinders are particularly well-suited for linear motion with high accelerations and speeds—ideal for applications with demanding motion profiles and high precision. The LM3S.. series is gradually replacing our successful CMS.. series and, as the third generation of electric cylinders, builds on our experience in this field.

Using adapters, the linear unit can be combined with the entire CM3.. motor modular system as well as our CMP.. series synchronous servomotors. Thanks to the flexible adapter concept and the open motor interface, servomotors from a wide variety of manufacturers can also be easily integrated. The system can be scaled to a force range of up to 26 kN.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

  • Available with grease lubrication
  • Maintenance-free oil lubrication – lubrication for life
  • Very high thermal power density
  • High durability due to mounting via a universal joint
  • Degree of protection IP65
  • Universal mounting position
  • Exceptionally quiet operation
  • High-quality ball screw
  • Smooth, hard chrome-plated piston rod for special requirements under specific ambient conditions, such as moisture or dust
  • Integrated anti-twist protection for the lifting rod (torque support)
  • Resolver feedback or with absolute encoder
  • Optionally available as a servomotor with a brake
  • Optional 24 V forced cooling fan
  • Optionally available with food-grade lubricant
  • Versatile mounting options
  • Flexible motor connection via interfaces for motors from all manufacturers across all LM3S.. sizes
Sizes LM3S50 LM3S63 LM3S71
Peak Force
kN
8 15 26
Spindle diameter
mm
20 25 32
Tip speed
m/s
0.375 0.45 0.45
Stroke lengths
mm
70 / 100 / 150 / 160 / 200 / 300 / 400 / 600 60 / 100 / 160 / 180 / 200 / 300 / 400 / 600 100 / 130 / 160 / 200 / 400 / 600 / 800 / 1000 / 1200

In combination with our synchronous servomotors

Type LM3S50 LM3S63 LM3S71
Synchronous Servomotors CMP..
Sizes 50S / 50M / 50L
x – –
Synchronous Servomotors CM3C..
Sizes 63S / 63M / 63L
x x –
Synchronous Servomotors CMP..
Sizes 63S / 63M / 63L
x x –
Synchronous Servomotors CM3C..
Sizes 71S / 71M / 71L
– x x
Synchronous Servomotors CM3P..
Sizes 71S / 71M / 71L
– x x
Synchronous Servomotors CMP..
Sizes 71S / 71M / 71L
– x x
Synchronous Servomotors CM3..
Sizes 80S / 80M / 80L
– – x
Synchronous Servomotors CMP..
Sizes 80S / 80M / 80L
– – x

Interfaces for third-party motors for all LM3S.. sizes

The LM3S.. series electric cylinders can be combined with the CMP.. series servomotors as well as the CM3.. modular motor system. New mounting options for the LM3S71 expand the available performance classes. In addition, interfaces for mounting motors from any manufacturer are available for all LM3S.. sizes. This enables flexible adaptation to a wide variety of application requirements.

Electric cylinders are highly versatile:

  • Process or packaging technology
  • Production logistics
  • Printing and plastics industry
  • Building materials industry
  • Automotive industry
  • Woodworking
  • Metalworking

Typical applications for the LM3S.. series

Welding clamp

  • Process reliability in spot welding of car bodies
  • Maximum force and repeatability over the entire service life—without additional force sensors
  • Easy integration into control systems thanks to flexible encoder systems for direct operation via the robot controller (7th axis)
  • Years of experience with tens of thousands of welding grippers

Stone gripper

  • Reduced installation space thanks to a compact design
  • Maintenance-free operation of the system
  • Proven sealing system for dusty and harsh environments
  • High clamping and holding forces thanks to various braking options

Assembly press

  • Space-saving machine and assembly concept thanks to the compact design
  • High productivity thanks to high feed speeds and constant feed forces
  • Flexibility in adjusting assembly forces and hubs

scissor lift table

  • Easier integration than with hydraulic solutions
  • Energy-efficient and precise positioning

3rd Generation: for high flexibility across industries and applications

Our electric cylinders combine a clean design with modular versatility:

  • three compact sizes
  • two designs (serial and parallel)
  • three matched motor series
  • open motor interface for connecting servomotors from a wide range of manufacturers
  • two spindle pitches (available starting Q1/2027)
  • Two lubrication systems
    • grease lubrication
    • oil lubrication
  • Various belt transmissions
  • Stroke lengths up to 1,200 mm

The result:

An electric cylinder that can be easily integrated into a wide variety of applications—efficient, scalable, and tailored to your needs. We keep it simple.