• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Direct order request or ordering
Contact us now
Your benefits

Powerful operation
The explosion-protected planetary servo gearmotors enable high torque ratings for comparably smaller designs.

Safe operation
The high, ATEX-compliant explosion protection also ensures safe operation in potentially explosive environments.

Precise operation
This allows you to optimally perform even the most complex tasks and processes.

Dynamic servo gearmotors for explosion-protected precision applications

When designing your systems, you can expect power density, dynamics, and high explosion protection in accordance with Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX), right from the outset. The low-backlash, explosion-protected planetary servo gearmotors from the PS(K)F..CMP.. series stand out from the crowd as they are extremely cost-effective and flexible.

This is achieved through the compact combination of powerful planetary gear units and dynamic synchronous servomotors from the CMP.. series. Planetary servo gear units account for constantly low rotational clearances, high torsional rigidity and torque. The synchronous servomotors provide precise control and high dynamics.

This enables you to optimally coordinate different precision sequences and achieve powerful performance, even with high cycle rate requirements. Thanks to their high degree of efficiency, reliability, and durability, our explosion-protected planetary servo gearmotors offer you an economically sound modular solution. The PS(K).F..CMP.. explosion-protected planetary servo gearmotors are available in equipment group II in categories II2GD (for stand-alone gear units with adapters only) and II3GD (for directly mounted planetary servo gearmotors).

Certification according to ATEX includes equipment group II and equipment category 3. The combinations are available in II3GD and II3D design.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Explosion-protected planetary servo gear units

PS.F series

  • Low-backlash ATEX-compliant planetary servo gear units
  • Designed for torque classes 25 Nm to 3000 Nm
  • Available in two output variants:
    • PSF: B5 output, flange, smooth solid shaft (without key)
    • PSKF: B5 output, flange, solid shaft with key
More on explosion-protected PS..F series planetary servo gear units

Explosion-protected synchronous servomotors

CMP.. series

  • Compliant with Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX), equipment group II, equipment category 3
    • Category II 3GD, for use in zones 2 / 22
    • Category II 3D, for use in zone 22
    • also available with brake and Hiperface® encoder (with electronic nameplate) in category 3D
More on explosion-protected CMP.. series synchronous servomotors

PS.F..CMP.. gearmotors

PS.F.. gear units CMP.. motors
Gear unit size Size Torque range MaDyn
Nm
121 40M – 50L 15 – 38
122 40M – 50L 26 – 38
221 50S – 63M 15 – 85
222 40M – 50L 60 – 85
321 50S – 71M 21 – 168
322 50S – 63M 82 – 169
521 50M – 80L 51 – 385
522 50S – 71M 82 – 385
621 63M – 100L 150 – 705
622 50M – 80L 250 – 745
721 80S – 100L 290 – 1230
722 50M – 80L 250 – 1540
822 63L – 100L 735 – 2740
922 80S – 100L 1150 – 4200

Applications in potentially explosive areas with air/gas or air/dust mixtures according to Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX).

Product Design Zone
Gearmotor (directly mounted gearmotor) II3GD
II3D
2/22
Stand-alone gear units (gear units with adapter AQ) II2GD 1/21
2/22
Stand-alone CMP.. motor II3GD
II3D
2/22
22

Example:

  • Packaging machines
  • Machine tools
  • Filling and metering units
  • Labeling machines
  • FFS machines
  • Cycle feeds
  • Pick & place robots
  • Robot travel axes
  • Flying saw
  • Processing machines
  • Handling gantries
  • Conveyor belts
  • Feed, pivoting and auxiliary axes
  • Travel axes, additional axes