• Our experts know your industry and its requirements.
  • Our global network ensures we are close wherever and whenever you need us.
  • We have the know-how and tools to provide optimum advice and support.
Configure product now
Your benefits

High flexibility
with direct motor mounting because there is no longer any need for an adapter with clamp coupling.

Incredible performance
thanks to the high operating speeds and efficiency levels.

High reliability
due to the wear-free gearing and consistently low rotational clearance.

BS.F series explosion-proof helical-bevel servo gear units

Explosion-proof, low-backlash planetary servo gear units: compact and reliable

Explosion protection with a compact design, high speeds and high torques: That’s what sets our ATEX-compliant planetary servo gear units apart.

Our planetary gear units reliably deliver precision and cost-effectiveness in potentially explosive atmospheres. The PS.F series offers torques from 25 Nm to 3000 Nm.

They feature a consistently low rotational clearance and high torsional rigidity. All gear ratios from i = 3 to i = 100 are integers and finely stepped. This means that these explosion-proof servo gear units in equipment category II are also especially suitable for use with controllers that require integer resolution ratios.

Only half the solution without a motor? Then use our sophisticated modular concept and combine the explosion-proof servo gear units of the PS.F series with the explosion-proof servomotor of your choice.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Surface and corrosion protection Adapters Extended Warranty Lubricants
  • Low-backlash ATEX-compliant planetary servo gear units
  • Designed for torque classes from 25 Nm to 3000 Nm
  • Available in two output variants:
    • PSF: B5 output, flange, smooth solid shaft (without key)
    • PSKF: B5 output, flange, solid shaft with key

PS.F series explosion-proof planetary servo gear units

Type Size, single-stage Size, two-stage Torque class
Nm
Gear ratio i 3)
1-stage
Gear ratio i 3)
2-stage
Rotational clearance `
1-stage
Rotational clearance `
2-stage
PSF 121 122 25 3 / 4 / 5 / 7 / 10 15 / 16 / 20 / 25 / 28 / 35 / 40 / 49 / 70 / 100 8 4) / 4 5) / 2 6) 10 / 6 / 3
PSF 221
222
55 3 / 4 / 5 / 7 / 10
15 / 16 / 20 / 25 / 28 / 35 / 40 / 49 / 70 / 100 6 / 3 / 1 8 / 4 / 2
PSF 321
322
110 3 / 4 / 5 / 7 / 10
15 / 16 / 20 / 25 / 28 / 35 / 40 / 49 / 70 / 100 6 / 3 / 1 8 / 4 / 2
PSF 521
522
300 3 / 4 / 5 / 7 / 10
15 / 16 / 20 / 25 / 28 / 35 / 40 / 49 / 70 / 100 6 / 3 / 1 8 / 4 / 2
PSF 621
622
600 4 / 5 / 7 / 10
15 / 16 / 20 / 25 / 28 / 35 / 40 / 49 / 70 / 100 4 / 2 / 1 6 / 3 / 1
PSF 721
722
1,000 4 / 5 / 7 / 10
15 / 16 / 20 / 25 / 28 / 35 / 40 / 49 / 70 / 100 4 / 2 / 1 6 / 3 / 1
PSF 821
822
1,750 4 / 5 / 7 / 10
15 / 16 / 20 / 25 / 28 / 35 / 40 / 49 / 70 / 100 4 / 2 / 1 6 / 3 / 1
PSF 921 922 3,000 4 / 5 / 7 / 10 15 / 16 / 20 / 25 / 28 / 35 / 40 / 49 / 70 / 100 4 / 2 / 1 6 / 3 / 1

3) Other gear ratios on request

4) Standard

5) Reduced

6) Minimized

  • Applications in potentially explosive atmospheres with air/gas or air/dust mixtures according to Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX)
  • Applications with equipment categories II2GD
  • Use with air mixtures
    • With gases (G): in zones 1 and 2
    • With dusts (D): in zones 21 and 22
  • Examples:
    • Packaging machines
    • Machine tools
    • Filling and metering units
    • Labeling machines
    • FFS machines
    • Incremental launches
    • Pick & place robots
    • Robot travel axes
    • Flying saw
    • Processing machines
    • Handling gantries
    • Conveyor belts
    • Feed, pivoting and auxiliary axes
    • Travel axes, additional axes
    • Wood processing centers