• Our experts understand your industry and your requirements
  • Our global network ensures that we are there, wherever and whenever you need us
  • We have the expertise and the tools to provide optimum support and advice.
Contact us now
Your benefits

Fast cleaning
thanks to the stainless steel surface without indentations where dirt could collect.

Flexible use
even in moist environments due to their hygienic features.

Broad area of application
with helical and helical-bevel gear unit as well as SPIROPLAN® right-angle versions.

Special stainless steel housing design: durable and easy to clean.

Always a clean solution. Use our stainless steel gear units in areas that are cleaned frequently. You’ll save time on surface cleaning and have an efficiency-optimized gear unit in your application.

The special housing design made of high-quality stainless steel is particularly easy to clean. The surface is acid resistant and alkaline resistant. There are hardly any indentations where dirt or fluids could collect, so the cleaning agents drain quickly and easily.

Thanks to their hygienic properties, long service life and maintenance-friendly design, the gear units are ideally designed to satisfy the production conditions in the food and beverage industry, in the pharmaceutical industry and in constantly wet environments.

Stainless steel gear units: Helical, helical-bevel and SPIROPLAN® right-angle gear units

The RESF.. helical gear unit in a flange-mounted design allows optimal integration into machines. The efficiency-optimized KES.. and WES.. gear units are available in a shaft-mounted design as a hollow shaft with a key, a hollow shaft with shrink disk or a hollow shaft with TorqLOC®.

Only half the solution without a motor? The AESMS.. IEC and NEMA adapters, also made of stainless steel, and the stainless steel AESQS.. adapters for mounting stainless steel servomotors guarantee variable motor mounting The directly mounted motors made of stainless steel are available with power ratings of 0.18 kW and 1.1 kW without fans to allow optimal gearmotor cleaning. Higher power ratings for adapter mounting are available upon request. The result is an entirely stainless steel design that effectively prevents all forms of corrosion. Find out more about our stainless steel gearmotors.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Adapters TorqLOC® hollow shaft mounting system
  • Use in areas that require intensive cleaning
  • Use of high-quality stainless steel (V2A, SS304)
  • Gear units with optimized efficiency
  • Easy-to-clean surface thanks to special housing design
  • Low maintenance with long service life
  • High-grade resistance to acid and alkaline
  • As few indentations as possible in which dirt or fluid could collect
Drive shafts and associated type designation
Type Helical gear unit Helical-bevel gear unit SPIROPLAN® right-angle gear unit
Size RES.. KES.. WES..19 WES..29/39
with solid shaft and B5 flange RESF.. KESF.. WESF.. WESF..
with hollow shaft (key) – KESA.. WESA.. WESA..
with hollow shaft (key) and B5 flange – KESAF.. WESAF.. WESAF..
with hollow shaft (shrink disc) – KESH.. – WESH..
with hollow shaft (shrink disc) and B5 flange – KESHF.. – WESHF..
with hollow shaft (TorqLOC®) – KEST.. – KWEST..
Technical data
Gear unit type/size Max. Output torque
Nm
Gear ratio
i
Helical gear unit
RESF27 130 3.37 – 135.09
RESF37 200 3.41 – 134.82
Helical-bevel gear unit
KES..37 230 3.98 – 106.38
KES..47 450 4.64 – 131.87
KES..57 630 4.69 – 145.14
KES..67 870 4.68 - 188.47
SPIROPLAN® right-angle gear unit
WES..19 80 5.09 – 167.59
WES..29 130 4.68 – 188.47
WES..39 200 4.72 – 210.49
  • Conveyor belts in the food industry
  • Dairies, cheese dairies and milk processing operations
  • Pharmaceutical industry
  • Cosmetics industry
  • Meat processing industry
  • Bottling and beverage industry
  • Equipment for laboratory applications
  • Water supply
  • All applications in extremely wet environments
  • Car wash systems
  • Pumps

The stainless steel gear units have been designed largely in accordance with the guidelines and directives of these organizations:

  • EHEDG (European Hygienic Engineering Design Group)
  • FDA (Food and Drug Administration)