• Detailed information about your individual product
  • Documentation and CAD models for your configuration
  • Option to directly request a quotation or place an order
Configure product now
Your benefits

Low rotational clearance
thanks to the high torsional rigidity of the gearing geometry throughout the entire gear unit service life.

Large gear ratio range
thanks to the helical gear input stage combined with a hypoid output stage.

A perfect combination
with the B5 mounting flange that optimally integrates the drive unit into every application.

PS.C/PS.F series planetary servo gear units K series helical-bevel gear units

Low-backlash helical-bevel servo gear units of the BS.F series – versatile and compact!

Servo gear units that are remarkable for their wide range of variants and compact design – our low-backlash helical-bevel servo gear units of the BS.F series! They are available in six sizes and five output variants, providing you with countless possibilities.

The BS.F helical-bevel servo gear units ensure low rotational clearance, even for the standard designs. You also have the option of reducing the rotational clearance further. Rotational clearance will remain consistently low for the entire servo gear unit service life due to the wear-free operating performance and high-endurance design of the running gears.

The versatility of these units extends beyond the technical characteristics to the large number of motor mounting options made possible by the EBH motor adapter.

The helical-bevel servo gear units are designed for nominal torques of 40 Nm to 1220 Nm. The permitted acceleration torque ratings are significantly higher than these values. The units are also remarkable for their high permissible overhung loads, which vary between 2600 N and 36 000 N, depending on the size and gear ratio.

Only half the solution without a motor? Then take advantage of our modular concept and combine the servo gear units of the BS.F series with the dynamic servomotor of your choice.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Surface and corrosion protection
  • Low-backlash helical-bevel servo gear units
  • Designed for nominal torques of 40 Nm to 1220 Nm
  • All variants with B5 mounting flange; torque arm or mounting flanges for foot/face end are optional (can be optionally integrated into the relevant application)
  • High maximum overhung loads between 2600 N and 36 000 N can be integrated
  • The rotational clearance remains constant over the entire gear unit service life
  • Easy mounting of (third-party) motors using the EBH motor adapter
  • Five standard output variants available (additional upon request):
    • BSF: Solid shaft
    • BSKF: Solid shaft with key
    • BSBF: Flange block shaft (EN ISO 9409)
    • BSHF: Hollow shaft with shrink disk
    • BSAF: Hollow shaft with key (shaft-mounted gear unit)

BS.F series helical-bevel servo gear units

Size Torque class Nm Overhung load range N Gear ratio i Rotational clearance `
202 40 2680 – 4200 3 / 4 / 6 / 8 / 10 / 15 / 20 / 25 6 1) / 3 2)














302 80 4620 – 6000 3 / 4 / 6 / 8 / 10 / 15 / 20 / 25 / 30
402 160 6600 – 10800 3 / 4 / 6 / 8 / 10 / 15 / 20 / 25 / 30
502 320 10500 – 14400 3 / 4 / 6 / 8 / 10 / 12 / 15 / 20 / 25 / 30 / 35
602 640 15900 – 24000 3 / 4 / 6 / 8 / 10 / 12 / 15 / 20 / 25 / 30 / 35 / 40
802 1220 30700 – 36000 4 / 6 / 8 / 10 / 12 / 15 / 20 / 25 / 30 / 35 / 40

1) Standard

2) Reduced

  • Load bearing devices in stacker cranes
  • Handling gantries
  • Incremental launches
  • Tire, rubber and plastic processing machines
  • Conveyor belts
  • Travel axes, additional axes
  • Cutting, punching, welding and embossing films, wood or plastic