Turbo boost for the small SPIROPLAN® gear units

We all know boosters - be it as a short-term energy boost for engines or liquid, with different flavours from a small can. Our small SPIROPLAN® gear units in sizes W..10, W..20 and W..30 have been given a turbo boost - but unlike boosters, this is permanent.

Turboboost for the small SPIROPLAN® gear units

How do you achieve an almost rocket-like increase in performance with small angular gears?

Correct: You combine extended calculation possibilities with the potential of the new premium gear oil from SEW-EURODRIVE. At least that's what the experts in our development department have done. And the result is a permanent mega performance boost for our small SPIROPLAN® gear units.

Stay up to date - simply subscribe

You want to be informed when a new up to date topic is published here?

Nothing easier than that! Give us your e-mail address and we will inform you as soon as we present another new product detail here.

Loading...
Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.