• Our experts are familiar with your industry and requirements
  • Our global network ensures we are close at hand wherever and whenever you need us
  • We have the expertise and tools to provide you with the best possible support and advice
Contact us now
The benefits for you

Flexible usage
This is possible thanks to the innovative MOVITRANS® spot technology, which also allows for use in public spaces.

Optimized performance
Systems can simply be charged when the load is transferred and, depending on the application, a variety of charging strategies and capacities are possible.

High ground clearance
MOVITRANS® spot transfers energy through an air gap between the loading plate and the pick-up.

Easy customization
MOVITRANS® spot can be easily adapted to suit changing system tasks and modifications thanks to its system modules.

Lower operating costs and higher energy efficiency
MOVITRANS® spot is easy to use, sustainably minimizes maintenance costs and, thanks to its state-of-the-art component technologies, is highly efficient.

MOVITRANS® line – Contactless energy transfer system MOVI-DPS® power supply

Secure high ground clearance and increase performance and flexibility

Our MOVITRANS®technology works on the principle of inductive energy transfer. This is where energy is transferredwirelessly and without contact through an air gap. As a result, the electromagnetic coupling is completely wear-free, low-noise and low-maintenance.

Contactless energy transfer is particularly useful in production facilities where machines and systems are flexibly connected over lengthy distances. In the past, high-maintenance conveyor belts or vehicles requiring a human driver were used for this task. Nowadays, mobile transport systems are used to easily bridge such distances. Our MOVITRANS®is the perfect power supply system for this very scenario. This is especially true in dusty and dirty areas.

Thanks to MOVITRANS®spot, the vehicles are not dependent on fixed tracks or line cables and can move autonomously and freely around the available space. All it takes is a stationary hold point above a field charging plate to inductively charge their energy storage units. Space-saving, quick and efficient. Thanks to this wear-free, low-maintenance form of energy transfer, MOVITRANS® spot ensures aparticularly high ground clearance and flexibility, specially designed for mobile systems.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Industrial and urban mobility designed safely

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

The intelligent SAFS safety function, in combination with MOVITRANS® contactless energy transmission, provides relief for the infrastructure - not only in industry but also in urban applications.

Our video shows how this works.

Point-based, wear-free, low-maintenance and safe

MOVITRANS® spot is made up of both stationary and mobile system components. They can be quickly and easily integrated into existing automation systems. The nominal air gap between the point-based charging plate and the pick-up is 20 mm. This makes it possible to achieve high transmission power even with a high ground clearance.

Features

  • Dimensioning of energy transfer without restrictions
  • Reliable, targeted energy transfer
  • Flexible use, even in public spaces
  • Compact and high-power density design
  • All connection cables are pluggable
  • Very high efficiency
  • Can be combined with hybrid energy storage concepts
  • Easy installation and automatic startup
  • Wear-free and low-maintenance

Safe disconnection

SAFS:
Safe disconnection of the power supply when field plates are inactive

To prevent people from entering the influence zone of invisible electromagnetic fields, our MOVITRANS®technology features the unique safety function "SAFS". The acronym stands for Safe AC Field Stop (AC = alternating current). With the SAFS function, for example, the charging point can be safely switched off when no vehicle is positioned above it. The charging point is thus safely free of electromagnetic fields.

The SAFS function meets safety level SIL2:

  • When the function is activated, no alternating current flows into the field plate and there is no alternating electromagnetic field.
  • To achieve this, a safe, two-channel, switchable 24-V signal at an input blocks the output that generates the high frequency signal.
  • The SAFS function complies with the ISO 13849 standard at Performance Level d (abbreviated PL d) and the IEC 61800-5-2 standard for drive systems.

Applications

Perfect for flexible material and passenger transport:

  • People Movers
  • autonomous mobile systems
  • pallet transfer shuttle

Stationary components

System frequency: 50 kHz

Decentralized Supply TES30

  • No control cabinet required
  • Power rating: 8 kW
  • Line voltage U: 380 V – 500 V ± 10%
  • Degree of protection: IP54
  • All device inputs/outputs are designed with connectors.

TFS10A field plate

  • Inductive spot charging
  • High charging power up to 11 kW
  • Suitable for forklift traffic
  • Floor installation

TCS50 compensation box

  • Compensates for the supply line and the inductance of the field plate
  • Degree of protection: IP65

TFS50A Field Plate

  • Inductive spot charging
  • Charging power up to 7.5 kW
  • Installation on the floor using TIS30A installation plates

TIS30A installation plate

  • Installation of MOVITRANS® MOVITRANS® spot with TFS50A possible without cutting into the floor
  • The tongue-and-groove connection of the installation plates via a puzzle-style system enables quick mounting and disassembly of the surfaces. This increases the flexibility and adaptability of the factory.

TFS10A field plate (see image) and TFS50A

  • Inductive spot charging
  • High charging power of up to 11 kW
  • Suitable for forklift traffic
  • Can be installed in the floor (TFS10A) or using installation plates (TFS50A)

Mobile components

Pick-up TDM80E

  • Rated power: up to 11 kW for 4 minutes
  • Various models for different output voltages
  • Engineering via EtherCAT®/SBusplus
  • Rated voltage: up to 60 V DC
    • Suitable for outdoor use from +5° C to +40° C
  • Rated voltage: up to 360 V DC
    • Suitable for outdoor use from -25° C to +55° C

Storage bundle fromMOVI-DPS® (Drive Power Solution) / Storage bundle

  • Storage array configurable to meet energy requirements
  • Energy storage or peak load buffering via double-layer capacitors
  • Fast and direct energy absorption and discharge
  • High number of charge cycles possible
  • Memory modules with 100-F or 350-F cells can be connected
  • Additional signal cable can be connected for monitoring of storage voltage and temperature

Certifications, Conformity

For all listed MOVITRANS® spot components:

  • CE (Europe)
  • EAC (Armenia, Belarus, Kazakhstan, Kyrgyz Republic, Russia)
  • UKCA (United Kingdom)

Cut costs – for investments, startup and operation

In short, the MOVITRANS® spot contactless power supply system is the ideal choice if you are looking tokeep costs lowand boost productivity.

One key consideration is that our engineering software makes the startup and use of contactless MOVITRANS® technology extremely straightforward.

Dr. Jochen Mahlein, head of the Charging Technology for Mobile Systems business area:

"The MOVITRANS®spot point-based energy transfer system represents the next stage in the systematic development of our long-standing and successful portfolio of contactless energy transfer products. It is ideal for those looking for a wear-free, position-tolerant charging solution for mobile applications/vehicles with energy storage units in process workflows. MOVITRANS®spot offers accessible, underfloor systems for new buildings and flexible floor-mounted installations that can be retrofitted at any time to help build the adaptable factory of the future."

Interview

Contactless energy transfer simply explained
by Dr. Hans Krattenmacher, Geschäftsführer Innovation Mechatronik

Take a look now
To the Online Learning More information