• Our experts are familiar with your industry and requirements.
  • Our global network ensures we are close at hand wherever and whenever you need us.
  • We have the expertise and tools to provide you with the best possible support and advice.
Contact us now
The benefits for you

Flexible routing
This is possible thanks to an innovative system with a wedge-shaped cable design that is easy to adapt without much effort, whenever required.

Easy adaptation
With its modular system, MOVITRANS® line can be easily adapted to modifications and changing system tasks.

Increased productivity
MOVITRANS® line combines maximum system reliability with wear-free and low-maintenance operation.

Reduced investment costs
Existing components can be put to versatile use and adapt to the system layout.

Lower operating costs and higher energy efficiency
MOVITRANS® line is easy to use, minimizes maintenance outlay in the long term and is highly efficient thanks to the latest component technologies.

MOVITRANS® spot – contactless energy transfer system MOVI-DPS® power supply

Flexible energy transfer planning and project management

MOVITRANS® line ensures perfect energy transfer, even over long distances. It is a contactless, quiet, wear-free and low-maintenance system. No room for a control cabinet? With MOVITRANS® line, you also save time and space.

How do we achieve this? It's simple! With MOVITRANS® line, the power socket rides along, as it were. Energy is transferred contactlessly through an air gap, which enables a completely wear-free, low-maintenance electromagnetic connection. This contactless energy supply also makes it possible to achieve high speeds of over 10 m/s.

MOVITRANS® technology from SEW‑EURODRIVE works on the principle of inductive power supply. Electrical energy is transferred continuously along the route via a line cable that benefits from incredibly simple, flexible installation and is easy to reposition if you subsequently want to modify or add to it. This makes complex, cumbersome and high-maintenance systems consisting of cable carriers, conductor rails and fixed floor installations a thing of the past.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Industrial and urban mobility designed safely

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

The intelligent SAFS safety function, in combination with MOVITRANS® contactless energy transmission, provides relief for the infrastructure - not only in industry but also in urban applications.

Our video shows how this works.

MOVITRANS® line gets you moving

MOVITRANS® line is made up of both stationary and mobile system components. These can be integrated into existing automation systems quickly and easily. The nominal air gap between line cable and pick-up is 20 mm. This enables high transmission power even in situations where the pick-up is not always at a constant distance above the line cable.

Features

Consistent and device-independent

  • The technology is based on the principle of inductive energy transfer.
  • Electrical energy is transmitted continuously via a freely laid line cable along the route.
  • When using the new wedge conductor system, there is no need for time-consuming concrete sawing work or grouting the slots
  • Electromagnetic coupling occurs via an air gap and is low-maintenance and wear-free.
  • A contactless energy transfer system itself causes no contamination and is insensitive to external contamination.
  • The simple operating principle ensures extremely high practical benefits during plant operation.
  • Cumbersome and obstructive cable carriers and conductor rails, as well as rigid floor installations, are a thing of the past.

Safe Disconnection

SAFS:
Safe disconnection of the power supply

To prevent people from entering the influence zone of invisible electromagnetic fields, our MOVITRANS®technology features the unique safety function "SAFS". The abbreviation stands for Safe AC Field Stop (AC = alternating current). This can be put to good use, for example, when a section of the line is not in use or for vehicle maintenance purposes.

SAFS ensures the safe disconnection of the magnetic field when no mobile vehicle is on the track for charging or is not currently in use. The SAFS function complies with the ISO 13849 standard at Performance Level d (abbreviated PL d) and the IEC 61800-5-2 standard for drive systems.

Applications

Perfect for flexible material handling—across all industries:

  • Floor-level transport systems
  • EMS
  • Lifts or Shuttles
  • Mobile systems
  • pallet transfer shuttle
  • Storage/Retrieval Systems
  • Push platforms with lift tables
  • Transport systems in logistics centers

Stationary components

System frequency: 25 kHz or 50 kHz

Decentralized Supply TES31A

  • No control cabinet required
  • System frequency: 25 kHz:
    Power rating: 8 kW – 16 kW (up to 45 kW in a parallel connection)
  • System frequency: 50 kHz:
    Power rating: 8 kW – 14 kW (up to 28 kW in parallel connection)
  • Line voltage U: 380 V – 500 V ± 10%
  • Degree of protection: IP54
  • All device connections for input/output are designed with connectors.

TCS31A Compensation Box

  • Fine-tuning of line inductance with intuitive software support
  • Degree of protection: IP65

Line Compensation Box TCS10A / TCS11A

  • Line compensation with permanently installed capacitance
  • Degree of protection IP65
  • TCS11A: Track compensation for the TIS90C system

TLS circular conductor

  • Medium-frequency cable with double cable jacket for underground installation
  • cross section:
    • 2 x 8 mm2 to 60 A
    • 25 mm2 up to 60 A or up to 85 A
    • 41 mm2 for 85 A
  • Circular conductors are inserted into grooves and sealed with a potting compound.

TLS wedge-shaped busbar

  • Can be installed in the floor or as a surface-mounted system
  • Line cables with a specific wedge shape are suitable for currents up to 60 A.
  • Cross section: 3 x 3 mm2 up to 60 A
  • The wedge busbar is pressed in to recesses along the route.

TVS10 / TVS11A Junction Box

  • Distribution box for the connection of the line cable and load cable
  • Degree of protection IP65
  • TVS11A: Connection box for the TIS90C system

TIS30A installation plate

  • Installation plates for surface-mounted installation of the wedge conductor
  • The connection of the installation plates with grooves and springs via a puzzle-style system enables quick mounting and disassembly of the surfaces. This increases the flexibility and adaptability of the factory

Installation Material TIS20A / TIS90C

  • Plastic brackets for mounting the line cable in rail-guided applications with U-pick-ups
  • TIS90C: for use with the TDM90C pick-up

Flat pick-up THM20E

  • Operation with TPM32A basic
  • System frequency: 25 kHz
  • Power rating: 2 kW duration, 4 kW S3-40% (peak power)
  • Degree of protection: IP65

U-shaped pick-up THM21C010/THM21C017

  • Operation with TPM32A basic
  • Degree of protection: IP65

THM21C010:

  • System frequency 25 kHz
  • Rated power: 1 kW
  • Peak power: 2 kW

THM21C017:

  • System frequency 50 kHz
  • Rated power: 1.7 kW
  • Peak power: 4 kW

TPM32A mobile converter Basic

  • Power rating:
    • When connected to 2x THM20E: 4 kW duration, 8 kW peak power
    • When connected to 4x THM21C010: 4 kW duration, 8 kW peak power
    • When connected to 2x THM21C017: 3.4 kW duration, 8 kW peak power
  • Output voltages: DC 500 / 550 / 600 V
  • Degree of protection IP65
  • Also suitable for outdoor use down to -25°C
  • External fan assembly available for use at ambient temperatures up to 50°C

Flat pick-up THM10E

  • Power rating: 1.5 kW
  • Degree of protection: IP65
  • Also suitable for outdoor use down to -25°C
  • Operation with TPM12B

U-shaped pick-up THM11C008

  • Operation with TPM12B
  • Replacement for THM10C
  • System frequency 25 kHz
  • Rated power: 0.8 kW
  • Peak power: 0.9 kW
  • Degree of protection: IP65

Mobile converter TPM12B

  • Nominal output power:
    • When connected to 4x THM10C: max. 3.6 kW
    • when connected to 2x THM10E: max. 3.0 kW
  • Output voltage: 500 VDC
  • Auxiliary output voltage: 24 V, max. 2 A
  • Degree of protection: IP65
  • Also suitable for outdoor use down to -25°C

Mobile components

Pick-up TDM90E

  • with direct voltage output and energy storage
  • 1.4 kW / DC 350 V
  • Series and parallel connection possible
  • Degree of protection: IP65
  • Also suitable for outdoor use down to -25°C

U-shaped pick-up TDM90C

  • With direct voltage output and energy storage
  • System frequency 50 kHz
  • 500 W
  • DC 48V / 55V / 352V
  • Also suitable for outdoor use down to -25°C
  • Degree of protection: IP65

Storage bundle from MOVI-DPS®(Drive Power Solution)

  • Energy Storage Array
  • Energy storage or peak load buffering using double-layer capacitors
  • Fast and direct energy absorption and discharge
  • High number of charge cycles possible
  • Memory modules with 100-F or 350-F cells can be connected
  • Additional signal cable can be connected for monitoring of storage voltage and temperature

Certifications, Conformity

For all listed MOVITRANS® line components:

  • CE (Europe)
  • EAC (Armenia, Belarus, Kazakhstan, Kyrgyz Republic, Russia)
  • UL-approved (U.S. and Canada)
  • UKCA (United Kingdom)

Cut costs – for investments, startup and operation

All in all, the MOVITRANS® line contactless power supply system is the ideal choice if you are looking to keep costs down and boost productivity. One key consideration is that our engineering software makes the startup and use of contactless MOVITRANS® technology extremely straightforward.

Udo Marmann, Market Manager Drive Electronics, Decentralized Technology and Mechatronics:

"Our decentralized energy storage system for MOVITRANS® line makes it possible to adapt and retrofit intralogistics tasks in line with the requirements at any time. The new Safe AC Field Stop functional safety function, or SAFS, can be combined with safety-oriented controllers and sensors and is therefore ideal for optimum operation in industrial systems. SEW‑EURODRIVE offers its customers further components for end-to-end drive system solutions all the way to turnkey factory automation."

Interview

Contactless energy transfer simply explained
by Dr. Hans Krattenmacher, Geschäftsführer Innovation Mechatronik

Take a look now
To the Online Learning More information