• Detailed information about your customized product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Configure product now
The benefits for you

Simple
because MOVIONE® stands out for its clear focus and ease of handling – from sizing and ordering to installation, commissioning, and maintenance.

Optimized
because MOVIONE® is specifically designed for stationary conveyor applications and offers features that ensure a perfect, future-proof solution for OEMs and end users.

Standardized
because all essential functions are combined in one inverter, ensuring fewer variants, reduced complexity, and maximum efficiency.

Consistent
because MOVIONE® is part of the MOVI-C® portfolio, ensuring consistent functionality, interfaces, and tools. Additional products can also be seamlessly integrated.

Control technology Control cabinet technology Decentralized drive technology Drive technology

With its functional scope, MOVIONE® is ideally suited for roller, belt, and chain conveyors – both in new installations and when modernizing existing systems. The two design variants – as a drive unit with IE3 or IE5 motors and as a decentralized inverter – are deliberately based on standardization, enabling a cost-efficient solution with a wide range of functions. For more complex applications, the modular MOVI-C® portfolio offers scalable alternatives that can be seamlessly integrated thanks to its consistent system architecture.

Discover MOVIONE® – your ideal entry point into the world of intelligent conveyor technology: simple, standardized, and optimized for your requirements.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

MOVIONE® meets modern energy efficiency standards and offers a cost-optimized solution for a wide range of applications in intralogistics, mechanical engineering, and the packaging industry – thanks to its standardized design. Thanks to standardized interfaces and a compact design, MOVIONE® can be quickly integrated into existing automation solutions and operated cost-effectively. Whether used as a compact drive unit or a standalone decentralized inverter – MOVIONE® makes your operations easier and more efficient.

MOVIONE® is a compact and efficient inverter designed to minimize the number of variants in your automation setup.

It always includes:

  • Nominal current 4.0 A / equals ASM nominal power 1.5 kW
  • PROFINET interface for seamless integration
  • Functional safety technology - usage is optional:
    • Safe communication via PROFIsafe
    • Dual-channel digital input for safety functions
  • Motor brake control
  • Two digital inputs with status indicators - configurable as a safe, dual-channel digital input
  • Two digital in-/outputs with status indicators
  • M12 connectors in push-pull design
  • Suitable for deep-freezing ambient temperature applications down to -30 °C
  • Model-based thermal motor protection

Control modes

  • V/f: highly robust for asynchronous motors without encoders
  • VFCPLUS: extremely versatile for asynchronous motors without encoders
  • ELSM®: highly efficient for synchronous motors without encoders

Overload capacity up to 200 % of IN

  • Prevents oversizing in static operation
  • Reduces installed size of necessary supply infrastructure

Technical specifications of the MOVIONE® drive unit – example: DRN.. motor
Drive unit MOVIONE® DRN..
71MS4 71M4 80MK4 80M4 90S4 90L4
Inverter ..0040..
Rated power, kW PN 0.25 0.37 0.55 0.75 1.1 1.5
Rated torque, Nm Mn 1.7 2.5 3.65 4.95 7.2 9.8
Mass without brake, kg 9.2 10.4 13.4 16.4 22.4 25.4
Mass with brake, kg 11.1 12.4 16.4 20.4 26.4 29.4
Technical specifications of the MOVIONE® drive unit – example: DR2C..A motor with rated speed of 2000 min-1
Drive unit MOVIONE® DR2C..A..
71MKAR4 71MKA4 71MSAR4 71MSA4 71MA4 80MKA4
Inverter ..0040..
Rated power at IE5, kW Pn 0.25 0.37 0.55 0.69 1.00 1.50
Rated power at maximum thermal motor torque, kW   0.25 0.49 0.55 0.90 1.40 1.60
Rated torque at IE5, Nm Mn 1.19 1.27 2.65 3.3 4.95 7.1
Rated torque at maximum thermal motor torque, Nm   1.19 2.35 2.65 4.3 6.7 8.0
Maximum torque, Nm Mmax 4 5 7 9 13.5 15.9
Rated speed nn 2000 min-1
Technical specifications of the MOVIONE® decentralized inverter
Decentralized inverter MOVIONE® MVO..
Weight, kg 3.5
Rated output current, A 4.0
Rated power, kW* 0.25 – 1.5
Supply voltage, V 3 × AC × 380 V – 500 V

* Applies in combination with asynchronous motors.

Ready for use in your application

MOVIONE® is available in two versions – as a drive unit or as a decentralized inverter – offering versatile deployment options. Its main focus lies in stationary conveyor technology with speed-controlled axes.

  • Intralogistics, such as parcel logistics or baggage handling systems at airports
  • Chain and roller conveyors in warehouse automation
  • Conveyor systems in the automotive industry

Need more performance?

Our decentralized inverter MOVIMOT® flexible and our drive units MOVIMOT® advanced, MOVIMOT® performance, and MOVIGEAR® performance complement MOVIONE® wherever higher demands arise. Thanks to the MOVI-C® modular automation system, handling remains simple and consistent across all products.

Find out more

Communication/Installation variants:

  • DFC – Direct Fieldbus Communication PROFINET
  • Additional options are in preparations

Digital and analog inputs/outputs:

  • 2 digital inputs/outputs (configurable as a safe dual-channel digital input)
  • 2 digital inputs/outputs (configurable)

MOVIKIT® software modules

The “Drive” category includes MOVIKIT® software modules that are operated directly on the MOVIONE® decentralized inverter:

  • MOVIKIT® RapidCreepPositioning Drive is a software modul for implementing classic “rapid/creep speed positioning” without a motor encoder.
  • MOVIKIT® Velocity Drive allows you to use applications with velocity control and a standardized fieldbus interface.

Find out more about MOVIKIT®

Functional safety

  • Integrated STO (Safe Torque Off) safety function to IEC 61800-5-2
  • Safety Integrity Level 2 to EN 61800-5-2, EN 61508
  • PL d to EN ISO 13849-1

Options for the decentralized inverter MOVIONE®:

  • Plug connector for mains supply
    • Harting HAN Q 4/2
    • Phoenix S15
  • Motor connection connector:
    • Harting HAN Q 8/0
  • Second plug connector for daisy-chain mains supply, also for combined 24 V + 400 V
  • Integrated load disconnect switch including feedback contact
  • Control elements for local on-site operation
    • Key switch for switching between manual mode and automatic operation
    • Selector switch, e.g., for locally setting motor rotation direction

Options for the MOVIONE® drive unit:

  • All options from the SEW-EURODRIVE gearmotor modular system
  • Second plug connector for daisy-chain mains supply, also for combined 24 V + 400 V
  • Rotated mounting of the inverter on the motor to simplify electrical installation depending on the installation situation

Ambient conditions

  • Degree of protection: Standard IP54 to EN 60529
  • Ambient temperature: -30 °C to +60 °C (depending on the configuration)
  • Sustainability and excellent energy-saving potential: Enhanced energy efficiency thanks to integrated standby mode and flux optimization

Certifications/conformity

  • CE (European Economic Area)
  • RCM (Australia and New Zealand)
  • UKCA (United Kingdom)
  • KC (South Korea)
  • Additional certifications in preparation

Quote

With MOVIONE®, getting started with decentralized drive technology has never been easier. MOVIONE® is purposefully designed for typical applications, making planning, installation, and operation especially simple and efficient.

For more advanced requirements, additional components from the MOVI-C® automation toolkit are available, offering extended flexibility and scalability. Your advantage: Within the entire toolkit, you’ll always find the optimal solution, while enjoying the familiar, consistent user experience.

Moritz Eble
Group Manager Product Solutions Decentralized Technology, SEW-EURODRIVE
MOVIONE® adds a solution to our decentralized product portfolio that is easy to use and offers an attractive price-performance ratio. Whether mounted close to the motor or integrated into it – MOVIONE® is optimized for the requirements of horizontal conveyor systems, ensuring maximum efficiency with minimal effort. Whether wall mounted or motor integrated – MOVIONE® is optimized to meet the requirements of horizontal conveyor applications, ensuring maximum efficiency with minimal effort.
Romy Orloff
Product Engineer for MOVIONE®, SEW-EURODRIVE
Get informed now Subscribe now!