• Detailed information about your customized product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Contact us now
The benefits for you

Efficient
Motor efficiency class IE3 with DRN.. asynchronous motor or IE5 with DR2C.. synchronous motor according to IEC TS 60034-30-2

Scalable
Nominal power ratings for drives with DRN.. from 0.37 to 7.5 kW (DRN..) or with DR2C.. from 0.75 to 2.4 kW (up to 7.5 kW in preparation). Mechanical brake and integrated maintenance switch optional.

Flexible
Can be combined with all standard gear units in the SEW-EURODRIVE modular system. Resistance, even under harsh environmental conditions, enables universal use in different industrial sectors.

Versatile
Advanced sensorless open-loop control and optional single-turn encoder provide reliable solutions for a wide range of applications.

Cost-effective
Industrial connectors optional for easy and time-saving installation. Innovative Premium Sine Seal rotary shaft seal reduces wear in the drive unit and increases life expectancy.

Control technology Control cabinet technology

Drive unit with integrated, decentralized inverter – optionally in motor efficiency class IE3 or IE5

MOVIMOT® advanced complements existing MOVI‑C® products in terms of functionality and consistency and extends the range of possible applications for our decentralized drive technology, which has been proving its worth for decades.

The MOVIMOT® advanced drive unit consists of a decentralized inverter and optionally an IE3 asynchronous motor of the DRN.. series or an IE5 synchronous motor of the DR2C.. series.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

Integrating an IE3 asynchronous motor of the DRN.. series or an energy-efficient IE5 synchronous motor of the DR2C.. series with the new, decentralized inverter from the MOVI‑C® modular automation system means the decentralized drive unit achieves the maximum system efficiency IES2 to IEC 61800-9-2. The integrated digital interface ensures quick, easy and convenient startup, even with the widest range of gearmotor options.

The MOVIMOT® advanced drive unit is our all-rounder that can be adapted precisely to meet your needs. MOVIMOT® advanced can be combined with all standard gear units in series 7 and 9 for versatile and flexible use. It's a true all-rounder for numerous intelligent logistics applications.

Properties

  • Gear unit variant: Drive unit consisting of a DRN.. asynchronous motor (IE3) or a DR2C.. synchronous motor (IE5) with integrated inverter and optional gear unit. Can be combined with all standard gear units of the SEW-EURODRIVE modular system.
  • Brake variant:
    • Available with all standard brakes in the DRN.. series (230 V, 400 V)
    • With optional manual brake release (lockable or re-engaging)
    • Brakemotors can absorb regenerative energy, making internal braking resistors superfluous
  • MOVILINK® DDI: The digital motor interface with an electronic nameplate that includes all drive unit data. This saves you valuable time by eliminating the need for manual motor startup.
  • Speed setting range IE3 asynchronous motor DRN..:
    • Star connection: 1:10 (without encoder) 1:1400 (with encoder)
    • Delta connection: 1:20 (without encoder) 1:2900 (with encoder)
  • Speed setting range IE5 synchronous motor DR2C..:
    • Speed class 2000 min-1: 1:40 (without encoder) 1:2000 (with encoder)
    • Speed class 3000 min-1: 1:40 (without encoder) 1:3000 (with encoder)
  • Connection voltage: 380 V – 500 V at 50/60 Hz (also available as IT system variant)
  • Digital and analog inputs/outputs
    • DFC/DSI: Up to 4 digital inputs and up to 2 digital inputs or outputs
    • DBC: 4 digital inputs / 1 relay output and 1 analog input (0 – 10 V, 0 – 20 mA, 4 – 20 mA)
    • DAC: 4 digital inputs / 1 relay output
  • Overload capacity up to 210% (DRN..) / 280% (DR2C..)
    • Prevents oversizing in static operation
    • Reduces the installed size of the necessary supply infrastructure
    • Avoids overload thanks to integrated protection mechanisms
  • High-quality and robust plug connectors
    • For easy installation and resistance under harsh ambient conditions

Technical data

Motor size Star connection Delta connection
Standard inverter assignment
Nominal torque
Nm
Nominal power
kW
Standard inverter assignment Nominal torque
Nm
Nominal power
kW
DRN71M 2 A (0020) 2.5 0.37 2 A (0020) 1.8 0.55
DRN80MK 2 A (0020) 3.7 0.55 2.5 A (0025) 2.5 0.75
DRN80M 2.5 A (0025) 5.1 0.75 3.2 A (0032) 3.6 1.1
DRN90S 3.2 A (0032) 7.5 1.1 4.0 A (0040) 4.9 1.5
DRN90L 4.0 A (0040) 10.2 1.5 5.5 A (0055) 7.2 2.2
DRN100LS 5.5 A (0055) 15 2.2 7.0 A (0070) 9.9 3.0
DRN100L 7.0 A (0070) 19.7 3.0 9.5 A (0095) 13.2 4.0
DRN112M 9.5 A (0095) 26.3 4.0 12.5 A (0125) 18.1 5.5
DRN132S 12.5 A (0125) 36.2 5.5 16.0 A (0160) 24.7 7.5
DRN132M 16.0 A (0160) 49.4 7.5

Technical data with DR2C.. synchronous motor

Technical data at operating points that correspond to the IE5 efficiency class. For optimum energy efficiency of your system.



Motor size
Speed class 2000 Speed class 3000
Standard inverter assignment
Nominal torque
Nm
Nominal power
kW
Standard inverter assignment Nominal torque
Nm
Nominal power
kW
DR2C71MSA4 2 A (0020) 3.3 0.77 3.2 A (0032) 3.55 1.1
DR2C71MA4 2.5 A (0025) 4.95 1.07 4.0 A (0040) 5.3 1.7
DR2C80MKA4 4.0 A (0040) 7.1 1.63 5.5 A (0055) 7.2 2.3
DR2C80MA4 5.5 A (0055) 10.8 2.26      

Technical data at maximum thermally permitted power for maximum power utilization of the drive (corresponds to efficiency class < IE5)



Motor size
Speed class 2000 Speed class 3000
Standard inverter assignment Nominal torque
Nm
Nominal power
kW
Standard inverter assignment Nominal torque
Nm
Nominal power
kW
DR2C71MSA4 2.5 A (0025) 4.3 0.9 3.2 A (0032) 4.3 1.35
DR2C71MA4 4.0 A (0040) 6.7 1.4 5.5 A (0055) 6.7 2.1
DR2C80MKA4 5.5 A (0055) 9 1.88 5.5 A (0055) 7.2 2.26
DR2C80MA4 5.5 A (0055) 11.6 2.43      

Ready for use in your application

With its integrated, decentralized frequency inverter, MOVIMOT® advanced offers complete flexibility for your application.

Application areas

  • Intelligent conveyor axis for materials handling technology
  • Logistics/storage technology
  • Materials handling
  • Simple lifting axis
  • Positioning axis

Looking for an even more dynamic solution?

Our MOVIMOT® performance drive unit is the go-to expert for high precision, flexibility and overload capacity.

Find out more

The benefits for you

  • The standard solution for all materials handling applications
  • Suitable for a wide range of applications, from speed control to positioning
  • Inverter integration minimizes assembly work
  • High-performance connection to all standard communication systems
  • Diverse gear unit combinations for customized adaptation

Communication/installation variants:

  • DFC – direct fieldbus communication (PROFINET, EtherNet/IPTM, Modbus TCP, POWERLINK/CiA 402)
  • DBC – direct binary communication
  • DAC – direct AS-interface communication
  • DSI – direct system bus installation (EtherCAT®/SBusPLUS, EtherCAT®/CiA 402)

Digital and analog inputs/outputs:

  • DFC/DSI: Up to 4 digital inputs and up to 2 digital inputs or outputs
  • DBC: 4 digital inputs / 1 relay output and 1 analog input (0 – 10 V, 0 – 20 mA, 4 – 20 mA)
  • DAC: 4 digital inputs / 1 relay output

Topologies

From control technology to inverters and drives, whether centralized or decentralized, there are no language barriers with any of the components from the MOVI-C® modular automation system.

Plan the design of your machines or systems with a single control, communication or installation topology. Our hardware and software will ensure seamless integration/assimilation and simply get things moving.

Even with large, decentralized systems, complete individuality is no problem. The MOVIMOT® advanced drive unit offers interfaces to any communication bus. Direct connection to the controller is just one of many options.

Find out more

MOVIKIT® software modules

The "Drive" category includes MOVIKIT® software modules that are operated directly on the MOVIMOT® advanced drive unit:

  • MOVIKIT® Positioning Drive: MOVIKIT® Positioning Drive enables positioning applications with a standardized fieldbus interface.
  • MOVIKIT® RapidCreepPositioning Drive: MOVIKIT® RapidCreepPositioning Drive is a software module for implementing classic "rapid/creep speed positioning" without a motor encoder.
  • MOVIKIT® Velocity Drive: MOVIKIT® Velocity Drive allows you to use applications with velocity control and a standardized fieldbus interface.
More about MOVIKIT®

Integrated digital interface

Data transfer between motor and inverter

The MOVILINK® DDI integrated digital interface means no additional installation is required for transfer of the electronic nameplate and various sensor signals between motor and inverter.

Find out more

Functional safety overview

  • Integrated STO (Safe Torque Off) safety function to IEC 61800-5-2
  • Safety Integrity Level 3 to EN 61800-5-2:2017 and EN 61508:2010
  • PL e to EN ISO 13849-1:2015
  • optional: CSB51A for STO via PROFIsafe, CIP-Safety or Safety over EtherCAT®
  • optional: CSL51A for safe inputs, SLS and STO via PROFIsafe, CIP-Safety or Safety over EtherCAT®
  • SLS (Safe Limit Speed) safety function in conjunction with the safe EI7C-FS built-in encoder

Available options

Encoder option

  • Single-turn encoder /EI8Z for positioning and extended speed setting range
  • Available: /EK8Z (for BG2/2E), /AK8Z (for BG2/2E), /EI7C-FS
  • In preparation:
    • /EK8Z (at BG1/1E), /AK8Z (at BG1/1E)

Optional plug connectors

  • AC 400 V supply with M15 or M23 plug connectors
  • Safe Torque Off (STO) with M12 plug connectors (A-coded, 5-pin)
  • DC 24 V backup voltage with M12 plug connectors (L-coded, 5-pin)
  • M23 plug connectors for hybrid installation
  • Fieldbus connection (depending on the selected communication variant)
  • Digital inputs/outputs (depending on the selected communication variant)
  • Connectors can also be used for further looping (depending on performance)

Further options

  • Optionally available as a brakemotor (including manual brake release)
  • Optionally available with integrated load disconnector, including feedback contact (/D11)
  • Optionally available with surface protection OS1, OS2, OS3 or OS4

Ambient conditions

  • Degree of protection: Standard IP54 to EN 60529
  • Ambient temperature: -30 °C to +60 °C (depending on the execution)
  • Sustainability & excellent energy-saving potential:
    • Drive system efficiency to IEC 61800-9-2 (Power Drive System): The highest defined efficiency class IES2 to IEC 61800-9-2 for the system combining motor and electronics
    • Motor efficiency to IEC 60034: Complies with efficiency class IE3 to IEC TS 60034-30-2

Certifications/conformity

  • CE (European Economic Area)
  • CMIM (Morocco)
  • EAC (Customs Union of Russia, Kazakhstan and Belarus)
  • RCM (Australia and New Zealand)
  • UA.TR (Ukraine)
  • UKCA (United Kingdom)
  • UL (USA and Canada)

Further information

Service

Ecodesign Directive – this directive will have a noticeable impact on machine and system equipment since July 1, 2021. Is that also the case for decentralized drive solutions?

Find out more

Knowledge

Online learning portfolio – obtain basic technical know-how. Available free around the clock.

Go to the online learning opportunities