• Our team of experts understands your industry and your requirements.
  • With our global network, we’re always there for you on-site.
  • We have the knowledge and tools to provide you with the best possible advice.
Contact us now
Your benefits with MOVIDYN® performance at a glance

Maximum performance
Up to 300% overload capacity for extremely high accelerations and short cycle times in highly dynamic machine applications.

Highest energy efficiency
Equipped with groundbreaking IE5- motor efficiency (according to IEC TS 60034-30-2) for energy-optimized, low-noise operation completely without a fan.

Uncompromisingly compact
Space-saving, hygienic motor design — ideal for applications with strict structural and hygienic requirements

Flexibly modular
Fully compatible with all standard and servo gear units in the SEW-EURODRIVE modular system.

Smart networking
Directly integrated I/O interfaces on the axis ensure a reduced infrastructure and fast system integration.

Control technology Control cabinet technology Decentralized drive technology Drive technology
Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

MOVILINK® DDI digital motor interface MOVIKIT® software modules Encoder systems Surface and corrosion protection

Thanks to its full compatibility with the proven SEW-EURODRIVE gear module system, MOVIDYN® performance can be integrated with complete flexibility into a wide variety of applications. The result is high-performance, flexibly configurable drive solutions directly on the axis.

  • Highly efficient DC supply: Designed for a DC 560–750 V DC link voltage for optimal energy utilization in multi-axis systems.
  • Maximum dynamics and overload capacity: Up to 300% overload capacity for highly dynamic acceleration phases in demanding cycles.
  • Flexible encoder system: Optionally available with an integrated single-turn or multiturn encoder for high-precision positioning.
  • Integrated functional safety: Optionally available as a functionally safe single-turn or multiturn encoder for safety-critical system architectures.
  • Advanced Safety over EtherCAT®: Certified safe stop functions and motion functions via Safety over EtherCAT® with 4 digital inputs (optional 4 fail-safe inputs / F-DI).
  • Cost-effective hybrid cable connection: Support for modern single-cable technology (one cable technology) to drastically reduce wiring work.
  • Real-time communication: Integrated, high-performance system bus based on EtherCAT®/SBusPLUS for deterministic axis synchronization.
  • Direct brake control: Integrated circuitry and open-loop control for a 24 V DC holding brake directly from the drive controller.
MOVIDYN®: Motor variant
MOVIDYN® performance
Speed class parameter 63M/..* 63L/..* 71S/..* 71M/..* 71L/..*
3000 min-1-1 Nominal output current IN A 8.0 8.0 8.0 8.0
Rated power PN kW 0.88 0.97 1.2 1.7
Nominal torque MN Nm 2.8 3.1 3.8 5.3
Standstill torque M0 Nm 3.8 4.3 5.6 8.9
Dynamic limit moment Mpk Nm 14.7 19.2 27.5 33.5
nominal speed min⁻¹ 3000 3000 3000 3000
Nominal motor current Imot A 1.9 2.1 2.8 3.1
Brake Type   BK06 BK06 BK1 BK1
Mass without brakes kg 6.58 7.39 10.2 11.9
Mass with brake kg 7.54 8.35 12.1 13.9
4500 min-1 Nominal output current IN A 8.0 8.0 8.0
Rated power PN kW 1.0 0.97 1.2
Nominal torque MN Nm 2.2 3.1 2.5
Standstill torque M0 Nm 3.8 4.3 5.1
Dynamic limit moment Mpk Nm 14.7 19.2 18.9
nominal speed min-1
4500 4500 4500
Nominal motor current Imot A 2.1 2.9 2.9
Brake Type   BK06 BK06 BK1
Mass without brakes kg 6.58 7.39 8.76
Mass with brakes kg 7.54 8.35 10.7
2000 min-1 Nominal output current IN A 8.0
Rated power PN kW 1.4
Nominal torque MN Nm 6.9
Standstill torque M0 Nm 8.9
Dynamic limit moment Mpk Nm 42
nominal speed min⁻¹ 2000
Nominal motor current Imot A 3.1
Brake type   BK1
Mass without brake kg 11.9
Mass with brakes kg 13.9
* Sizes and lengths

MOVIDYN® performance is suitable for modular machines and systems where the focus is on decentralized installation, high scalability, and reduced control cabinet requirements. The system is designed for dynamic motion tasks in packaging, food & beverage, pharmaceutical, and end-of-line applications.

Typical Applications

  • Carton erector
  • Top and side loaders
  • Pick and place systems
  • Multipackers and case packers
  • Tray packers
  • Palletizers and depalletizers
  • Repacking systems
  • Robotics Cells
  • Handling and transport systems
position Designation
1 BBH Safety Open-Loop Control
2 MOVI-C® CONTROLLER
3 Coupling Module
4 power supply module
5 hybrid cable
6 distribution module
7 MOVIDYN® performance
8 MOVIDYN® flexible

Safety

Integrated safety functions up to PL e / safety integrity level 3 enable the safe implementation of sophisticated machine designs. From STO to SLS, numerous safe motion functions are available. The connection is provided via Safety over EtherCAT®. In connection with MOVILINK® DDI, this creates a seamless solution for motion and safety over a single cable.

  • CE (European Economic Area)
  • More in preparation

MOVIDYN® performance combines a servomotor and power electronics into a single mechatronic unit. This saves valuable installation space within the machine, reduces the need for a control cabinet, minimizes cabling requirements through the use of hybrid cables, and offers maximum energy efficiency thanks to its IE5 classification.

The drive unit achieves the Ultra-Premium Efficiency (IE5) efficiency rating in accordance with the IEC TS 60034-30-2 standard. As a result, the system operates with extreme energy efficiency and requires no external fan whatsoever, which also allows for use in hygiene-sensitive areas.

The unit supports integrated safety functions up to PL e / safety integrity level 3 (e.g., STO and SLS). Connectivity is provided via Safety over EtherCAT®. Thanks to MOVILINK® DDI, control data and safety signals are transmitted via a single hybrid cable.

The mechatronic unit offers full compatibility with the entire SEW-EURODRIVE gear unit series. It can be flexibly configured with all of the manufacturer’s standard and servo gear units to create a tailor-made drive solution.

Knowledge

Online learning resources: Gain technical background knowledge. Free of charge and available around the clock.

Go to the online learning resources