• Our team of experts understands your industry and your requirements.
  • With our global network, we’re always there for you on-site.
  • We have the knowledge and tools to provide you with the best possible advice.
Contact us now
Your benefits

Versatile
Can be combined with synchronous and asynchronous motors. This allows you to choose the optimal motor technology for your application.

High-performance
Up to 4 kW motor power, 8 A nominal current, and 300% overload capacity for highly dynamic machine tasks.

Compact
Greater flexibility in machine design thanks to additional degrees of freedom in the thermal and installation space concept of the remote-mounted variant.

Networked
Directly integrated I/O interfaces on the axis for reduced infrastructure and fast system integration.

Control technology Control cabinet technology Decentralized drive technology Drive technology
Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

MOVILINK® DDI digital motor interface MOVIKIT® software modules Encoder systems Surface and corrosion protection

Tailored for highly dynamic industries and applications

The MOVIDYN® flexible system is ideal for modular machines and systems where the focus is on decentralized installation, high scalability, and radically reduced control cabinet space requirements. It was developed specifically for dynamic motion tasks in the industries packaging technology, Food, Beverage and pharmaceuticals,as well as for end-of-line applications.
  • Reliable stop functions and motion functions via Safety over EtherCAT® with 4 DI (optionally 4 F-DI).
  • Hybrid cable connection
  • System bus EtherCAT®/SBusPLUS
  • Motor connection for motors with a digital interface (MOVILINK® DDI)
  • Integrated brake control for 24 V DC
  • IP65
MOVIDYN® flexible – Output Performance Data
parameter Power class
Output Voltage UA   3 × (0 V – Uinput / √2)
motor power kW 4.0
Nominal output current IN A 8.0
Overload capacity at UDC_nom = DC 560 V % 300
Maximum approved cable length m 5

MOVIDYN® flexible is suitable for modular machines and systems where the focus is on decentralized installation, high scalability, and reduced control cabinet requirements. The system is designed for dynamic motion tasks in packaging, food & beverage, pharmaceutical, and end-of-line applications.

Typical applications

  • Case erector
  • Top and side loaders
  • Pick and place systems
  • Multipackers and case packers
  • Tray packers
  • Palletizers and depalletizers
  • Repacking systems
  • Robotics Cells
  • Handling and transport systems
position Designation
1 BBH Safety Open-Loop Control
2 MOVI-C® CONTROLLER
3 Coupling Module
4 power supply module
5 hybrid cable
6 distribution module
7 MOVIDYN® performance
8 MOVIDYN® flexible

Safety

Integrated safety functions up to PL e / safety integrity level 3 enable the safe implementation of sophisticated machine designs. From STO to SLS, numerous safe motion functions are available. The connection is provided via Safety over EtherCAT®. In connection with MOVILINK® DDI, this creates a seamless solution for motion and safety over a single cable.

  • CE (European Economic Area)
  • More in preparation

Decentralized installation close to the motor in the field minimizes the need for control cabinets. In addition, the machine’s thermal design is optimized because the power electronics and the motor are spatially decoupled. This ensures better use of installation space and allows for a free choice between synchronous and asynchronous motors.

The system already includes the STO (Safe Torque Off) safety function up to PL e / safety integrity level 3 in the basic unit via Safety over EtherCAT®. Additional Safe Motion functions (e.g., SLS) can be flexibly added via the MOVI-C® platform and connected via Safety over EtherCAT®.

The maximum cable length between the servo drive installed near the motor and the motor is 5 meters. Thanks to MOVILINK® DDI single-cable technology, power, encoder data, and safety signals are transmitted over a single cable.

The decentralized system is optimized for high-speed, dynamic motion tasks. Typical applications include packaging machines (carton erector, toploader, case packer), pick and place systems, palletizers, and robotics cells.

Knowledge

Online learning resources: Gain technical background knowledge. Free of charge and available around the clock.

Go to the online learning resources