In the logistics sector, timeliness and accurate handling of the flow of goods take top priority. Our customized, reliable drive technology enables you to quickly distribute your goods at the right time to the right place.
Your benefits
-
Reduced complexity
The compact drive technology from our modular system enables you to build lean systems. -
Fast installation
Thanks to modular drive and automation technology and their easy-to-combine components. -
Reduced maintenance
Thanks to our highly reliable, robust, and long-lasting drive technology. -
Precise automation
Thanks to our integrated and perfectly coordinated drive and control technology.
Our solutions for reliable sorting and distribution of large volumes of goods
Rotary table/corner transfer unit
Reliably reroute goods in the right direction
Corner transfer units or rotary tables are used to distribute goods in various directions and therefore transfer them at an angle onto the relevant conveyor lines. In order to conform with the space-saving system layout, the drive technology must also have a compact design. This is a key attribute of our products and solutions, along with energy efficiency, robustness, and a high material flow.
What we can offer you
Standard gearmotors
Our modular system has a comprehensive range of standard gearmotors that are suitable for any application and requirement.
MOVITRAC® MC07B control cabinet inverter
Our MOVITRAC® MC07B control cabinet inverter is the best and most cost-efficient solution for speed control in standard applications and for simple positioning tasks.
MOVIGEAR® mechatronic drive unit
Gear units, motor, and electronics in a single, compact device with a high degree of efficiency: The drive unit reduces your installation costs and achieves energy savings of up to 50%.
Decentralized MOVIFIT® FC standard inverter
Depending on the function level, the decentralized MOVIFIT® FC standard inverter can be used for both simple and challenging tasks.
MOVI-PLC® motion and logic controller
The MOVI-PLC® control software provides ready-to-use, efficient program modules for many applications. These also include the corner transfer unit and rotary table modules.
Application solution: MAXOLUTION® package for corner transfer units
The various predefined solutions in the application package for corner transfer units make planning considerably easier for you because we have done the groundwork by combining compatible drive components and offering a functional warranty.
Packers/unpackers
Pack and organize goods quickly and smoothly
Packing or unpacking large amounts of goods is very much dependent on fast multi-axis movements and an extremely smooth and accurate distribution of goods to the right destination. To ensure that this process is safe and reliable, we provide the most suitable highly dynamic servo drive technology along with appropriate control and software.
What we can offer you
Servo gearmotors
Maximum dynamics, compact design, low moment of inertia, and overload capacity are the most important attributes of our servo gearmotors because they enable them to easily perform challenging movement sequences in a cost-efficient manner.
MOVIAXIS® multi-axis servo inverter
The MOVIAXIS® multi-axis servo inverter with a master module is the perfect powerful and reliable solution for automating highly dynamic multi-axis movements.
MOVI-PLC® motion and logic controller
The MOVI-PLC® control software provides ready-to-use, efficient program modules for many applications. These also include the corner transfer unit and rotary table modules.
Application solution: MAXOLUTION® package for packers/unpackers
The predefined application package for packers/unpackers makes planning considerably easier for you because we have done the groundwork by combining compatible drive components and offering a functional warranty.
Pallet transfer shuttle
Connect processing stations to one another: accurate, low maintenance, and mobile
Mobile materials handling technology in the form of pallet transfer shuttle are generally used for the transverse transportation and distribution of goods. Equipped with our drive and automation technology, these systems are particularly space saving and very reliable. Our decentralized MOVIPRO® drive and positioning control makes it possible to build pallet transfer shuttle that are considerably more compact than those built using conventional control cabinet technology.
What we can offer you
Decentralized MOVIPRO® ADC application inverter
Freely programmable in accordance with IEC 61131-3 and PLCopen: Our decentralized MOVIPRO® ADC application inverter can also implement complex functions for specific systems.
Application solution: MAXOLUTION® package for pallet transfer shuttle
The predefined application package for pallet transfer shuttle makes planning considerably easier for you because we have done the groundwork by combining compatible drive components and offering a functional warranty.
Contact
Feel free to contact us!
Do you need advice on a specific application? Just send us a message with your questions.
Contact us now