Air condensers are the preferred solution in dry cooling towers and are used in nine out of every ten cases. A safe and reliable drive solution is absolutely essential. You can always rely on our industrial gear unit solutions.
Safe and reliable drive solution for dry cooling towers
Many industrial production processes require cooling water or cooling air in order to ensure safe operation. For example, refineries, petrochemical production plants and paper mills need to employ systems and processes that ensure efficient temperature regulation. The components of air cooled condensers (ACC) are also exposed to these special operating conditions.
We have designed the MACC series helical gear unit specifically for this application. These industrial gear units and the associated components are designed for ambient temperatures between -20°C and +40°C.
We individually customize the scope of delivery of this two-stage series depending on the intended application and the customer requirements. All required options can be accessed via the gear on the fan bridge. This industrial gear unit series is a reliable and powerful solution consisting of quality components. Another benefit of the MACC series is its quiet operation.
A durable housing and flexible bearing arrangement for numerous application requirements (such as a high torque) always make our MACC industrial gear unit your first choice. Benefit from our comprehensive experience as a leading manufacturer of industrial gear unit solutions.
Get in touch with us.
- Our experts understand your industry and its requirements.
- Our global network ensures we are there wherever and whenever you need us.
- We have the expertise and the tools to provide optimum advice and support.
Your benefits
-
Reliable and safe application
thanks to reliable surface treatment for special ambient conditions. -
High performance rating
thanks to a high thermal rating due to the large housing and corresponding cooling fins. -
Global application expertise
thanks to many years of success in implementing numerous applications in a wide variety of sectors.
Features, options, areas of application and technical data of drive solutions for dry cooling towers
Features
Options
Options are customized to the relevant application:
- Motor and gear unit mounting
- Brake system including safety relay
- Oil filter
- Oil heating (with thermal bushing)
- Pressure switch
- Heating with thermal bushing (for external temperatures below -16 Grad degrees)
- Distribution box
- ATEX version
Areas of application
Use in dry cooling towers of
- Refineries
- Power plants
- Steelworks
- Petrochemical production plants
- Paper mills