Scissor lift table package

Our scissor lift table package meets the requirements of modern lifting devices for drive technology.

Perfect concepts for lifting systems thanks to the MAXOLUTION® scissor lift table package

Scissor lift table package
Perfect concepts for lifting systems
Perfect concepts for lifting systems

You can enhance every individual variant of the MAXOLUTION® scissor lift table package with additional axes and functions. Depending on the application, our MAXOLUTION® scissor lift table package offers drive solutions with control cabinet technology or decentralized technology. You use scissor lift tables to lift larger loads. When doing so, it is important not only to lift the load smoothly, but also to hold it securely in the right position. The environmental and noise pollution caused by the applied drive technology is also crucial here. The predefined variants of this package make it easier for you to select the right components for your optimum solution.

Your benefits

  • Conception

    of both stationary and mobile workplaces
  • Process optimization

    and simple assignment of components for your functions
  • Documentation

    is application-specific and also provides you with a high level of process safety while minimizing risks
  • Optimization of costs

    and performance thanks to process standardization, and less system complexity. This significantly reduces operating costs.
  • Quick startup

    with predefined application modules
  • Software module

    is preset for positioning the drives
  • High availability

    of the drive technology thanks to our tried and tested modular system with millions of variants for a large number of applications

Predefined variants for the perfectly tailored solution

Scissor lift table with decentralized technology

Controller on site

Scissor lift table variant with decentralized technology

The scissor lift table package with decentralized technology is designed for lifting applications with a decentralized drive and positioning control. Its decentralized variant is flexible and can be adjusted to the relevant requirements. It is ideal for mobile workplaces because its drive and positioning control are located directly on the scissor lift table. This allows you to save valuable control cabinet space. The scissor lift table with decentralized technology significantly reduces the need for cabling thanks to its comprehensive connection concept. It allows you to reduce your downtimes during maintenance.


Scissor lift table with control cabinet technology

For powerful lifting applications

The scissor lift table with control cabinet technology is the ideal solution for high-performance lifting applications. You can achieve precise vertical positioning with our MOVIDRIVE® drive inverter. At the same time, our higher-level MOVI-PLC® controller takes charge of the interface for the higher-level controller. The load bearing device is also integrated into this scissor lift table variant.


Single-Axis Scissor Lift Table

Flexible lifting solution for many operating conditions

The single-axis scissor lift table package variant is designed for simple lifting applications with control cabinet technology. This variant provides you with lifting solutions for all operating conditions Since this version consists solely of the lifting axis, it helps us to provide you with extremely flexible concepts. You can adjust the drive technology in the single-axis scissor lift table to the mechanical construction with a high level of flexibility. Furthermore, they can also be individually enhanced at any time because this variant provides the basis for our modular lifting solutions.


Distinguishing features of the scissor lift table

Scissor lift tables basically provide similar functions in all industries and applications. However, there are differences based on their use in decentralized and control cabinet technology. You should choose the kind of drive technology you need based primarily on your required level of performance. We make it easier for you to select the right components with our predefined variants of the scissor lift table package.

Close table
Distinguishing features Scissor Lift Table with Decentralized Technology Scissor Lift Table with Control Cabinet Technology Single-axis Scissor Lift Table
Reduced effort for installation, cabling, and maintenance Yes
No
No
Performance up to 15 kW up to 315 kW up to 315 kW
Optimally used Mobile workplaces Stationary workplaces Stationary workplaces
SEW‑EURODRIVE product series MOVIPRO® SDC
DR.. geared brakemotors
MOVI‑PLC®
MOVIDRIVE® MDX61B
MOVITRAC® B
DR.. geared brakemotors
MOVIDRIVE® MDX61B
DR.. geared brakemotors
Segmentation/modularity Yes / self-sufficient module - -
Fieldbus (optional) PROFIBUS
DeviceNet, ProfiNet,
Ethernet / Ethernet/IP,
Modbus TCP
PROFIBUS
DeviceNet, ProfiNet,
Ethernet / Ethernet/IP,
Modbus TCP
PROFIBUS
DeviceNet, ProfiNet,
Ethernet / Ethernet/IP,
Modbus TCP, Interbus, CANopen, EtherCAT
System bus (internal) - CAN -
Optional extensions Safety concept for lifting applications in work areas – DC link coupling or energy recovery
– More functions and axes
– Safety concept for lifting applications in work areas
– DC link coupling or energy recovery
– More functions and axes
– Safety concept for lifting applications in work areas
We have stored a table for you here.

Last visited