• Наша команда экспертов хорошо знает вашу отрасль и ваши требования.
  • Благодаря нашей глобальной сети мы всегда готовы оказать вам поддержку на месте
  • У нас есть знания и инструменты, чтобы предоставить вам оптимальные рекомендации
Свяжитесь с нами
Your benefits

High power density
thanks to high overload capacity, high torsional stiffness and pull-out rigidity, as well as mechanical clearance

Extreme precision
thanks to very high positioning accuracy and its quick response time

Great flexibility
through modular design integration, which allows countless combination possibilities.

Сервомотор с циклоидной передачей ZN.. — компактный, точный, мощный

Extreme precision under high acceleration torques – those are the outstanding features of ZN.. series cycloidal servo gearmotors. Their performance data makes them unique – whether you emphasize torque, stiffness or weight.

The gearmotor is shipped with lubrication for life, ready for installation and available in up to twelve sizes. We especially emphasize the features of the cycloidal servo gear unit: It excels by mechanical clearance and its high torsional stiffness and pull-out rigidity as well as excellent overload capacity. This allows even demanding tasks such as exact positioning or fast movement of heavy loads to be performed with a high degree of repetitive accuracy.

Форма обратной связи Филиалы Контактная информация

При активации поиска по почтовому индексу данные передаются Google в США. Для получения дополнительной информации см. нашу политику конфиденциальности.

Any gear unit-motor combination from the kit

The MD adapter combines the advantages of a direct motor attachment with the benefits of an adapter attachment. Despite its enormous compactness, the MD adapter offers, in addition to the positive torque transmission, the option of easily replacing the CM3C servo motor.

The HN adapter provides a wide range of different possible motor mounting dimensions for even more flexible motor mounting by the customer. The mounting is carried out force-locking via a clamp coupling. The ZN.. cycloidal servo gear unit from SEW-EURODRIVE is optimally matched to operation on the servo inverters of the MOVI-C® automation system. The modular mounting via the MD and HN adapter complements the existing ZN.. CMP... cycloidal servo gearmotors in direct motor mounting.

ZN.. servo gear units

  • backlash-free servo gear unit
  • two-stage cycloidal gear unit
  • designed for acceleration torques between 612 Nm and 17500 Nm (36,750 Nm with direct motor mounting)
  • lubrication for life ex works
  • 5 times the permissible shock load
  • high power density
  • mechanical backlash-free
  • low mass moment of inertia
  • high positioning accuracy
  • gearbox can be used as main bearing

CM3C..-motor

  • 4 sizes BG63, BG71, BG80, BG100 in 3 lengths S, M, L
  • Compact and powerful thanks to the latest magnet and winding technology
  • Up to 4 speed classes: 2000 min-1, 3000 min-1, 4500 min-1, 6000 min-1
  • Condition monitoring and extensive fault diagnostics options with the MOVILINK® DDI digital motor interface
  • Standstill torques from 2.7 to 40 Nm
  • Maximum torques (MPK) up to 120 Nm
    … and much more
More about the CM3C series synchronous servo motors.. (Medium Inertia)

CMP..-motor

  • Highest dynamic characteristics throughout the entire CMP.. series thanks to the low-inertia rotor design and high overload capacity of the motors
  • Performance-optimized and extremely compact design thanks to the latest winding and magnet technology
  • Standstill torques from 0.5 Nm to 95 Nm


Learn more about the synchronous servomotors of the CMP.. series (highly dynamic)
Gear unit type Servomotor Gear ratio Nominal torques MaN
(5 min-1)
Nm
Acceleration torques Mapk
Nm
Emergency switching off torque MaEmerg.Off
Nm
Torsional stiffness CT
Nm/arcmin
Tipping stiffness Cpr
NM/arcmin
Lost Motion and
hysteresis loss
arcmin
Permitted breakdown torque Mbend
Nm
ZNBF30 to ZNBF130 / ZEBF140 CMP.. 41-249 341 – 20460 612 – 36750 1225 – 73500 61 - 6320 530 - 19800 < 1.0 784 – 44000
ZNBF31 to ZNBF121 CM3C 41-249 341 – 9733 612 – 17500 1225 – 35000 61 - 2600 530 - 9000 < 1,0 784 – 15000
ZNBF31 to ZNBF121 CMP.. 41-249 341 – 9733 612 – 17500 1225 – 35000 61 - 2600 530 - 9000 < 1,0 784 – 15000
Areas of application Application example
Robotics industry Painting, welding, assembly and service robots
Industrial handling technology Rotary and positioning tables
Food and beverage industry Palletizer and layer pad inserter
Sheet metal and wood processing Joinery machines, planing machines, etc.
Cutter heads, portals, etc.
Packaging technology Delta and SCARA robots
Medical technology Imaging processes