Illustrative programming
because even during programming, a visualization shows you what the plant operator will later see on his or her operator panel
Intuitive human-machine interaction
thanks to the "What you see is what you get" software principle and simple and vivid icons designed especially for mobile panels
Minimum project planning effort
thanks to a modern and efficient program design with numerous integrated HMI functions
The HMI-Builder.PRO software is available for programming DOP 11C operator panels. Even in highly complex systems, this software provides a perfect interface between humans and machines (Human Machine Interface) and works according to the "What you see is what you get" principle.
It allows you to configure and test your programming and visualization tasks in advance. Thanks to the integrated simulation mode, you can do this without any additional hardware. And the software’s efficient program design minimizes your configuration work.
You have access to numerous integrated HMI (Human Machine Interface) functions, including recipe management, alarm management, an integrated Web server and much more. All in all, this operating software will increase your operational reliability and reduce your development costs.
By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.
The DOP11B-M70 mobile operator panels are programmed using the HMI-Builder software. This software provides an interface between humans and machines (human-machine interface) and works according to the "What you see is what you get" principle. This way, you can already see during programming how the visualization will look for your system operator later.
HMI-Builder provides an object library with a large selection of static and dynamic objects. These objects are represented by simple and illustrative symbols. Just select the objects and edit them. The result is your custom screen view.