• Our team of experts knows your industry and your requirements.
  • Our global network ensures we are close at hand, wherever and whenever you need us.
  • We have the expertise and tools to provide you with the best possible support and advice.
Contact us now
The benefits for you

Central platform
because all automation tools can be orchestrated through a single, web-based interface – regardless of location or field device.

Full transparency
because you always keep an overview of all changes, versions, and backups.

Continuous availability
because systems can be restored quickly and reliably in the event of a fault.

Fewer on-site visits
because field devices can be updated remotely – secure and encrypted.

High system interoperability
because the platform works with SEW-EURODRIVE products as well as third-party components.

DriveRadar® SmartDataCollector

The future of software-defined automation? It runs in your browser.

How can you go digital and still reduce complexity in automation? Modern factories are characterized by a wide range of machines, robots, and automation components: from controllers, motion control systems, and drives to HMIs and edge devices from various manufacturers. This technological diversity creates significant administrative effort: different engineering tools, local software installations, and manual updates make efficient management challenging.

Get your Whitepaper now
Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

SEW-EURODRIVE OrchestrationSuite – Technical documentation

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

Manage automation projects centrally, securely, and efficiently – straight from the cloud

SEW-EURODRIVE’s OrchestrationSuite addresses the complexity with a web-based platform for managing, versioning, and securing automation software. It takes software management to a new technological level: centralized, cloud-based, and vendor-independent.

With SEW-EURODRIVE’s OrchestrationSuite, we are redefining the future of industrial automation. Our approach: software management becomes simple, transparent and vendor independent, fully browser based and built on integrated DevOps principles. Our goal is clear: Simplify Automation with less complexity, higher productivity and fully digital management of the complete automation software.
Milan Licina
Product Manager at SEW-EURODRIVE

Do you require our assistance or is there something about our OrchestrationSuite that you would like to discuss? You can now submit a personal support request online and even indicate if you would like us to call you back!

Submit support request

1. User interface (Frontend)

Custom authentication and role-based permissions ensure secure access control. Everything runs in the browser, no local installation required.

2. Cloud environment (Tenant)

Each customer receives a dedicated, isolated cloud space. All projects, users, and permissions are managed securely and kept separate from other tenants.

3. PLC Ops – backup and versioning

This engine automatically creates backups, versions, and deployments of control code: vendor-independent and securely encrypted.

4. Engineering tools: cloud-based development environment

Pre-installed engineering tools (e.g., MOVISUITE®) run directly in the cloud. No installation, updates, or compatibility issues, just start and work in your browser.

5. AI factory agent: intelligent assistance

An AI model for automation that understands and documents control code, and will increasingly support development and maintenance tasks.

6. Connectivity server: secure connection management

The server-side node within the tenant manages encrypted communication and on-demand VPN connections between the cloud and the plant.

7. Connectivity client: bridge to the factory

Runs on a local edge or gateway device behind the customer firewall. It enables secure access to controllers and devices in the production network and connects them to the cloud when needed, always controlled and traceable.

Powered by Software Defined Automation.

OrchestrationSuite is the central platform for next-generation automation software. It simplifies complexity, accelerates digital transformation, and makes using automation technology as easy as modern IT services. The platform delivers four key modules designed to maximize user benefits:

  • Secure connectivity and access control
  • Backup, deployment, and versioning
  • Translate PLC code into human-readable language
  • Web-based engineering tools in the cloud

Secure connectivity and access control

The cloud solution enables role-based access management, scaling according to requirements, and cross-site access to machines and systems.

Backup, deployment and versioning

Software backup, versioning (including comparison), and deployment can be performed either through integrated engineering tools or via automated deployment and backup pipelines.

Translate PLC code into human language

The AI-powered assistant helps users analyze control code and automatically generate technical documentation.

Cloud-based engineering tools

The browser-based architecture gives you access to different versions of engineering tools and IDEs from multiple vendors, without any local software installation.

Use Case – Development (Dev): Development scenario for distributed automation teams

With OrchestrationSuite, automation teams collaborate seamlessly across locations on software projects, directly in the cloud. Changes to PLC code are securely versioned, automatically documented, and fully transparent for all stakeholders. Every modification is time-stamped and assigned to a responsible person. Teams can develop in parallel, compare changes, and restore previous versions when needed. Engineering and development tools from various vendors are also available in the cloud.

Key benefits of this approach:

  • Transparent collaboration across multiple sites
  • Faster approval processes through clear traceability
  • Fewer errors thanks to structured version control
  • Higher software quality throughout the entire lifecycle

Use Case – Operations (Ops): Central management of automation software for production systems

Manufacturers securely connect their production systems to the cloud via gateways. The OrchestrationSuite becomes a central platform through which internal teams and external partners – depending on their authorization – can access relevant tools. Updates, backups and analyzes can be controlled centrally. This reduces on-site visits, speeds up service and increases system availability. All changes are documented automatically and can be traced at any time. Controlled access for third parties: External service providers receive access limited in time or content – secure and efficient without compromising system integrity.

Advantages for end customers:

  • Central control and monitoring of all software processes
  • Faster response times thanks to fewer on-site visits
  • Secure collaboration with third parties thanks to granular access rights
  • Traceability of all changes
  • Higher system availability and more transparency during operation

Becoming the best in digital integration

Loading...