Are you interested in our DriveRadar® IoT solutions or do you have further questions?

Contact us now
The benefits for you

Easy to use
thanks to the quick and uncomplicated installation, commissioning and use of our user-centered app.

Efficient monitoring
due to the simple and straightforward installation, commissioning and use of our intuitive, user-friendly app - without any expert knowledge or configuration effort.

Maximum transparency
because you have access to machine and sensor data anytime and anywhere thanks to the link with our online support.

Predictive maintenance
due to innovative sensors and machine learning algorithms detect potential faults at an early stage and prevent unplanned downtime.

Future-proof strategy
thanks to a precise, data-based maintenance strategy extends the service life of your machines, reduces material wear and saves valuable resources.

DriveRadar® SmartDataCollector DriveRadar® IoT Suite for Applications

DriveRadar® APPredict: Always one step ahead of faults

DriveRadar® APPredict increases efficiency and maximizes system availability through continuous analysis of operating and condition data. Innovative sensors and advanced machine learning algorithms detect potential faults at an early stage to avoid unplanned downtimes.

The app also enables the targeted optimization of maintenance intervals, which sustainably reduces the use of resources for maintenance and repairs. If necessary, online support offers quick and uncomplicated assistance with just one click.

Thanks to the stand-alone radio-based infrastructure of the sensor systems, DriveRadar® APPredict is independent of specific components and can be used flexibly. Particularly suitable for wide-area condition monitoring, the app unfolds its full potential in systems with high availability, machines that are difficult to access or critical production processes where unplanned downtimes cause high costs.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

What DriveRadar® APPredict offers you!

“The goal of DriveRadar® is to determine the condition of products, machines and systems based on data collected during the operation of drive systems,” explains Christian Keßler, Head of Corporate Solution Center - Electronics Digitalization. “It gives our customers the opportunity to proactively take measures based on the data and avoid unplanned downtimes. The portfolio offers both complete solutions and the option of being integrated into existing systems. The product idea is simple and comprehensive at the same time: Using digital action and intelligent products to achieve operational excellence for maximum plant availability and operation in the green zone.”
Christian Keßler
Head of Corporate Solution Center - Electronics Digitalization

Overview of the technology

1. Intuitive web frontend: With DriveRadar® APPredict, you can create a digital twin of your system, monitor machine conditions, and receive early information about condition changes – with flexible user and role management.

2. Cloud-based analysis: Machine learning algorithms detect anomalies, trends, and patterns early to prevent disruptions and initiate appropriate countermeasures in a timely manner.

3. Gateway: Gateways ensure secure data transmission between sensors and the cloud.

4. Sensor: Sensors continuously capture operationally relevant parameters, are easy to install, and are available in explosion-proof versions for versatile application conditions.

Multi-sectoral solution

The App DriveRadar® APPredict can be used across a variety of sectors, which helps you implement reliable and effective condition monitoring and predictive maintenance for your systems.

  • Materials handling technology
  • Vertical drives
  • Storage/retrieval systems
Find out more Find out more Find out more

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

See more – act proactively!

Learn about our innovative technology with the DriveRadar® IoT Suite for applications. In this video, we demonstrate condition monitoring in practice: detection of damage in the conveyor system; wear detection on chain conveyors, and detection of damage to the rail of the storage and retrieval unit.

Expert report

Comprehensive, detailed documentation relating to the condition of a drive and all individual components that are being monitored

Repair

A cost-optimized, flexible, and manufacturer-independent service to restore the system to full working order and reduce downtime

Spare parts service

Request of spare parts or spare parts packages for repair, inspection, maintenance, and stock purposes

CDM® – Complete Drive Management

Innovative and convenient database for capturing, updating, searching, and evaluating data

Retrofit

Inventory and analysis of the installed drive components, and drive selection based on the latest technologies

Condition monitoring

Minimization of your production downtime based on systematic condition monitoring using e.g. endoscopy, thermography, and oil analysis

Variant management

Standardization and reduction of product variants, and simplification of your master data management

Knowledge

Online learning portfolio – obtain basic technical know-how. Available free around the clock.

Go to the online learning opportunities