Flexible, compact and intelligent: our MOVIDRIVE® B drive inverters. They save space in the control cabinet and are equipped with integrated positioning and sequence control as standard.
They control everything: MOVIDRIVE® B drive inverters

Whether asynchronous AC drives or synchronous servo drives - the MOVIDRIVE® B drive inverters can control it. The broad power range from 0.55 kW to 315 kW, the fantastic overload capacity and the modular concept of the MOVIDRIVE® B inverter help to improve the flexibility and efficiency of your applications.
The compact design of the MOVIDRIVE® drive inverter saves space in the control cabinet, while its high user-friendliness ensures that you save time during parametrization, while the intelligent IPOSplus® positioning and sequence control is included as standard.
A multitude of inputs and outputs in the drive inverter ensure a competent basic functionality. Optional communication and technology modules provide for quick and easy extension.
Configure your individual product
- Detailed information about your individual product
- CAD data and documentation for your configuration
- Option to directly request a quotation or place an order
Your benefits
-
Universal motor control and control technology
MOVIDRIVE® drive inverters control asynchronous AC drives as well as synchronous servo drives. -
Broad and flexible range of options
e.g. fieldbus interfaces, encoder interfaces and safety functions enable individual applications. -
Compact design
thanks to its book-style design: it enables a seamless connection and saves space in the control cabinet. -
Integrated functional safety
with its STO (Safe Torque Off) safety function in accordance with PL d pursuant to EN ISO 13849-1.
Features and versions
Features
- Configurable inverter adapted to your application
- Broad voltage and power range
- Flexible application with synchronous and asynchronous motors
- Safe Torque Off (STO) EN ISO 13849-1 PL d
- Modular design, incl. a wide range of options
Versions
1. Standard version
The units are equipped with the IPOSplus® integrated positioning and sequence control system as standard. They can also be expanded with the available options. "00" at the end of the type designation indicates the standard design.
2. Application version
In addition to the features of the standard design, these units include the "electronic cam" and "internal synchronous operation" technology functions. The application version is indicated by "0T" following the type designation.
The application version units also provide access to the application modules, the standardized control programs to solve sophisticated technical drive tasks, such as
- synchronized applications
- positioning
- flying saw
- winders
Application module benefits:
- high functionality and user-friendly operator interface
- you only have to enter the parameters needed for the application
- guided procedure for setting parameters instead of complicated programming
- no lengthy training or familiarization, which means quick project planning and startup
- all motions are controlled directly in the MOVIDRIVE®
- decentralized concepts can be implemented more easily
Options and accessories
Options
- Keypad type DBG60B:
Standard keypad for parameter setting, data management, startup and diagnostics - Encoder interfaces
- Typ DEH11B
- Motor encoder connection: TTL, RS422, Sin/Cos and HIPERFACE® encoders
- Distance encoder connection: TTL, RS422, Sin/Cos and HIPERFACE® encoders
- Type DER11B
- Motor encoder connection: Resolver
- Distance encoder connection: TTL, RS422, Sin/Cos and HIPERFACE® encoders
- Type DEH21B
- Motor encoder connection: TTL, RS422, Sin/Cos and HIPERFACE® encoders
- Distance encoder connection: SSI absolute encoder
- Type DEU21B
- Motor encoder connection: TTL, HTL, RS422, Sin/Cos, HIPERFACE®, SSI, CAN, EnDat 2.1 encoders
- Distance encoder connection: TTL, HTL, RS422, Sin/Cos, HIPERFACE®, SSI, CAN, EnDat 2.1 encoders
- Type DIP11A
- Motor encoder connection: TTL, RS422, Sin/Cos and HIPERFACE®
- Distance encoder connection: SSI absolute encoder
- Type DIP11B
- Distance encoder connection: SSI absolute encoder
- Extension of the binary inputs and outputs: 8x inputs, 8x outputs
- Typ DEH11B
- Fieldbus connection
- PROFINET IO / Modbus TCP + EtherNet/IP
Type DFE32B / DFE33B - EtherCAT
Type DFE24B - PROFIBUS DPV1
Type DFP21B - CANopen / DeviceNet
Type DFC11B / DFD11B - INTERBUS / INTERBUS-LWL
Type DFI11B / DFI21B - PROFIsafe via PROFIBUS / PROFIsafe via PROFINET
Type DFS11B / DFS21B
- PROFINET IO / Modbus TCP + EtherNet/IP
- DIO11B
Expansion for inputs and outputs- 8x binary inputs and 8x binary outputs
- 1x analog differentiation
- 2x analog outputs
- MOVI-PLC® power controller
IEC-61131-3 programmable motion control - USB11A
Interface adapters for connection to the PC via USB
Accessories
MOVITOOLS® MotionStudio engineering software | The MOVITOOLS® MotionStudio program package lets you conveniently start up, set parameters and run diagnostics for MOVITRAC® B frequency inverters and MOVIDRIVE® B drive inverters. |
---|---|
MOVIDRIVE® MDR60A 15 kW to160 kW MOVIDRIVE® MDR61B 160 kW to |
The regenerative power supply can supply multiple units with power using a central power supply connection. In regenerative mode, the power is fed back into the supply system. Using the MDR60A/MDR61B lets you save power and installation costs. |
Braking resistor type BW | BW series braking resistors are available for operating MOVITRAC® B frequency inverters and MOVIDRIVE® B drive inverters as generators. Using an integrated temperature sensor, the resistor can be protected without external monitoring. |
Line choke type ND | ND series line chokes increase inverter overvoltage protection. This is an important characteristic in rough industrial power supply systems, especially if the inverter is installed near a supply transformer. |
Line filter type NF | NF type line filters are available for EMC-compliant installation as specified by EN 61800-3. They suppress interference emissions on the line side of inverters. These line filters ensure that limit value class C1 is maintained on the supply end. |
Output choke type HD | HD series output chokes suppress interference emitted from unshielded motor cables. They enable the motor to meet limit value class C1 requirements in accordance with EN 61800-3 in EMC-compliant installations. Output chokes provide an alternative to shielded motor cables in EMC-compliant installations. |
Output filter type HF | HF series output filters are sine filters that smooth out inverter output voltage. Output filters are used for group drives to suppress discharge currents in motor cables and for long motor cables to prevent voltage peaks. |
Technical data
Supply voltage VAC: 3 x 380 – 500
Supply frequency (Hz): 50 – 60 ± 5 %
Output frequency Hz: 0 – 400
Motor control mode: U/f, VFC, CFC, Servo
MOVIDRIVE® B Type |
Power range kW |
Nominal output current A |
Size | Dimensions W x H x D mm |
||
---|---|---|---|---|---|---|
with overload reserve 1.5 x IN | without overload reserve | with overload reserve | without overload reserve | |||
MDX60/61B 0005-5A3-4-0_ |
0.55 | 0.75 | 2 | 2.5 | 0S | 45 / 27.5 x 317 x 260 |
MDX60/61B 0008-5A3-4-0_ |
0.75 | 1.1 | 2.4 | 3 | ||
MDX60/61B 0011-5A3-4-0_ |
1.1 | 1.5 | 3.1 | 3.8 | 0M | 67.5 / 95 x 317 x 260 |
MDX60/61B 0014-5A3-4-0_ |
1.5 | 2.2 | 4 | 5 | ||
MDX61B 0015-5A3-4-0_ |
1.5 | 2.2 | 4 | 5 | 1 | 105 x 314 x 234 |
MDX61B 0022-5A3-4-0_ |
2.2 | 3 | 5.5 | 6.9 | ||
MDX61B 0030-5A3-4-0_ |
3 | 4 | 7 | 8.8 | ||
MDX61B 0040-5A3-4-0_ |
4 | 5.5 | 9.5 | 11.9 | ||
MDX61B 0055-5A3-4-0_ |
5.5 | 7.5 | 12.5 | 15.6 | 2S | 105 x 335 x 294 |
MDX61B 0075-5A3-4-0_ |
7.5 | 11 | 16 | 20 | ||
MDX61B 0110-5A3-4-0_ |
11 | 15 | 24 | 30 | 2 | 135 x 315 x 285 |
Supply voltage VAC: 3 x 380 – 500
Supply frequency (Hz): 50 – 60 ± 5 %
Output frequency Hz: 0 – 400
Motor control mode: U/f, VFC, CFC, Servo
MOVIDRIVE® B Type |
Power range kW |
Nominal output current A |
Size | Dimensions W x H x D mmv |
||
---|---|---|---|---|---|---|
with overload reserve 1.5 x IN | without overload reserve | with overload reserve | without overload reserve | |||
MDX61B 0150-503-4-0_ |
15 | 22 | 32 | 40 | 3 | 200 x 465 x 308 |
MDX61B 0220-503-4-0_ |
22 | 30 | 46 | 57.5 | ||
MDX61B 0300-503-4-0_ |
30 | 37 | 60 | 75 | ||
MDX61B 0370-503-4-0_ |
37 | 45 | 73 | 91 | 4 | 280 x 522 x 307 |
MDX61B 0450-503-4-0_ |
45 | 55 | 89 | 111 | ||
MDX61B 0550-503-4-0_ |
55 | 75 | 105 | 131 | 5 | 280 x 610 x 330 |
MDX61B 0750-503-4-0_ |
75 | 90 | 130 | 162 | ||
MDX61B 0900-503-4-0_ |
90 | 110 | 170 | 212 | 6 | 280 x 1 000 x 382 |
MDX61B 1100-503-4-0_ |
110 | 132 | 200 | 250 | ||
MDX61B 1320-503-4-0_ |
132 | 160 | 250 | 312 | ||
MDX61B 1600-503-4-0_ |
160 | 200 | 300 | 380 | 7 | 700 x 1 490 x 470 |
MDX61B 2000-503-4-0_ |
200 | 250 | 380 | 475 | ||
MDX61B 2500-503-4-0_ |
250 | 312 | 475 | 590 |
Supply voltage VAC: 3 x 200 – 240
Supply frequency (Hz): 50 – 60 ± 5 %
Output frequency Hz: 0 – 400
Motor control mode: U/f, VFC, CFC, Servo
MOVIDRIVE® B Type |
Power range kW |
Nominal output current A |
Size | Dimensions W x H x D mm |
||
---|---|---|---|---|---|---|
with overload reserve 1.5 IN | without overload reserve | with overload reserve | without overload reserve | |||
MDX61B 0015-2A3-4-0_ |
1.5 | 2.2 | 7.3 | 9.1 | 1 | 105 x 314 x 234 |
MDX61B 0022-2A3-4-0_ |
2.2 | 3.7 | 8.6 | 10.8 | ||
MDX61B 0055-2A3-4-0_ |
3.7 | 5 | 5.8 | 18.1 | ||
MDX61B 0075-2A3-4-0_ |
5.5 | 7.5 | 22 | 27.5 | 2 | 135 x 315 x 285 |
MDX61B 0015-2A3-4-0_ |
7.5 | 11 | 29 | 36.3 | ||
MDX61B 0110-203-4-0_ |
11 | 15 | 42 | 52.5 | 3 | 200 x 465 x 308 |
MDX61B 0150-203-4-0_ |
15 | 22 | 54 | 67.5 | ||
MDX61B 0220-203-4-0_ |
22 | 30 | 80 | 100 | 4 | 280 x 522 x 307 |
MDX61B 0300-203-4-0_ |
30 | 37 | 95 | 118 |
Energy efficiency
MOVIDRIVE® B application inverters, with their high basic functionality and wide range of options, are the cost-effective and energy-efficient option for demanding application tasks.
Energy efficiency functions
Process adaptation | for infinitely variable speed and torque control for adaptation to the actual requirements |
---|---|
Energy saving function | for operation in partial load range and the dynamic adaptation of the motor operation |
DC link coupling | provides a drive's braking energy via the connected drive's link circuit |
Regenerative power supply | connecting the MOVIDRIVE® MDR regnerative power supply allows the energy to be recycled |
Thermally-controlled fans | only switch on when waste heat is being generated |
effiDRIVE® energy-saving solutions
Besides the products from the energy efficiency system, our effiDRIVE® energy-saving solutions also provide expert energy advice and a modular and customizable service. Find out more!
Functional safety
Overview of safety functions of MOVIDRIVE® B
MOVIDRIVE® B Safety options |
Safety category / Standards | Safety functions | Required options |
---|---|---|---|
for "safe disconnection" |
|
STO | Integrated in basic unit |
for "safe communication" |
|
Safe digital outputs |
MOVISAFE® safety monitor
|
for "safe motion/position monitoring" |
|
|
MOVISAFE® safety monitor
|
for "safe motion/position monitoring and communication" |
|
|
MOVISAFE® safety monitor
|
Areas of application
MOVIDRIVE® B is used in the following industries:
- Automotive industry
- Food and beverage industry
- Transport and logistics
MOVIDRIVE® B is used in the following applications:
- Warehousing systems
- Feeding systems
- Hoists
- Synchronized applications
- Gantries