CMP.. series synchronous servomotors

The length-optimized CMP.. servomotors offer precision, high dynamic characteristics and power in a particularly compact design. 7 high-performance sizes cover peak torques up to 320 Nm and can be used in the tightest of spaces.

Highly dynamics servomotors with a compact design: for use in the tightest spaces

CMP.. series synchronous servomotors
CMP.. series synchronous servomotors
CMP.. series synchronous servomotors

Our CMP.. series of synchronous servomotors can adapt to high loads or to the highest dynamic requirements. Whether in the food and beverage industry or the construction, automotive or wood industries: these synchronous servomotors can be used anywhere to achieve fast cycle times or to move the heaviest loads easily and precisely. Thanks to their optimized length, you can use the CMP.. motors even in the tightest spaces.

The highly dynamic CMP.. servomotors round out our range of servomotors: they offer standstill torques of 0.5 Nm to 95 Nm with 7 motor sizes and a total of 31 motor grades. State-of-the-art winding and magnet technology make the servomotors extremely low in inertia, even though they are optimized for performance. The result is a motor system with the highest possible dynamic characteristics.

As the largest motor in the tried and tested CMP.. series, the CMP112 rounds out the existing range of highly dynamic synchronous servomotors in the upper part of the power range. With torques of up to 320 Nm. It is optionally available with a “BY” holding brake with an increased working capacity.

Only half the solution without a gear unit? Then take advantage of our modular concept and combine the servomotors of the CMP.. series with a servo gear unit and a servo gearmotor of your choice. Or you can just choose a separate servo gear unit that meets your requirements.

Configure your individual product

  • Detailed information about your individual product
  • Documentation and CAD models for your configuration
  • Option to directly request a quotation or place an order
Configure product now

Your benefits

  • Highest dynamic characteristics

    thanks to the modern winding and magnet technology – over the entire speed range, of course.
  • Precise positioning

    thanks to the high-performance rotor of the CMPZ.., even under extreme loads.
  • High-performance brake

    since different brake systems with scalable braking torques and a manual brake release option are available.
  • Custom-tailored drive solutions

    because the motor can be directly mounted on a gear unit from our proven modular gear unit system.

Features

  • Highest dynamic characteristics throughout the entire CMP.. range thanks to the low-inertia rotor design and high overload capacity of the motors
  • Performance-optimized and extremely compact design thanks to the latest winding and magnet technology
  • Standstill torques from 0.5 Nm to 95 Nm
  • Optional CMPZ.. motor variant with increased rotor inertia for all applications with high load moments of inertia
  • High quality of concentric running characteristics
  • Direct mounting of the motor on a gear unit from our modular gear unit system

Energy efficiency

Safe energy!

effiDRIVE® energy-saving concept

The synchronous servomotors are up to 30% more efficient than classical asynchronous motors. The permanent magnet means that no resistance losses occur in the rotor. No fan friction is created either because the synchronous motor is not ventilated.

Save energy with our CMP series of synchronous servomotors! Our synchronous servomotors create the magnetic field necessary for generating the torque not through induced currents but rather using permanent magnets. Ohmic losses in the rotor are thus completely avoided. In addition, a fan is installed at the B-side of asynchronous motors to provide convection. Our CMP servomotors, on the other hand, never use a fan. Losses due to fan friction and air resistance therefore do not occur.

Innovative production technologies and motor designs result in compact synchronous motors. This is because the single-tooth winding makes it possible to achieve a greater effective power with the same volume.

This is why leading food and beverage producers who use continuously running motors in their energy-efficient systems rely on our CMP synchronous servomotors. In case of a complete system solution with the modular MOVIAXIS® multi-axis servo inverter, the energy saved by the CMP servomotors is added to the energy saved by the servo controller.

Functional safety

Safety-rated brake

Close table
Functional safety: CMP servomotor Up to PL c according to EN ISO 13849-1 BY(FS)
We have stored a table for you here.

This is identified on the nameplate with “FS 02” in the FS logo.

  • Brake safety functions
    • SBA (Safe Brake Actuation) – safe deceleration
    • SBH (Safe Brake Hold) – safe hold

Safety-rated encoder

Close table
Functional safety Up to PL d according to EN ISO 13849-1 AK0H(FS), AK1H(FS)
We have stored a table for you here.

This is identified on the nameplate with “FS 04” in the FS logo.

Technical data

CMP.. series / sizes 40 / 50 / 63 / 71 / 80 / 100 / 112

Close table
Type Rated speed
rpm
M0 Nm MpK Nm Jmot kgcm²
CMP CMPZ
CMP40S 3000 / 4500 / 6000 0.5 1.9 0.10
-
CMP40M 3000 / 4500 / 6000 0.8 3.8 0.15
-
CMP50S 3000 / 4500 / 6000 1.3 5.2
0.42
-
CMP50M 3000 / 4500 / 6000 2.4
10.3
0.67
-
CMP50L 3000 / 4500 / 6000 3.3
15.4
0.92
-
CMP63S 3000 / 4500 / 6000 2.9
11.1
1.15
-
CMP63M
3000 / 4500 / 6000 5.3
21.4
1.92
-
CMP63L
3000 / 4500 / 6000 7.1
30.4
2.69
-
CMP71S / CMPZ71S 2000 / 3000 / 4500 / 6000 6.4
19.2
3.1
9.32
CMP71M / CMPZ71M 2000 / 3000 / 4500 / 6000 9.4
30.8
4.1
10.37
CMP71L / CMPZ71L 2000 / 3000 / 4500 / 6000 13.1
46.9
6.1
12.47
CMP80S / CMPZ80S 2000 / 3000 / 4500 / 6000 13.4
42.1
8.8
27.18
CMP80M / CMPZ80M 2000 / 3000 / 4500 / 6000 18.7
62.6
11.9
30.3
CMP80L / CMPZ80L 2000 / 3000 / 4500 / 6000 27.5
107
18.1
36.51
CMP100S / CMPZ100S 2000 / 3000 / 4500 25.5
68.3
19.59
79.76
CMP100M / CMPZ100M 2000 / 3000 / 4500 31
108
26.49
86.66
CMP100L / CMPZ100L 2000 / 3000 / 4500 47
178.8
40.24
100.41
CMP112S 2000 / 3000 / 4500 30
88
74
-
CMP112M 2000 / 3000 / 4500 45
136
103
-
CMP112L 2000 / 3000 / 4500 69
225
163
-
CMP112H 2000 / 3000 / 4500 83
270
193
-
CMP112E 2000 / 3000 / 4500 95 320 222 -
We have stored a table for you here.

Areas of application

  • Food industry
  • Beverage industry
  • Construction industry
  • Automotive industry
  • Timber industry

Last visited