The interesting alternative to pneumatic or hydraulic cylinders: electromechanical electric cylinders of the CMS.. series. With patented oil bath lubrication, they deliver precise and reliable linear movement with maximum dynamics. Whether via direct motor mounting or when mounted via an adapter.
Depending on requirement: standard or modular

Applications with linear movement often place high demands on the travel profile. This is why you should implement intelligent drive systems and combine our energy efficient electric cylinders with our intelligent inverters.
Your benefits: Drive systems that easily enable different travel profiles and offer a high level of positioning flexibility, new programming options, power control and a diagnostics function. For reliable implementation of your production processes.
Our CMS.. standard series enables quick and direct motor mounting. It is available in 3 motor sizes for axially serial applications. Equipped with patented oil bath lubrication which considerably enhances the service life of the
The CMSM.. modular series is available in addition to the standard design. Also equipped with the patented
Regardless of whether you order the axially parallel or serial configuration of the modular CMSM.., we will supply the right adapter.
Only half the solution without an inverter? In that case, combine our electric cylinders with the right inverter technology.
Get in touch with us.
- Our experts understand your industry and its requirements.
- Our global network ensures we are there wherever and whenever you need us.
- We have the expertise and the tools to provide optimum advice and support.
Your benefits
-
Long service life
The patented oil bath lubrication means that the linear unit is maintenance-free and reduces wear to a minimum. -
High power density
The thermally conductive oil bath enhances the temperature compensation between the heat source and the heat dissipating component parts. -
Fast acceleration
The permanent magnet rotors ensure a power increase that is five times faster than pneumatic cylinders. -
Reduced costs
Energy provision not necessary which thus saves energy costs. What's more, the compact design reduces the production area.
Electric cylinder standard CMS..
Properties
CMSB50 – 71 series with oil bath lubrication
- Patented maintenance-free oil bath lubrication (lubrication for life)
- Very high thermal power density
- Very low-noise operation
- Very small working strokes possible (< 1 mm)
- Integrated ball screw drive or planetary roller screw drive
- Smooth, hard chrome-plated piston rod for special requirements at certain ambient conditions, such as in humid or dusty environments
- Integrated locking device for lifting rod (torque arm)
- Also available as brake servomotor with 24 V holding brake
- Resolver feedback or with absolute encoder
- Optional 24 V forced cooling fan
- Food grade lubricant as an option
- Integrated water cooling
- Various installation options
CMS71 series with grease lubrication
- Equipped with permanent magnet rotors
- Precise, powerful, and fast
- Integrated ball screw drive or planetary roller screw drive
- Smooth, hard chrome-plated piston rod for special requirements at certain ambient conditions, such as in humid or dusty environments
- Also available as brake servomotor with 24 V holding brake
- Resolver feedback or with absolute encoder
- Food grade lubricant as an option
Technical data
CMSB50 – 71 series with oil bath lubrication
CMSB50
Electrical data | |||||
---|---|---|---|---|---|
Type | CMSB50S | CMSB50M | CMSB50L | ||
Max. torque Nm |
5.2 | 7 1) | 7 1) | ||
Standstill torque Nm |
1.3 | 2.4 | 3.3 | ||
Mechanical data | |||||
Rated speed nN |
3,000 rpm 4,500 rpm 6,000 rpm |
||||
Spindle type | KGT 2) 20x5 | KGT 2) 20x5 | KGT 2) 20x5 | ||
Max. continuous feed force 4) N |
1,200 | 2,200 | 2,200 | ||
Peak feed force N |
5,300 | 8,000 | 8,000 | ||
Stroke lengths mm |
70 / 100 / 150 / 200 / 300 / 400 /600 | ||||
Max. speed mm/s | 375 | 375 | 375 |
CMSB63
Electrical data | ||||
---|---|---|---|---|
Type | CMSB63S | CMSB63M | ||
Max. torque Nm |
11.1 | 11.1 1) | ||
Standstill torque Nm |
2.9 | 5.3 | ||
Mechanical data | ||||
Rated speed nN |
3,000 rpm 4,500 rpm 6,000 rpm |
|||
Spindle type | KGT 2) 25x6 | PGT 3) 20x5 | KGT 2) 25x6 | PGT 3) 20x5 |
Max. continuous feed force 4) N |
2,400 | 2,800 | 4,100 | 5,200 |
Peak feed force N |
10,000 | 10,000 | ||
Stroke lengths mm |
60 / 100 / 160 / 180 / 200 / 400 / 600 |
100 / 200 | 60 / 100 / 160 / 180 / 200 / 400 / 600 |
100 / 200 |
Max. velocity mm/s |
450 | 375 | 450 | 375 |
CMSB71
Electrical data | |||
---|---|---|---|
Type | CMSB71S | CMSB71M | CMSB71L |
Max. torque Nm |
19.2 | 25 4) | 25 4) |
Standstill torque Nm |
6.4 | 9.4 | 13.1 |
Mechanical data | |||
Rated speed nN |
2,000 rpm 3,000 rpm 4,500 rpm 6,000 rpm |
||
Spindle type | KGT 2) 32x6 | KGT 2) 32x6 | KGT 2) 32x6 |
Max. continuous feed force 4) N |
5,000 | 7,500 | 10,000 |
Peak feed force N |
18,000 | 24,000 | 24,000 |
Stroke lengths mm |
100 / 160 / 200 / 400 / 600 / 800 / 1,000 / 1,200 | ||
Max. velocity mm/s |
450 | 450 | 450 |
CMS71 series with grease lubrication
Electrical data | ||||
---|---|---|---|---|
Type | CMS71L | |||
Max. torque Nm |
31.4 | 22.1 1) | 24.4 1) | |
Standstill torque Nm |
9.5 | |||
Mechanical data | ||||
Rated speed nN |
2,000 rpm 3,000 rpm 4,500 rpm |
|||
Spindle type | KGT2) 32x10 | KGT2) 32x6 | PGT3) 24x5 | |
Max. continuous feed force 4) N |
3,600 | 6,700 | 7,200 | |
Peak feed force N |
17,000 | 20,000 | 15,000 20,000 5) |
20,000 |
Stroke lengths mm |
200 | 200 | 350 | 200 |
Max. velocity mm/s |
500 | 300 | 200 | 250 |
Areas of operation
- Process engineering or packaging technology
- Handling
- Printing and plastics industry
- Wood processing
Modular electric cylinder CMSM.. - axially serial and parallel configuration
Properties
CMSMB50 – 71 series / ACH or ACA (axially serial)
- Can be combined with our standard servomotors (CMP50/63/71) using ACH/ACA adapters
- Separately available modular unit (linear gear unit) with maintenance-free oil bath lubrication of the standard electric cylinder
- Increased thermal utilization
- Homogeneous heating
- Maintenance-free thanks to lubrication for life
CMSMB50 – 71 series / AP (axially parallel)
Technical data
CMSMB50 – 71 series / ACH or ACA (axially serial)
Type | CMSMB50/ACH or ACA | CMSMB63/ACH or ACA | CMSMB71/ACH or ACA | |
---|---|---|---|---|
Max. permitted input torque Nm |
7 | 11.1 | 25 | |
Max. permitted input speed rpm |
4,500 | 4,500 | 4,500 | |
Peak feed force N |
8,000 | 10,000 | 24,000 | |
Stroke lengths mm |
70 / 100 / 150 / 200 / 300 / 400 / 600 | 60 / 100 / 160 / 180 / 200 / 400 / 600 | 100 / 160 / 200 / 400 / 600 / 800 / 1,000 / 1,200 | |
Spindle type | KGT 1) 20x5 | KGT 1) 25x6 | KGT 1) 32x6 |
CMSMB50 – 71 series / AP (axially parallel)
CMSMB50/AP
Electrical data | |||
---|---|---|---|
Type | CMSMB50/AP and | ||
CMP50S | CMP50M | CMP50L | |
Max. torque Nm |
5.2 | 7 1) | 7 1) |
Standstill torque Nm |
1.3 | 2.4 | 3.3 |
Mechanical data | |||
Rated speed nN |
3,000 rpm 4,500 rpm 6,000 rpm |
||
Spindle type | KGT 2) 20x5 | ||
Max. continuous feed force N |
1,200 | 2,200 | 2,200 |
Peak feed force N |
5,300 | 8,000 | 8,000 |
Stroke lengths mm |
70 / 100 / 150 / 200 / 300 / 400 / 600 | ||
Max. velocity mm/s |
375 | 375 | 375 |
CMSMB63/AP
Electrical data | |||
---|---|---|---|
Type | CMSMB63/AP and | ||
CMP63S | CMP63M | CMP63L | |
Max. torque Nm |
11.1 | 11.1 1) | 11.1 1) |
Standstill torque Nm |
2.9 | 5.3 | 7.1 |
Mechanical data | |||
Rated speed nN |
3,000 rpm 4,500 rpm 6,000 rpm |
||
Spindle type | KGT 2) 25x6 | ||
Max. continuous feed force N |
2,400 | 3,600 | 4,800 |
Peak feed force N |
10,000 | 10,000 | 10,000 |
Stroke lengths mm |
60 / 100 / 160 / 180 / 200 / 400 / 600 | ||
Max. velocity mm/s |
450 | 450 | 450 |
CMSMB71/AP
Electrical data | |||
---|---|---|---|
Type | CMSMB71/AP and | ||
CMP71S | CMP71M | CMP71L | |
Max. torque Nm |
19.2 | 25 1) | 25 1) |
Standstill torque N |
6.4 | 9.4 | 13.1 |
Mechanical data | |||
Rated speed nN |
2,000 rpm 3,000 rpm 4,500 rpm 6,000 rpm |
||
Spindle type | KGT 2) 32x6 | ||
Max. continuous feed force N |
5,000 | 7,500 | 10,000 |
Peak feed force N |
18,000 | 24,000 | 24,000 |
Stroke lengths mm |
100 / 160 / 200 / 400 / 600 / 800 / 1,000 / 1,200 | ||
Max. velocity mm/s |
450 | 450 | 450 |
Areas of operation
- Process engineering or packaging technology
- Handling
- Printing and plastics industry
- Wood processing