Versatile application
because the surface and corrosion protection allow our drives to be used in a wide range of extreme conditions.
Durable drives
because the preventive measures are tailored to your application and reliably protect your drives against external influences.
Our gear units and motors can provide additional protection against typical corrosive agents in industrial environments, such as moisture, oils, dirt and chemicals, than what is provided as standard. Additional treatments and special materials allow these devices to be used even in extreme conditions. Use our drives in any atmosphere, from those with low moisture and contaminants to environments with regular wet cleaning using acidic and caustic agents.
Our surface protection levels range from standard to levels OS1* to OS3*. With the ASEPTICplus® package, OS4* is set as standard.
The XCO® drive package is even going further. The innovative tin-nickel surface protection prevents coating from coming off and provides a stainless steel like appearance. This XCO® surface protection is an essential feature of the XCO® drive package. In addition, the XCO® drive package includes among others stainless steel screws, IS connectors, and motors in IP69K degree of protection.
*Similar to corrosivity categories C1 (negligible) to C5-I / C5-M (very high).
It is not only our standard components for which optional preventive measures are available. Our aseptic motors of the DAS.. series with XCO® and ASEPTICplus® drive packages are optimized for use in sensitive, hygienic production areas. Our stainless steel gear units of the RES.. and KES.. series complete the range of products for cleaning-intensive areas. The surface made of high-quality stainless steel is resistant to acid and alkaline, and is easy to clean.
XCO® drive package
In our XCO® (eXtreme Corrosion Option) drive package, we offer a surface protection specifically intended for the food and beverage industry to protect your drives and products even in extreme ambient conditions.
XCO® is an innovative tin-nickel surface protection that is extremely corrosion resistant and at the same time food safe. The surface is scratch-resistant and has a hardness of 645 HV. Never again coating coming off!
Find out more about the various surface protection options. Sample applications help you to select the right protection option for your gear unit or motor.
XCO® drive package (eXtrem Corrosion Option): The alternative to stainless steel.
Instead of standard surface protection, motors and gear units are optionally available with OS1, OS2, OS3 or OS4 surface protection. This equips the gearmotors for use in different ambient conditions.
You can also choose additional special measure “Z.” This means that large contour recesses are filled with rubber before painting.
Surface protection | Ambient conditions/sample applications | |
Standard | ![]() | For machines and systems within buildings and interior rooms with neutral atmospheres.
|
OS1 | ![]() | For environments prone to condensation and atmospheres with low humidity or contamination. E.g. outdoor applications under a roof or other protection device.
|
OS2 | ![]() | For environments with high humidity or moderate atmospheric contamination. E.g. applications outdoors subject to direct weathering.
|
OS3 | ![]() | For environments with high humidity and occasionally severe atmospheric and chemical contamination. Occasional acidic or caustic wet cleaning. Also for applications in coastal areas with moderate salt load.
|
OS4 | ![]() | For environments with permanent humidity and severe atmospheric or chemical contamination. Regular acidic and caustic wet cleaning, also with chemical cleaning agents.
|
Aseptic motors of the DAS.. series OS2-OS4 as needed | ![]() | Suitable for dry or wet hygienic areas with average atmospheric contamination. Also suitable for particularly dusty environments.
|
Aseptic motors of the DAS.. series with ASEPTICplus® drive package | ![]() | For hygienic areas in the food and beverage industry with permanent humidity, regular acidic or caustic wet cleaning with chemical agents and pressure cleaning.
|
Aseptic motors of the DAS.. series with XCO® drive package | ![]() | For hygienic areas in the food and beverage industry with permanent humidity, regular acidic and caustic wet cleaning using chemical cleaning agents, and cleaning with pressure load. XCO®: The new tin-nickel surface protection:
|
High-protection coating HP200 | ![]() | Suitable for hygienic areas in the food and beverage industry with regular acidic or caustic wet cleaning. Anti-stick properties support the cleaning process even in inaccessible areas. Sample applications:
|
Stainless steel gearmotor | ![]() | Suitable for hygienic areas in the food and beverage industry with permanent humidity and regular acidic and wet cleaning with chemical cleaning agents. Sample applications:
|