On request, we will gladly deliver our motors and gearmotors with an integrated mechanical brake, which is available as single brake or double brake. The great number of available brake sizes and braking torques will certainly let you find the ideal brake for your specific requirements.
Find the right brake for you using our modular brake system
Double disk brake: The new component in our safe brake systems
A popular solution for implementing safe brake systems in industrial environments or in event technology applications is the use of 2 parallel motors with individual brakes – a safe but not particularly compact or cost-effective solution.
With the introduction of the state-of-the-art BF../BT.. double disk brakes, SEW‑EURODRIVE has now made it possible for you to implement a safe brake system with 2 individual brakes on one single drive. Both of these double disk brake designs achieve the maximum performance level e (PL e) in industrial systems and event technology applications (in theaters, for instance).
The advantages of the double disk brake: Less installation space, less installation work and therefore lower costs. Supplementing a safe brake system, they provide completely new possibilities for man and machine in the area of functional safety.
Consult our sales team.
- Our experts know your industry and its requirements.
- Our global network ensures we are there wherever and whenever you need us.
- We have the expertise and the tools to provide optimum support and advice.
Your benefits
-
Short design
The weight and motor frame length are reduced thanks to the special design -
Large variety of options
Allows for custom combinations of motors and brakes -
Function and wear monitoring diagnostic unit (optional)
With a contactless, continuous supply of information regarding the function and wear of each individual brake
Brakes for AC motors of the DR.. series
BF../BT.. double disk brakes for DR..-series motors
Features
Overview of features
BF.. double disk brake | BT.. double disk brake |
---|---|
Designed for applications in an industrial environment | Designed for applications in the event technology sector |
Optionally designed as a safe double disk brake for use in "functional safety" as per EN ISO 13849-1 | Always designed as a safe double disk brake for use in "functional safety" as per EN ISO 13849-1 |
Supplements a safe brake system up to maximum performance level e | Supplements a safe brake system up to maximum performance level e |
Equipped and certified according to DIN 56950-1 for event technology | |
Exceptionally quiet thanks to special damping features |
Brake options
As well as the HR manual brake release with automatic re-engaging function that can be used to release both individual brakes in the double disk brake simultaneously, a new HT manual brake release option is also available. In addition to the basic function of the HR option, it includes a special mechanical component on the manual release lever. This allows for the release of either of the individual brakes or both of the brakes together.
The double disk brakes are available from August 2015 in sizes BF11/BT11, BF20/BT20 and BF30/BT30 and with a rated braking torque from 2 x 20 Nm up to 2 x 300 Nm.
Special features:
- Manual brake release
- Contactless function and wear monitoring
- Special brake control
Other new additions to the program: The optional diagnostic unit for function and wear monitoring
The /DUE (diagnostic unit eddy current) brake
The sensor system provides continuous fully contactless function and wear monitoring for each individual brake. It displays the brake switching state, monitors the permitted wear and continuously measures the current working air gap.
Technical data
BF.. | Spring-loaded double disk brake with size specification for industrial applications |
---|---|
BT.. | Spring-loaded double disk brake with size specification for theater applications |
Your choice of brake – possible brake combinations
Motor type | Brake type | Winsp 106 J |
Braking torque graduation Nm |
||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
DR.112/132 |
BF11 BT11 |
2x285 2x190 |
2x20 | 2x28 | 2x40 | 2x55 | 2x80 | 2x110 | |||
DR.160 | BF20 BT20 |
2x445 2x300 |
2x55 | 2x80 | 2x110 | 2x150 | 2x200 | ||||
DR.180 | BF30 BT30 |
2x670 2x450 |
2x75 | 2x100 | 2x150 | 2x200 | 2x300 |
The double disk brake can be used in industrial applications with or without "functional safety." The extremely quiet BT.. design with "functional safety," which meets all the specific requirements of event technology standards, is available for event technology applications (such as in theaters).
Functional safety
– BF.. safety-rated double disk brake (FS02) up to PL e in compliance with EN ISO 13849-1
– BT.. safety-rated brake (FS02) up to PL e in compliance with EN ISO 13849-1 and DIN 56950-1
– Static and dynamic brake diagnostics for SEW controllers (MOVI-PLC®/CCU) as a supplement to the brake
– BST safe brake module for safe brake control (SBC safety function) up to PL d in compliance with EN ISO 13849-1
Areas of application
- Industrial applications
- Event technology applications