• Our experts understand your industry and your requirements
  • Our global network ensures that we are there, whenever you need us
  • We have the expertise and the tools to provide optimum support and advice.
Contact us now
Your benefits

Full torque
is supplied by the torque motor even when the rotor is blocked.

No damage in case of blockage
and no damage in case of rotating direction, because this is what the motor has been designed for.

Flexible use
thanks to torque motors in three different rated torques. This is how we help you find the optimum drive for your application.

Helical gear units R..DR.. Parallel-shaft gearmotors F..DR.. Helical-bevel gearmotors K..DR.. Helical-worm gearmotors S..DR.. Right-angle gearmotors W..DR. Control cabinet technology Control technology

Short movement - Safe Torque Off

The DRM../DR2M.. is a high-pole motor that is designed for operation with rated torque at standstill. This makes it the optimum drive for all applications in which a stop position is reached after a short movement and has to be maintained safely. Torque motor is the usual designation for motors of this type.

At SEW-EURODRIVE you will find the right motor for various requirements and speeds together in one gear unit. This is because we offer every torque motor in three rated torques. Furthermore, the DRM../DR2M.. is also constantly thermally safe and protected when the rotor is blocked.

Our torque motors require a 3-phase mains supply. The electrical design allows the torque motors to be operated in duty cycle S1 with 100% cyclic duration factor when the rotor is blocked. This means that the torque motor constantly provides the full permissible torque.

However, should your application require a particularly high starting torque for only a short time, we would recommend duty cycle S3. In this duty cycle, the motor runs a cyclic duration factor of 15% and, in this way, reaches up to three/five times the rated torque. Ideal for press tools, for example.

It goes without saying that everything fits together for torque motors and you can use many additional features of the DR.. modular motor system.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Brakes and brake control Brake control Surface and corrosion protection Encoder systems Other additional features
  • Motors of the DRM../DR2M.. series can also be temporarily operated under voltage by another drive after which they can continue running at their own force
  • Connection voltages and IP degrees of protection for our torque motors correspond to those of our DR.. AC motors
  • Three duty cycle are available
    • Duty cycle S1: 0.7 Nm to 3.6 Nm
    • Duty cycle S3/15%: 2.6 Nm to 17.3 Nm
    • Duty cycle S1 with forced cooling fan: 1.9 Nm to 8.7 Nm

DRM.. / torque motors 500 rpm / 400 V / 50 Hz

  Operation mode S1 Operation mode S1 with forced air cooling Operation mode S3/15%  
Type MN
Nm
IN
A
MN
Nm
IN
A
MN
Nm

IN
A
Standard brake type
DRM71S 12 0.7
0.26
1.9 0.61 2.6
0.87
BE05
DRM71M 12 0.9
0.31
2.7 0.85 3 0.99
BE05
BE1 for S1 with forced air cooling
DRM90M 12 1.3
0.51
3.9 1.09 6.2
1.76
BE1
DRM100M 12 2.3
0.8
5 1.52 10.4
2.75
BE2
DRM100L 12 2.6
0.88
7 1.85 11.7
2.95
BE2
DRM132S 12 2.9
1.53
7.2 3.2 12.9
5.6
BE5
DRM132M 12 3.6 2.05 8.7 4.25 17.3 7.7 BE5

DRM.. / torque motors 600 rpm / 380 V / 60 Hz also available as 460 V / 60 Hz

  Operation mode S1 Operation mode S1 with forced air cooling Operation mode S3/15%  
Type MN
Nm
IN
A
MN
Nm
IN
A
MN
Nm

IN
A
Standard brake type
DRM71S 12 0.6 0.28 1.5 0.65 2.1
0.92
BE05
DRM71M 12 0.7 0.315
2.1 0.88 2.3
1.02 BE05
BE1 for S1 with forced air cooling
DRM90M 12 1.1 0.58
3.2 1.22 5.4
1.97
BE1
DRM100M 12 1.9
0.92
4.5 1.73 8.7
3.05
BE2
DRM100L 12 2.1
0.99
5.9 2.1 10
3.5
BE2
DRM132S 12 2.5
1.78
6.2 4 10.4
6.4 BE5
DRM132M 12 2.7 2.3 7.1 4.9 12.2 8 BE5

DR2M.. / torque motors 500 rpm / 400 V / 50 Hz

  S1 S1 with forced air cooling S3/15%  
Type MN
Nm
IN
A
MN
Nm
IN
A
MN
Nm

IN
A
Standard brake type
DR2M71S 12 0.7
0.25
1.9 0.68 2.4
0.92
BE03
BE05 for S1 with forced air cooling
R2M71M 12 0.9
0.29
2.7 0.87 2.7 0.98
BE03
BE1 for S1 with forced air cooling

DRM.. / torque motors 600 rpm / 380 V / 60 Hz also available as 460 V / 60 Hz

  S1 S1 with forced air cooling S3/15%  
Type MN
Nm
IN
A
MN
Nm
IN
A
MN
Nm

IN
A
Standard brake type
DR2M71S 12 0.6 0.22 1.5 0.67 1.8
0.7
BE03
BE05 for S1 with forced air cooling
DR2M71M 12 0.7 0.26
2.1 0.94 2.2
0.85 BE03
BE1 for S1 with forced air cooling

AC motors of the DRM.. series

Size 71, 80, 90, 100, 112, 132
Mounting position S, M, L
Number of poles 12

Output options

Output options /FI, /FF, /FT, /FL, /FG, /FM, /FE, /FY, /FC

Mechanical attachments

Brakes BE05, BE1, BE2, BE5, BE11
Manual brake release HF, HR

Temperature sensor / temperature detection

Thermal motor protection /TF, /TH
Temperature detection /KT, /PT

Encoder

Built-in encoder /EI7C, /EI76, /EI72, /EI71
Add-on encoder DR71-132 /ES7S, /ES7R, /ES7C, /AS7W, /AS7Y, /EV7., /AV7., /XV.., /XH..
Mounting adapter /ES7A, /XV.A, /XH.A

Connection alternatives

Connection alternatives /IS, /ISU, /AS.., /AC.., /AM.., /AD.., /AK.., /AB.., /KCC, /KC1, /IV

Ventilation

Low noise fan guard /LN,
Fan guard /C, /LF
Fan /AL, /U, /OL
Forced cooling fan /V

Additional options

2nd shaft end /2W
Condensation drain hole /DH

All applications where blocking occurs or a maximum torque is allowed even in the opposite rotating direction such as

  • Press tools
  • Flaps
  • Switches
  • Rotary gate valves
  • Simple winding drives