MOVITRAC® LTP-B standard inverter in IP20

It fits into any control cabinet and can be started up immediately – the MOVITRAC® LTP-B frequency inverter with IP20 housing. Compact design and simplified handling give you a versatile range of possible applications and make startup quick.

Frequency inverters that make your life easier!

MOVITRAC® LTP B frequency inverters
MOVITRAC® LTP-B standard inverter in IP20
MOVITRAC® LTP-B standard inverter in IP20

Connect, choose your motor, perform the automatic calibration and your application will just run and run. Designed and developed for open-loop speed control of synchronous and asynchronous motors, the MOVITRAC® LTP-B with IP20 housing is available with up to 15 kW of power. This allows you to complete your tasks in conveyor applications, hoists, fans and pumps with a high level of energy efficiency – even without an encoder.

Why make it complicated when it could be so easy? That’s what we were thinking when we designed the range of functions and the operational principle for our MOVITRAC® LTP-B series. The result? Compact functionality and an integrated control plate that makes handling easy for you. Reduce your energy costs, not your power! Thanks to the energy saving function in the partial load range and when idling.

And thanks to the STO (Safe Torque Off) safety function, these frequency inverters are not just safe and compact – they are also economical and efficient.

If you require frequency inverters for wall mounting just order the design with a high degree of protection.

Configure your individual product

  • Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Configure product now

Your benefits

  • Intuitive operation

    thanks to the integrated control plate and 7-segment display.
  • Global use

    as various designs are available for the common supply systems: 1-phase / 220 V to 3-phase / 600 V.
  • Flexible motor applications

    thanks to modern control modes for asynchronous and synchronous motors, without encoder or with HTL/TTL encoder.
  • An economic investment

    EMC filter fitted as standard in the 230 V and 400 V units.
  • Integrated safety

    thanks to the STO (Safe Torque Off) safety function.

Features and options

  • Operation of asynchronous and synchronous motors
  • Keypad for easy startup
  • Integrated EMC filter for 230 V and 400 V
  • "Safe Torque Off" safety function (STO) according to EN ISO 13849-1 PL d
  • Integrated PID controller, energy-saving function
  • Overload capacity up to 175%
  • Motor control modes: V/f, VFC, VFC-torque
  • Power range:
    • MC LTP-B in IP66 (NEMA 4X): 0.75 – 11 kW
    • MC LTP-B in IP20 (NEMA 1): 0.75 – 15 kW
    • MC LTP-B in IP55 (NEMA 12K): 11 – 160 kW
  • Line voltages:
    • 1 × 230 V, 3 × 230 V
    • 3 × 400 V
    • 3 × 575 V
  • Interfaces (I/O)
    • Digital I/Os: max. 5 DI + 2 DO
    • Analog I/Os: max. 2 AI + 2 AO
  • Relay contacts: 2
  • Fieldbus connection
  • Direct connection: SBus, CANopen, Modbus RTU
  • Option card: PROFINET, PROFIBUS DP, EtherCAT, EtherNet/IPTM, Modbus TCP, DeviceNetTM, BACnet
  • Gateway: SEW DFx (up to 8 inverters)
Close table
MOVITRAC® LTP-B standard inverter in IP20
Options
LT BG-C Integrated control plate for intuitive operation
LT BP-C Parameter module for data transmission/backup
USB11A Interface adapter
DFx../UOH.. Fieldbus connection via SEW-EURODRIVE gateway
BW Braking resistor
ND.. Line choke
HD.. Output choke
We have stored a table for you here.

Technical data

Connection voltage VAC: 1 x 220 – 240

Line frequency (Hz): 50 – 60 ± 5%

Close table
MOVITRAC® LTP-B type Power range
kW
Nominal output current
A
Size Dimensions
W x H x D
0008-2B1-4-00 0.75 4.3 2 110 x 200 x 185
0015-2B1-4-00 1.5 7
0022-2B1-4-00 2.2 10.5
We have stored a table for you here.

Connection voltage VAC: 3 x 220 – 240

Line frequency (Hz): 50 – 60 ± 5%

Close table
MOVITRAC® LTP-B type Power range
kW
Nominal output current
A
Size Dimensions
W x H x D
0008-2A3-4-00 0.75 4.3 2 110 x 200 x 185
0015-2A3-4-00 1.5 7
0022-2A3-4-00 2.2 10.5
0030-2A3-4-00 3 14 3 132 x 261 x 205
0040-2A3-4-00 4 18
0055-2A3-4-00 5.5 24
We have stored a table for you here.

Connection voltage VAC: 3 x 380 – 480

Line frequency (Hz): 50 – 60 ± 5%

Close table
MOVITRAC® LTP-B type Power range
kW
Nominal output current
A
Size Dimensions
W x H x D
0008-5A3-1-00 0.75 2.2 2 110 x 200 x 185
0015-5A3-4-00 1.5 4.1
0022-5A3-4-00 2.2 5.8
0040-5A3-4-00 4 9.5
0055-5A3-4-00 5.5 14 3 132 x 261 x 205
0075-5A3-4-00 7.5 18
0110-5A3-4-00 11.0 24
We have stored a table for you here.

Connection voltage VAC: 3 x 500 – 600

Line frequency (Hz): 50 – 60 ± 5%

Close table
MOVITRAC® LTP-B type Power range
kW
Nominal output current
A
Size Dimensions
W x H x D
0008-603-4-00 0.75 2.1 2
110 x 200 x 185
0015-603-4-00 1.5 3.1
0022-603-4-00 2.2 4.1
0040-603-4-00 4.0 6.5
0055-603-4-00 5.5 9.0
0075-603-4-00 7.5 12.0 3 132 x 261 x 205
0110-603-4-00 11.0 17.0
0150-603-4-00 15.0 22.0
We have stored a table for you here.

Energy efficiency

The adapted range of functions of the MOVITRAC® LTP-B guarantees optimum energy efficiency, even for simple applications.

Energy efficiency functions

Close table
Process adaptation for infinitely variable speed and torque control for adaptation to the actual requirements
Energy saving function for operation in the partial load range and dynamic adaptation of the motor efficiency
We have stored a table for you here.
effiDRIVE® energy saving solutions

effiDRIVE® energy saving solutions

Besides the products from the energy efficiency system, our effiDRIVE® energy-saving solutions also provide expert energy advice and a modular and customizable service. Find out more!

Functional safety

Functional safety

The MOVITRAC® LTP-B standard inverters in IP20 come with the “Safe Torque Off” (STO) safety function in accordance with EN ISO 13849-1 PL d and EN 61508 (1-7) SIL 2.

Areas of application

  • Conveyor applications
  • Cranes and hoists
  • Blowers/fans (HVAC)
  • Pumps (HVAC)
  • High-powered saws

Similar products

Last visited