MOVIAXIS® multi-axis servo inverters

High performance for demanding applications. Our MOVIAXIS® multi-axis servo inverter is motion control at the highest level. MOVIAXIS®: the right choice for control quality within demanding applications involving several electrical axes.

Powerful, modular and compact

MOVIAXIS® multi-axis servo inverter
MOVIAXIS® multi-axis servo inverter
MOVIAXIS® multi-axis servo inverter

Are you looking for a highly dynamic servo drive solution which meets your requirements with asynchronous or synchronous servomotors? Then take closer look at the MOVIAXIS® multi-axis servo inverters.

Their versatility makes them so adaptable, from tiered motion control or simple positioning through to support of specific kinematics. MOVIAXIS® can be flexibly and individually configured for your application and in a way which allows optimal adaptation to the machine and system concepts.

An axis system with MOVIAXIS® always consists of a power supply module and a variable number of axis modules. These also include optional modules such as master module, motion control or 24 V switched-mode power supply, which integrate perfectly within the servo solution both mechanically and electronically.

Also available are a wide selection of communication and automation options as well as energy-efficient components such as the energy storage unit. And MOVIAXIS® of course supports all common encoder systems on the motor and track.

MOVIAXIS® multi-axis servo inverter - solutions for the future:
Maximum control quality in a compact design in the power range from 10 kW supply system and up to 187 kW peak power.

Configure your individual product

  • Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Configure product now

Your benefits

  • High modularity

    of the axis system and less wiring work saves both installation time and space in the control cabinet.
  • Individually expandable

    and shallow installation depth as the control technology, safety technology and energy efficiency are integrated in the compact axis system.
  • Simple startup

    without any expert knowledge: guided motor startup, integrated technology functions and simple connection to controllers.

Features

  • Multi-axis servo inverter for synchronous and asynchronous servomotors
  • Up to 8 axis modules in the axis system
  • Shallow installation depth of 254 mm
  • Scaled functionality
    • Basic functions in axis module
    • Applications modules
    • Motion control
    • Automation system
  • Network connection to industry fieldbuses
  • Real time connection to motion controller
  • Function and cost-optimized energy modules
    • Regenerative power supply
    • Memory modules
    • Discharge module
    • Braking resistors
  • Comprehensive range of accessories
    • EMC modules
    • Brake controls
    • User interfaces

Technical data

MOVIAXIS® supply units type power supply module

Close table
MOVIAXIS® power supply module

  • Power supply module for up to 8 axis modules
    • MXP80A: Supply unit
    • MXR80: sinusoidal supply and regenerative module
    • MXR80: blocked shaped supply and regenerative module
  • Supply voltage: 3 x 380 – 500 V
  • Frequency: 50/60 Hz ± 5%
  • Performance of 10 kW to 75 kW, 250% peak power

We have stored a table for you here.

MOVIAXIS® axis modules

Close table
MOVIAXIS® axis module

  • Axis sizes
    • Rated output current: 2 / 4 / 8 / 12 / 16 / 24 / 32 / 48 / 64 / 100 A
    • Overload: 250 % for max. 1 s
  • Fast touch-probe inputs
  • Integrated DC 24 V brake control
  • Extensive motion control and technology functions
  • Multi-encoder interface in basic unit for HTL, TTL, resolver, Hiperface®, EnDat and SSI
  • Communication interface for PROFIBUS, EtherCAT®, K-Net and SBUSPLUS
  • Expansion option for I/O
  • Double 7-segment status display
  • Auto reload of all axis parameters when replacing the unit (in conjunction with master module)

We have stored a table for you here.

MOVIAXIS® master module assembly

Close table
MOVIAXIS® master module assembly

  • with control, communication and data management functions
    • Typ MXM80A...: Motion Control Specification
      MOVI-PLC® advanced and CCU (Configurable Control Unit)
    • Type MXM80A...: as fieldbus gateway via system bus

We have stored a table for you here.

Additional units

  • MXC capacitor module
  • 24 V switched-mode power supply module
  • MXB buffer module
  • MXZ DC link discharge module

Accessories

  • Prefabricated motor and encoder cables
  • EMC components for supply and regenerative modules
  • Braking resistors

Energy efficiency

Energy saving modules

Close table
MXC capacitor module

  • Saving energy
    • Braking energy is moved temporarily and utilized during the next acceleration process.
    • Minimization of energy consumption, build-up of heat in the control cabinet and follow-up costs such as cooling and climate control measures
    • Used, for example, with fast cycle packaging machines

MXR80, MXR81 regenerative power supply modules

  • Recycle braking energy
  • Supply and regeneration
    • with MXR80 - sinusoidal
    • with MXR81 - block-shaped

MXP81 compact power supply module

  • Prevent / reduce energy loss and waste heat
    • Power supply module with integrated memory module and braking resistor
    • Automatic kinetic energy reduction if memory capacity is reached
    • Minimal installation cost, small housing dimensions

We have stored a table for you here.
effiDRIVE® energy saving solutions

Besides the products from the energy efficiency system, our effiDRIVE® energy-saving solutions also provide expert energy advice and a modular and customizable service. Find out more!

Areas of application

Close table
Sectors Applications
Consumer foods, food and luxury goods industry e.g. in FFS machines, cartonizers, carton erectors, palletizers, dosing device, order picking, labelers
Plastics and thermoforming industry e.g. in thermoforming or plastic injection molding machines
Construction material and wood processing equipment
e.g. for flying saws, flying measuring and correction machines, pipe bending machines, welding machines and wire bending machines, wood-processing machines
Covers many branches of industry In handling and robotics applications e.g. with packaging, gantry, handling and order picking robots
There is huge energy potential in applications with lowering and braking movements of the load cycle.

Here we recommend the optional regenerative power supply module MXR80 or MXR81. With this you can quickly and easily reduce energy consumption, for example in

  • gantry cranes
  • stacker cranes, load bearing devices
  • lifting and lowering applications

and much more.
We have stored a table for you here.

Last visited